您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 991 - Closing plugs
Elesa
GENERAL CATALOGUE
Connecting clamps
Tubes and accessories
GN 991
Powered by
CAD模型選擇
{elesa/general_catalogue/16/2_tubes_and_accessories/gn_991/gn_991.prj},{NB=Closing plugs GN 991-D42},{CODE=GN.69125},{DESCRIPTION=GN 991-D42},{DIM01=D42},{D1X=42},{DIM02=-},{S1X=0},{DIM03=38.5},{D2X=38.5},{DIM04=-},{S2X=0},{DIM05=17},{L1X=17},{DIM06=5},{DIM07=-},{L3X=0},{WEIGHT=6},{D3=33.500},{K=2.880},{K1=1},{R=0.000},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
s1
[mm]
DIM03
d2
[mm]
DIM04
s2
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
WEIGHT
Weight
[g]
Closing plugs GN 991-D10
GN.69101
GN 991-D10
D10
-
9
-
15
3
-
1
Closing plugs GN 991-D12
GN.69103
GN 991-D12
D12
-
11
-
14
4
-
1
Closing plugs GN 991-D14
GN.69105
GN 991-D14
D14
-
13
-
13
4
-
1
Closing plugs GN 991-D15
GN.69107
GN 991-D15
D15
-
14
-
16
4
-
1
Closing plugs GN 991-D16
GN.69109
GN 991-D16
D16
-
14.5
-
15
5
-
1
Closing plugs GN 991-D18
GN.69111
GN 991-D18
D18
-
17
-
16
5
-
2
Closing plugs GN 991-D20
GN.69113
GN 991-D20
D20
-
19
-
16
5
-
2
Closing plugs GN 991-D25
GN.69115
GN 991-D25
D25
-
23.5
-
16
5
-
3
Closing plugs GN 991-D30
GN.69117
GN 991-D30
D30
-
29
-
16
5
-
3
Closing plugs GN 991-D32
GN.69119
GN 991-D32
D32
-
30.5
-
16
5
-
4
Closing plugs GN 991-D35
GN.69121
GN 991-D35
D35
-
34
-
16
5
-
5
Closing plugs GN 991-D40
GN.69123
GN 991-D40
D40
-
35
-
17
5
-
6
Closing plugs GN 991-D42
GN.69125
GN 991-D42
D42
-
38.5
-
17
5
-
6
Closing plugs GN 991-D45
GN.69127
GN 991-D45
D45
-
44
-
16
5
-
7
Closing plugs GN 991-D48
GN.69129
GN 991-D48
D48
-
45
-
20
5
-
9
Closing plugs GN 991-D50
GN.69131
GN 991-D50
D50
-
45.5
-
23
5
-
11
Closing plugs GN 991-D55
GN.69133
GN 991-D55
D55
-
53
-
19
5
-
11
Closing plugs GN 991-D60
GN.69135
GN 991-D60
D60
-
58
-
22
4
-
15
Closing plugs GN 991-V10
GN.69141
GN 991-V10
-
V10
-
9
-
3
14
1
Closing plugs GN 991-V12
GN.69143
GN 991-V12
-
V12
-
11
-
4
15
1
Closing plugs GN 991-V16
GN.69149
GN 991-V16
-
V16
-
15
-
5
17
2
Closing plugs GN 991-V20
GN.69153
GN 991-V20
-
V20
-
19
-
5
17
2
Closing plugs GN 991-V25
GN.69155
GN 991-V25
-
V25
-
24
-
5
17
4
Closing plugs GN 991-V30
GN.69157
GN 991-V30
-
V30
-
29
-
5
17
5
Closing plugs GN 991-V40
GN.69163
GN 991-V40
-
V40
-
36
-
5
20
9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VTT-SST-p - Three-lobe handwheel
Elesa+Ganter
28.03.2024
VTT-SST - Three-lobe handwheel
Elesa+Ganter
28.03.2024
Elbow 90° WI 40 - Internal tension system
RK Rose+Krieger
24.01.2024
Cross KI 40 - internal tension system
RK Rose+Krieger
24.01.2024
90° Corner T-joint WIT 40 - internal tension system
RK Rose+Krieger
24.01.2024
GN 990 D - ELESA-Connecting tubes
Elesa
13.05.2024
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
NIL - ELESA-Ribbed tube end plugs
Elesa
13.05.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
GN 990 V - ELESA-Connecting tubes
Elesa
13.05.2024
NIL - Ribbed tube end plugs
Elesa+Ganter
28.03.2024
GN 163 - ELESA-Connecting clamps bases
Elesa
13.05.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表