您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CJ2-Z/CDJ2-Z-XC10 - Dual stroke cylinder/Double rod type/Standard
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cj2/cj2_z_xc10_asmtab.prj},{NB=CJ2B10-15+15Z-XC10(0_0_0_0)},{BORE=10},{MOUNT=(B) Basic},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKEA=15},{STDSTROKE=15,30,45,60,75,100,125,150},{SMAX1=150},{POSA=0},{STROKEB=15},{POSB=0},{PORT=(-) Perpendicular to axis},{STOP=0},{MOUNTING=},{THREAD=0},{PPATH=cj2_z_xc10/assembly/cj2_z_xc10_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting type
ⁿ/ₐ
PORT
Head cover port location
ⁿ/ₐ
CJ2B10-15+15Z-XC10
10
(B) Basic
(-) Perpendicular to axis
CJ2L10-15+15Z-XC10
10
(L) Foot
(-) Perpendicular to axis
CJ2F10-15+15Z-XC10
10
(F) Rod flange
(-) Perpendicular to axis
CJ2B16-15+15Z-XC10
16
(B) Basic
(-) Perpendicular to axis
CJ2L16-15+15Z-XC10
16
(L) Foot
(-) Perpendicular to axis
CJ2F16-15+15Z-XC10
16
(F) Rod flange
(-) Perpendicular to axis
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CJ2Y-Z/CDJ2Y-Z - Smooth Cylinder: Double Acting Single Rod
SMC
04.04.2022
CM2-Z/CDM2-Z XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
23.03.2022
CJ2K_S-Z/CDJ2K_S-Z - Air Cylinder/Non-rotating Rod Type: Single Acting, Spr...
SMC
04.04.2022
CJ2_S-Z/CDJ2_S-Z - Air Cylinder/Standard Type: Single Acting, Spring Return...
SMC
26.09.2023
CXSM - Dual Rod Cylinder with Stable Lubrication Function (Lub-retainer)
SMC
28.09.2023
CJ2ZW-Z/CDJ2W-Z - Air Cylinder/Built-in Speed Controller Type: Double Actin...
SMC Corporation
18.04.2024
CJ5S/CDJ5S - Stainless Steel Cylinder
SMC
28.09.2023
Y-MCMI - Y connector
MEDAN
11.01.2023
Y-MCMA - Y connector
MEDAN
11.01.2023
CP96K_XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
MCMB Y - Y connector
MEDAN
11.01.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
01.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表