您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CIAF - GUIDE PILLAR
Royme
DIE GUIDING
02 PILLARS
Powered by
CAD模型選擇
{royme/die_guiding/02_pillars/guide_pillar_ciaf.prj},{NB=CIAF.30x125},{D1=30},{L=125},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{STD=DIN 9825 - ISO 9182-2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Diameter
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
CIAF.15x90
CIAF.15x90
15
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.16x90
CIAF.16x90
16
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.19x100
CIAF.19x100
19
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.20x100
CIAF.20x100
20
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.24x125
CIAF.24x125
24
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.25x125
CIAF.25x125
25
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.30x125
CIAF.30x125
30
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.32x125
CIAF.32x125
32
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.38x160
CIAF.38x160
38
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.40x160
CIAF.40x160
40
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.48x200
CIAF.48x200
48
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.50x200
CIAF.50x200
50
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.60x250
CIAF.60x250
60
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.63x250
CIAF.63x250
63
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIAF.80x280
CIAF.80x280
80
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表