피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
русский
English
E72-G70 - Steel Heavy Duty Linear Guide Rail - with 120mm steel ball bearing runner - max Load rating : 300 kg
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
CAD모델 선택
{chambrelan/linear20rails/steel/e72-g70.prj},{NB=chambrelan_E72-G70-0850-1},{NAME=01745__e72-g70-0850-1},{INAME=01745__e722dg702d08502d1},{SHA256=DSmyBaxa/3gYS5fgVvJ2bPwS04E2gWwua/LvCB1sOdM=},{NNCUSTOM=E72-G70},{NTCUSTOM=Steel rail with runner G70},{CNSORDERNO=E72-G70-0850},{DESC=Steel rail with runner G70},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=300},{LOAD2=150},{INFO=Detail},{INFOS=https://www.chambrelan.com/e72-g70},{REF=E72-G70-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
CHAMBRELAN - E72-G70-0300
E72-G70-0300
Steel rail with runner G7...
Zinc plated carbon Steel
300
300
150
CHAMBRELAN - E72-G70-0350
E72-G70-0350
Steel rail with runner G7...
Zinc plated carbon Steel
350
300
150
CHAMBRELAN - E72-G70-0400
E72-G70-0400
Steel rail with runner G7...
Zinc plated carbon Steel
400
300
150
CHAMBRELAN - E72-G70-0450
E72-G70-0450
Steel rail with runner G7...
Zinc plated carbon Steel
450
300
150
CHAMBRELAN - E72-G70-0500
E72-G70-0500
Steel rail with runner G7...
Zinc plated carbon Steel
500
300
150
CHAMBRELAN - E72-G70-0550
E72-G70-0550
Steel rail with runner G7...
Zinc plated carbon Steel
550
300
150
CHAMBRELAN - E72-G70-0600
E72-G70-0600
Steel rail with runner G7...
Zinc plated carbon Steel
600
300
150
CHAMBRELAN - E72-G70-0650
E72-G70-0650
Steel rail with runner G7...
Zinc plated carbon Steel
650
300
150
CHAMBRELAN - E72-G70-0700
E72-G70-0700
Steel rail with runner G7...
Zinc plated carbon Steel
700
300
150
CHAMBRELAN - E72-G70-0750
E72-G70-0750
Steel rail with runner G7...
Zinc plated carbon Steel
750
300
150
CHAMBRELAN - E72-G70-0800
E72-G70-0800
Steel rail with runner G7...
Zinc plated carbon Steel
800
300
150
CHAMBRELAN - E72-G70-0850
E72-G70-0850
Steel rail with runner G7...
Zinc plated carbon Steel
850
300
150
CHAMBRELAN - E72-G70-0900
E72-G70-0900
Steel rail with runner G7...
Zinc plated carbon Steel
900
300
150
CHAMBRELAN - E72-G70-1000
E72-G70-1000
Steel rail with runner G7...
Zinc plated carbon Steel
1000
300
150
CHAMBRELAN - E72-G70-1100
E72-G70-1100
Steel rail with runner G7...
Zinc plated carbon Steel
1100
300
150
CHAMBRELAN - E72-G70-1200
E72-G70-1200
Steel rail with runner G7...
Zinc plated carbon Steel
1200
300
150
CHAMBRELAN - E72-G70-1300
E72-G70-1300
Steel rail with runner G7...
Zinc plated carbon Steel
1300
300
150
CHAMBRELAN - E72-G70-1400
E72-G70-1400
Steel rail with runner G7...
Zinc plated carbon Steel
1400
300
150
CHAMBRELAN - E72-G70-1500
E72-G70-1500
Steel rail with runner G7...
Zinc plated carbon Steel
1500
300
150
CHAMBRELAN - E72-G70-1600
E72-G70-1600
Steel rail with runner G7...
Zinc plated carbon Steel
1600
300
150
CHAMBRELAN - E72-G70-1700
E72-G70-1700
Steel rail with runner G7...
Zinc plated carbon Steel
1700
300
150
CHAMBRELAN - E72-G70-1800
E72-G70-1800
Steel rail with runner G7...
Zinc plated carbon Steel
1800
300
150
CHAMBRELAN - E72-G70-1900
E72-G70-1900
Steel rail with runner G7...
Zinc plated carbon Steel
1900
300
150
CHAMBRELAN - E72-G70-2000
E72-G70-2000
Steel rail with runner G7...
Zinc plated carbon Steel
2000
300
150
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
E72-G72 - Steel Heavy Duty Linear Guide Rail - with 80mm steel ball bearing...
Chambrelan
05.05.2020
21230 - Miniature slide guides DryLin® N
norelem
30.05.2024
E50-G54 - Steel Heavy Duty Linear Guide Rail - with 150mm steel ball bearin...
Chambrelan
05.05.2020
NW 17 - Linear carriage DryLin® N - Size 17 - Loads up to 50N
HPC
17.02.2022
MAE-SCHIENE-DA-0118-RC - Track for Linear Motion Guide DA 0118 RC with Ball...
MÄDLER
10.04.2024
NS-01-27 - Rail
igus
08.09.2022
Miniature LM guide Type RSX-M1
THK CO.,LTD.
23.05.2024
Compact Rail - Self-aligning linear guide rail, radial ball bearings, harde...
Rollon
28.06.2023
MINIATURE MONO RAIL MN - Miniature recirculating ball guide rail (max load ...
Rollon
24.11.2021
MINISCALE PLUS MNNXL SCP 12
SCHNEEBERGER
20.01.2022
PBC-1151 - Rail Guides w/Carriage - Low-Profile
Essentra Components
19.04.2016
SKF-0 - Rail Guides w/Carriage - Mini Profile
Essentra Components
19.04.2016
PBC-1151 - Rail Guides w/Carriage - Low-Profile
Reid Supply
22.02.2022
MINISCALE PLUS MNN SCP 12
SCHNEEBERGER
20.01.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성