您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
E53-G57 - Steel Heavy Duty Linear Guide Rail - with 80mm steel ball bearing runner - max Load rating : 110 kg
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/steel/e53-g57.prj},{NB=chambrelan_E53-G57-0850-1},{NAME=01721__e53-g57-0850-1},{INAME=01721__e532dg572d08502d1},{SHA256=Cia2X28M3bC49WkXzwTbyH0NEWPZras8qcyi1boC0Ws=},{NNCUSTOM=E53-G57},{NTCUSTOM=Steel rail with runner G57},{CNSORDERNO=E53-G57-0850},{DESC=Steel rail with runner G57},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=110},{LOAD2=55},{INFO=Detail},{INFOS=https://www.chambrelan.com/e53-g57},{REF=E53-G57-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
CHAMBRELAN - E53-G57-0300
E53-G57-0300
Steel rail with runner G5...
Zinc plated carbon Steel
300
110
55
CHAMBRELAN - E53-G57-0350
E53-G57-0350
Steel rail with runner G5...
Zinc plated carbon Steel
350
110
55
CHAMBRELAN - E53-G57-0400
E53-G57-0400
Steel rail with runner G5...
Zinc plated carbon Steel
400
110
55
CHAMBRELAN - E53-G57-0450
E53-G57-0450
Steel rail with runner G5...
Zinc plated carbon Steel
450
110
55
CHAMBRELAN - E53-G57-0500
E53-G57-0500
Steel rail with runner G5...
Zinc plated carbon Steel
500
110
55
CHAMBRELAN - E53-G57-0550
E53-G57-0550
Steel rail with runner G5...
Zinc plated carbon Steel
550
110
55
CHAMBRELAN - E53-G57-0600
E53-G57-0600
Steel rail with runner G5...
Zinc plated carbon Steel
600
110
55
CHAMBRELAN - E53-G57-0650
E53-G57-0650
Steel rail with runner G5...
Zinc plated carbon Steel
650
110
55
CHAMBRELAN - E53-G57-0700
E53-G57-0700
Steel rail with runner G5...
Zinc plated carbon Steel
700
110
55
CHAMBRELAN - E53-G57-0750
E53-G57-0750
Steel rail with runner G5...
Zinc plated carbon Steel
750
110
55
CHAMBRELAN - E53-G57-0800
E53-G57-0800
Steel rail with runner G5...
Zinc plated carbon Steel
800
110
55
CHAMBRELAN - E53-G57-0850
E53-G57-0850
Steel rail with runner G5...
Zinc plated carbon Steel
850
110
55
CHAMBRELAN - E53-G57-0900
E53-G57-0900
Steel rail with runner G5...
Zinc plated carbon Steel
900
110
55
CHAMBRELAN - E53-G57-1000
E53-G57-1000
Steel rail with runner G5...
Zinc plated carbon Steel
1000
110
55
CHAMBRELAN - E53-G57-1100
E53-G57-1100
Steel rail with runner G5...
Zinc plated carbon Steel
1100
110
55
CHAMBRELAN - E53-G57-1200
E53-G57-1200
Steel rail with runner G5...
Zinc plated carbon Steel
1200
110
55
CHAMBRELAN - E53-G57-1300
E53-G57-1300
Steel rail with runner G5...
Zinc plated carbon Steel
1300
110
55
CHAMBRELAN - E53-G57-1400
E53-G57-1400
Steel rail with runner G5...
Zinc plated carbon Steel
1400
110
55
CHAMBRELAN - E53-G57-1500
E53-G57-1500
Steel rail with runner G5...
Zinc plated carbon Steel
1500
110
55
CHAMBRELAN - E53-G57-1600
E53-G57-1600
Steel rail with runner G5...
Zinc plated carbon Steel
1600
110
55
CHAMBRELAN - E53-G57-1700
E53-G57-1700
Steel rail with runner G5...
Zinc plated carbon Steel
1700
110
55
CHAMBRELAN - E53-G57-1800
E53-G57-1800
Steel rail with runner G5...
Zinc plated carbon Steel
1800
110
55
CHAMBRELAN - E53-G57-1900
E53-G57-1900
Steel rail with runner G5...
Zinc plated carbon Steel
1900
110
55
CHAMBRELAN - E53-G57-2000
E53-G57-2000
Steel rail with runner G5...
Zinc plated carbon Steel
2000
110
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST53-BS53 - Stainless Steel Heavy Duty Linear Guide Rail - with 120mm SST r...
Chambrelan
05.05.2020
21200 - Guide rails DryLin® T
norelem
30.05.2024
21320 - Roller carriages compact and heavy-duty model
norelem
30.05.2024
E53-BP53 - Steel Linear Guide Rail - with 120mm SST roller runner - max Loa...
Chambrelan
05.05.2020
GN 1404 - Telescopic slides , Type E, with rubber stop, locking device in b...
JW Winco
02.04.2024
Positioning system UL 40, 60, 80 - Roller guide unit without drive
Bahr Modultechnik
27.02.2023
AGELH,AGEL2H,AGELW,AGEL2W - Low assembly heavy-duty linear guide rail · Sta...
SRD-FA
04.07.2022
KSRLST, KSRLCST - Linear Rails Aluminum / Bearing Type with Stopper
Misumi
21.04.2022
Ecomat 9843, Base -3.5 mm - Ecomat 9843, Base -3.5 mm
Hettich
30.05.2024
M.443-CH - ELESA-Bridge handles
Elesa
13.05.2024
SROMST, SROZST - Linear Rails Oil Free Type with Stopper
Misumi
17.04.2023
21340 - Telescope slides
norelem
30.05.2024
Ecomat 9843, Base -3.5 mm - Ecomat 9843, Base -3.5 mm
Hettich
30.05.2024
SlideOn 2333, Base 14.5 mm - SlideOn 2333, Base 14.5 mm
Hettich
30.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表