您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
E46-G52 - Steel Super Heavy Duty Linear Guide Rail - with 100mm steel ball bearing runner - max Load rating : 250 kg
Chambrelan
Linear guide rail
Steel linear guide rail
Powered by
CAD模型選擇
{chambrelan/linear20rails/steel/e46-g52.prj},{NB=chambrelan_E46-G52-0850-1},{NAME=01505__e46-g52-0850-1},{INAME=01505__e462dg522d08502d1},{SHA256=Yg/hm25kMn8iuQqm4TkRMsxxO78X8U3wJtJE8ImNnrA=},{NNCUSTOM=E46-G52},{NTCUSTOM=Steel rail with runner G52},{CNSORDERNO=E46-G52-0850},{DESC=Steel rail with runner G52},{MATERIAL=Zinc plated carbon Steel},{L2=850},{LOAD1=250},{LOAD2=125},{INFO=Detail},{INFOS=https://www.chambrelan.com/e46-g52},{REF=E46-G52-0850-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L2
[mm]
LOAD1
Load per carrier - on major axis
[kg]
LOAD2
Load per carrier - on minor axis
[kg]
CHAMBRELAN - E46-G52-0300
E46-G52-0300
Steel rail with runner G5...
Zinc plated carbon Steel
300
250
125
CHAMBRELAN - E46-G52-0350
E46-G52-0350
Steel rail with runner G5...
Zinc plated carbon Steel
350
250
125
CHAMBRELAN - E46-G52-0400
E46-G52-0400
Steel rail with runner G5...
Zinc plated carbon Steel
400
250
125
CHAMBRELAN - E46-G52-0450
E46-G52-0450
Steel rail with runner G5...
Zinc plated carbon Steel
450
250
125
CHAMBRELAN - E46-G52-0500
E46-G52-0500
Steel rail with runner G5...
Zinc plated carbon Steel
500
250
125
CHAMBRELAN - E46-G52-0550
E46-G52-0550
Steel rail with runner G5...
Zinc plated carbon Steel
550
250
125
CHAMBRELAN - E46-G52-0600
E46-G52-0600
Steel rail with runner G5...
Zinc plated carbon Steel
600
250
125
CHAMBRELAN - E46-G52-0650
E46-G52-0650
Steel rail with runner G5...
Zinc plated carbon Steel
650
250
125
CHAMBRELAN - E46-G52-0700
E46-G52-0700
Steel rail with runner G5...
Zinc plated carbon Steel
700
250
125
CHAMBRELAN - E46-G52-0750
E46-G52-0750
Steel rail with runner G5...
Zinc plated carbon Steel
750
250
125
CHAMBRELAN - E46-G52-0800
E46-G52-0800
Steel rail with runner G5...
Zinc plated carbon Steel
800
250
125
CHAMBRELAN - E46-G52-0850
E46-G52-0850
Steel rail with runner G5...
Zinc plated carbon Steel
850
250
125
CHAMBRELAN - E46-G52-0900
E46-G52-0900
Steel rail with runner G5...
Zinc plated carbon Steel
900
250
125
CHAMBRELAN - E46-G52-1000
E46-G52-1000
Steel rail with runner G5...
Zinc plated carbon Steel
1000
250
125
CHAMBRELAN - E46-G52-1100
E46-G52-1100
Steel rail with runner G5...
Zinc plated carbon Steel
1100
250
125
CHAMBRELAN - E46-G52-1200
E46-G52-1200
Steel rail with runner G5...
Zinc plated carbon Steel
1200
250
125
CHAMBRELAN - E46-G52-1300
E46-G52-1300
Steel rail with runner G5...
Zinc plated carbon Steel
1300
250
125
CHAMBRELAN - E46-G52-1400
E46-G52-1400
Steel rail with runner G5...
Zinc plated carbon Steel
1400
250
125
CHAMBRELAN - E46-G52-1500
E46-G52-1500
Steel rail with runner G5...
Zinc plated carbon Steel
1500
250
125
CHAMBRELAN - E46-G52-1600
E46-G52-1600
Steel rail with runner G5...
Zinc plated carbon Steel
1600
250
125
CHAMBRELAN - E46-G52-1700
E46-G52-1700
Steel rail with runner G5...
Zinc plated carbon Steel
1700
250
125
CHAMBRELAN - E46-G52-1800
E46-G52-1800
Steel rail with runner G5...
Zinc plated carbon Steel
1800
250
125
CHAMBRELAN - E46-G52-1900
E46-G52-1900
Steel rail with runner G5...
Zinc plated carbon Steel
1900
250
125
CHAMBRELAN - E46-G52-2000
E46-G52-2000
Steel rail with runner G5...
Zinc plated carbon Steel
2000
250
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E98-G12 - Steel Super Heavy Duty Linear Guide Rail - with 250mm steel ball ...
Chambrelan
05.05.2020
RA7R - Steel Heavy Duty Telescopic Slide - Full Extension - max Load rating...
Chambrelan
05.05.2020
E50-G54 - Steel Heavy Duty Linear Guide Rail - with 150mm steel ball bearin...
Chambrelan
05.05.2020
GN2426 - Rollers, for rails GN 2422, Type E, Eccentric roller with eccentri...
Berger Tools
04.04.2023
ST53-BP53 - Stainless Steel Linear Guide Rail - with 120mm SST roller runne...
Chambrelan
05.05.2020
PFSPPH - Linear Wheel - Narrow Pitch Type
Misumi
30.06.2021
E28-G40 - Steel Linear Guide Rail - with 40mm steel ball bearing runner - m...
Chambrelan
05.05.2020
R28 - Steel Telescopic Slide - Partial Extension - max Load rating : 85 kg ...
Chambrelan
05.05.2020
IDD09 - Industrial slide rail/Heavy duty/28 series two-section type
Yiheda 3D Electronic Gallery
09.05.2024
HSS - Single Edge V Slide
HepcoMotion
08.11.2023
ST53-GS53 - Stainless Steel Heavy Duty Linear Guide Rail - with 120mm SST b...
Chambrelan
05.05.2020
E46-G54 - Steel Super Heavy Duty Linear Guide Rail - with 150mm steel ball ...
Chambrelan
05.05.2020
RA7DD - Steel Heavy Duty Telescopic Slide - Full Extension - Double Extensi...
Chambrelan
05.05.2020
E53-G53 - Steel Heavy Duty Linear Guide Rail - with 120mm steel ball bearin...
Chambrelan
05.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表