您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
D500DD - Aluminium Telescopic Slide - Full Extension - Double Extension - max Load rating : 80 kg - Lengths : 250 - 1000 mm
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/aluminium/d500dd.prj},{NB=chambrelan_D500DD-0600-0},{NNCUSTOM=D500DD},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D500DD-0600},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=600},{D=615},{LOAD=60},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D500DD},{INAMECLOSED=00412__d500dd2d06002d0},{INAMEOPEN=00413__d500dd2d06002d1},{SHA256CLOSED=zupIeBSnBTcG+fmr39TXVqSLTuR0+n/SqsV5DkxDw28=},{SHA256OPEN=Dzg7gh9CmbLw6JDgbnU65aUr6wHb/7hdKrfh9oJ1ej4=},{NAMECLOSED=00412__d500dd-0600-0},{NAMEOPEN=00413__d500dd-0600-1},{REFCLOSED=D500DD-0600-0},{REFOPEN=D500DD-0600-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D500DD-0300
D500DD-0300
3 beams ball bearing tele...
Aluminium
300
315
80
CHAMBRELAN - D500DD-0350
D500DD-0350
3 beams ball bearing tele...
Aluminium
350
365
77
CHAMBRELAN - D500DD-0400
D500DD-0400
3 beams ball bearing tele...
Aluminium
400
415
75
CHAMBRELAN - D500DD-0450
D500DD-0450
3 beams ball bearing tele...
Aluminium
450
465
73
CHAMBRELAN - D500DD-0500
D500DD-0500
3 beams ball bearing tele...
Aluminium
500
515
70
CHAMBRELAN - D500DD-0550
D500DD-0550
3 beams ball bearing tele...
Aluminium
550
565
65
CHAMBRELAN - D500DD-0600
D500DD-0600
3 beams ball bearing tele...
Aluminium
600
615
60
CHAMBRELAN - D500DD-0650
D500DD-0650
3 beams ball bearing tele...
Aluminium
650
665
55
CHAMBRELAN - D500DD-0700
D500DD-0700
3 beams ball bearing tele...
Aluminium
700
715
50
CHAMBRELAN - D500DD-0750
D500DD-0750
3 beams ball bearing tele...
Aluminium
750
765
45
CHAMBRELAN - D500DD-0800
D500DD-0800
3 beams ball bearing tele...
Aluminium
800
815
40
CHAMBRELAN - D500DD-0850
D500DD-0850
3 beams ball bearing tele...
Aluminium
850
865
35
CHAMBRELAN - D500DD-0900
D500DD-0900
3 beams ball bearing tele...
Aluminium
900
915
30
CHAMBRELAN - D500DD-1000
D500DD-1000
3 beams ball bearing tele...
Aluminium
1000
1015
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表