您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
русский
English
D402F - Aluminium Telescopic Slide - Partial Extension with Lock in - max Load rating : 33 kg - Lengths : 150 - 650 mm
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/aluminium/d402f.prj},{NB=chambrelan_D402F-0350-0},{NNCUSTOM=D402F},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=D402F-0350},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=350},{D=230},{LOAD=30},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D402F},{INAMECLOSED=00086__d402f2d03502d0},{INAMEOPEN=00087__d402f2d03502d1},{SHA256CLOSED=k6F0CrRHhX7BJ8YqOPiPYXQKl867HLu8LnlqAOQTIVQ=},{SHA256OPEN=AWLJe6ERBN00pDSPeSTntxL299rV0St3xOcIbB9NnUE=},{NAMECLOSED=00086__d402f-0350-0},{NAMEOPEN=00087__d402f-0350-1},{REFCLOSED=D402F-0350-0},{REFOPEN=D402F-0350-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D402F-0150
D402F-0150
2 beams ball bearing tele...
Aluminium
150
70
13
CHAMBRELAN - D402F-0200
D402F-0200
2 beams ball bearing tele...
Aluminium
200
120
16
CHAMBRELAN - D402F-0250
D402F-0250
2 beams ball bearing tele...
Aluminium
250
160
20
CHAMBRELAN - D402F-0300
D402F-0300
2 beams ball bearing tele...
Aluminium
300
180
26
CHAMBRELAN - D402F-0350
D402F-0350
2 beams ball bearing tele...
Aluminium
350
230
30
CHAMBRELAN - D402F-0400
D402F-0400
2 beams ball bearing tele...
Aluminium
400
280
32
CHAMBRELAN - D402F-0450
D402F-0450
2 beams ball bearing tele...
Aluminium
450
300
33
CHAMBRELAN - D402F-0500
D402F-0500
2 beams ball bearing tele...
Aluminium
500
330
33
CHAMBRELAN - D402F-0550
D402F-0550
2 beams ball bearing tele...
Aluminium
550
350
31
CHAMBRELAN - D402F-0600
D402F-0600
2 beams ball bearing tele...
Aluminium
600
400
28
CHAMBRELAN - D402F-0650
D402F-0650
2 beams ball bearing tele...
Aluminium
650
450
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表