您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CG1K-Z/CDG1K-Z XC10 - Dual Stroke Cylinder/Double Rod Type/Non-rotating Rod Type
SMC
bp2_standard_air_cylinder
CG1 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg1/cg1k_z_xc10_asmtab.prj},{NB=CG1KUN32-1+1Z-XC10(0_0_0)},{BORE=32},{LT=0.000},{FT=0.000},{MOUNT=(U) Front trunnion},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{CUSHION=N},{STROKEA=1},{POSA=0},{RODA=},{STROKEB=1},{POSB=0},{RODB=},{THREAD2=0},{A=22},{AL=19.5},{B1=17},{C=20.0},{D=12},{E=18},{F=2},{H=40},{H1=6},{I=38},{NA=35.5},{TA=11},{TE=5.5},{TF=1.00},{TG=7.5},{E5=35},{F5=19},{MMN=10.000},{H5=62},{IJ=38},{JH=18.5},{JW=10.5},{L5=0.25 stroke},{WA=16},{WH=28.5},{L=0},{RR=0},{V=0},{L5X=0.25},{BR1=8.5},{BR2=4},{BR3=1.75},{SA1=58.000},{SA2=58.000},{SB1=90.000},{SB2=90.000},{PPATH=cg1k_z_xc10/assembly/cg1k_z_xc10_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CG1KBN20-1+1Z-XC10
20
(B) Basic
CG1KZN20-1+1Z-XC10
20
(Z) Basic(without trunnio...
CG1KLN20-1+1Z-XC10
20
(L) Axial foot
CG1KFN20-1+1Z-XC10
20
(F) Front flange
CG1KUN20-1+1Z-XC10
20
(U) Front trunnion
CG1KBN25-1+1Z-XC10
25
(B) Basic
CG1KZN25-1+1Z-XC10
25
(Z) Basic(without trunnio...
CG1KLN25-1+1Z-XC10
25
(L) Axial foot
CG1KFN25-1+1Z-XC10
25
(F) Front flange
CG1KUN25-1+1Z-XC10
25
(U) Front trunnion
CG1KBN32-1+1Z-XC10
32
(B) Basic
CG1KZN32-1+1Z-XC10
32
(Z) Basic(without trunnio...
CG1KLN32-1+1Z-XC10
32
(L) Axial foot
CG1KFN32-1+1Z-XC10
32
(F) Front flange
CG1KUN32-1+1Z-XC10
32
(U) Front trunnion
CG1KBN40-1+1Z-XC10
40
(B) Basic
CG1KZN40-1+1Z-XC10
40
(Z) Basic(without trunnio...
CG1KLN40-1+1Z-XC10
40
(L) Axial foot
CG1KFN40-1+1Z-XC10
40
(F) Front flange
CG1KUN40-1+1Z-XC10
40
(U) Front trunnion
CG1KBN50-1+1Z-XC10
50
(B) Basic
CG1KZN50-1+1Z-XC10
50
(Z) Basic(without trunnio...
CG1KLN50-1+1Z-XC10
50
(L) Axial foot
CG1KFN50-1+1Z-XC10
50
(F) Front flange
CG1KUN50-1+1Z-XC10
50
(U) Front trunnion
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CG1K-Z/CDG1K-Z_XC11 - Dual Stroke Cylinder/Single Rod Type/Non-rotating Rod...
SMC
28.09.2023
CG1-Z/CDG1-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
14.12.2022
CG1/CDG1 - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
MB1-Z/MDB1-Z_-XC10 - Dual Stroke Cylinder/Double Rod Type/Standard Type
SMC Corporation
18.04.2024
CG1KW-Z/CDG1KW-Z - Air Cylinder/Non-rotating: Double Acting Double Rod
SMC
28.09.2023
CM2K-Z/CDM2K-Z XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
CG1K/CDG1K - Air Cylinder/Non-rotating: Double Acting
SMC
28.09.2023
CG5S/CDG5S - Stainless Steel Cylinder
SMC Corporation
18.04.2024
CG1W-Z/CDG1W-Z - Air Cylinder/Standard: Double Acting Double Rod
SMC
28.09.2023
CG - Pivot Bracket
SMC
03.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表