您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Standard Type CF...B
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/standard_type/full_complement_type_with_hexagon_hole_asmtab.prj},{NB=CF18VB},{STDRT=18},{VERS=2},{MASS=255},{BLTYP1=2},{BLTYP2=3},{SD=18},{D=40},{C=20},{SD1=18},{G1=19},{GD=7},{GW=2.0},{NDM=18.000},{P=1.500},{G11=18},{GZ11=16.160},{GS11=1.50},{B=21.6},{B1=58},{B2=36},{B31=8},{C1=0.8},{SG11=6},{SG21=3},{H=8},{SR=1.0},{SF=29},{TRQ=86.2},{L=15.8},{DAR=2.0},{ZEFF=41},{PKVAL1=41},{PKVAL2=41},{BLRE=2},{RS=0.3},{FW=24.20},{C1OR=15.8},{TUU=0.00},{DKP=30.7},{CKP1=2.71},{CSS1=2.72},{CKP2=0.7},{CSS2=0.5},{CSF=1.0},{I1=10.0},{I2=39.42},{POH=16.42},{G3=3},{OH=2.5},{DSL=0.0},{CSL=0.0},{SRL=10.0},{TSS1=31.8},{W3IR=0.0},{CR=25300},{COR=51300},{FMAX=31100},{SC=1},{AXP1=0},{AXP2=0},{VERS1=1},{IG2=2.86},{S1=30},{GD1=6},{IG1=10.0},{CETC=5.0},{CETC1=7.58},{CETC2=13.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
GD
Length
[mm]
GW
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
H
Dimension
[mm]
SR
rs min
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CF6VBR
6
CF6VBR
19
16
11
6
M6x1
8
3
1.0
12.2
28
16
-
0.6
-
-
3
0.3
11
2.7
6980
8500
1950
CF6VB
6
CF6VB
19
16
11
6
M6x1
8
3
1.0
12.2
28
16
-
0.6
-
-
3
0.3
11
2.7
6980
8500
1950
CF6VBUUR
6
CF6VBUUR
19
16
11
6
M6x1
8
3
1.0
12.2
28
16
-
0.6
-
-
3
0.3
11
2.7
6980
8500
1950
CF6VBUU
6
CF6VBUU
19
16
11
6
M6x1
8
3
1.0
12.2
28
16
-
0.6
-
-
3
0.3
11
2.7
6980
8500
1950
CF8VBR
8
CF8VBR
29
19
11
8
M8x1.25
10
4
1.0
12.2
32
20
-
0.6
-
-
4
0.3
13
6.5
8170
11200
4620
CF8VB
8
CF8VB
29
19
11
8
M8x1.25
10
4
1.0
12.2
32
20
-
0.6
-
-
4
0.3
13
6.5
8170
11200
4620
CF8VBUUR
8
CF8VBUUR
29
19
11
8
M8x1.25
10
4
1.0
12.2
32
20
-
0.6
-
-
4
0.3
13
6.5
8170
11200
4620
CF8VBUU
8
CF8VBUU
29
19
11
8
M8x1.25
10
4
1.0
12.2
32
20
-
0.6
-
-
4
0.3
13
6.5
8170
11200
4620
CF10VBR
10
CF10VBR
46
22
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10VB
10
CF10VB
46
22
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10VBUUR
10
CF10VBUUR
46
22
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10VBUU
10
CF10VBUU
46
22
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10-1VBR
10
CF10-1VBR
61
26
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10-1VB
10
CF10-1VB
61
26
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10-1VBUUR
10
CF10-1VBUUR
61
26
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF10-1VBUU
10
CF10-1VBUU
61
26
12
10
M10x1.25
12
4
1.0
13.2
36
23
-
0.6
-
-
4
0.3
16
13.8
9570
14500
8650
CF12VBR
12
CF12VBR
97
30
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12VB
12
CF12VB
97
30
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12VBUUR
12
CF12VBUUR
97
30
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12VBUU
12
CF12VBUU
97
30
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12-1VBR
12
CF12-1VBR
107
32
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12-1VB
12
CF12-1VB
107
32
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12-1VBUUR
12
CF12-1VBUUR
107
32
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF12-1VBUU
12
CF12-1VBUU
107
32
14
12
M12x1.5
13
5
1.5
15.2
40
25
6
0.6
6
3
6
0.6
21
21.9
13500
19700
13200
CF16VBR
16
CF16VBR
173
35
18
16
M16x1.5
17
5
1.5
19.6
52
32
8
0.8
6
3
6
0.6
26
58.5
20700
37600
23200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Screw driver slot (CF...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表