您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
CF - Flat Suction Cups without Spokes
Gamavuoto
SUCTION CUPS AND SUPPORTS
SUCTION CUPS WITH SUPPORT
Powered by
CAD模型選擇
{gamavuoto/ventose_e_supporti/ventose_con_supporto/cf.prj},{NB=CF04073},{SHA256=ep43IgwX4N4RPn/ilzETD5DOq86p2xTT2XKoRIhb3oU=},{INAME=cf04073},{NAME=cf04073},{NNCUSTOM=CF},{NTCUSTOM=Ventose piane senza raggi},{NBCUSTOM=CF04073},{LINACUSTOM=CF04073},{STEPFILE=CF04073},{PNGFILE=CF},{DWGFILE=CF04073},{CODE=CF04073},{A=42},{B=G1/4\"}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
Dimension
[mm]
B
Threaded Connection
ⁿ/ₐ
CF02000
CF02000
22
M5
CF02010
CF02010
22
M5 - G1/8"
CF02020
CF02020
22
M5 - G1/8"
CF02060
CF02060
22
G1/8"
CF02061
CF02061
22
G1/8"
CF02063
CF02063
22
G1/8"
CF02064
CF02064
22
G1/8"
CF02090
CF02090
22
M5
CF02091
CF02091
22
M5
CF02093
CF02093
22
M5
CF03000
CF03000
32
M5
CF03010
CF03010
32
M5 - G1/8"
CF03020
CF03020
32
M5 - G1/8"
CF03050
CF03050
32
M5 - G1/8"
CF03060
CF03060
32
G1/8"
CF03061
CF03061
32
G1/8"
CF03062
CF03062
32
G1/8"
CF03063
CF03063
32
G1/8"
CF03064
CF03064
32
G1/8"
CF03065
CF03065
32
G1/8"
CF03090
CF03090
32
M5
CF03091
CF03091
32
M5
CF03092
CF03092
32
M5
CF03093
CF03093
32
M5
CF03095
CF03095
32
M5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AF - Flat Suction Cups with Spokes and support
Gamavuoto
23.04.2024
VC - Spherical VC-LINE suction cups without support
Gamavuoto
23.04.2024
PK2 - High-durability
CONVUM Ltd.
17.05.2021
MF - Bellow suction cups
Gamavuoto
23.04.2024
PFG - Flat pad (Pad only)
CONVUM Ltd.
20.12.2021
PUG - Swivel pad
CONVUM Ltd.
17.05.2021
CF - Flat Suction Cups without Spokes
Gamavuoto
23.04.2024
CORE - Pad core for PJG
CONVUM Ltd.
17.05.2021
PNG - Thin lip pad
CONVUM Ltd.
17.05.2021
PK2B
CONVUM Ltd.
17.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表