您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQSM - Compact Cylinder with Stable Lubrication Function (Lub-retainer)/Standard: Double Acting, Single Rod
SMC
bp2_standard_air_cylinder
CQS Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cqs/cqsm_asmtab.prj},{NB=CDQSB20M-5D(0_0)},{BORE=20},{AA1=24.0},{AA2=34.0},{AA3=55.5},{BB1=19.5},{BB2=29.5},{BB3=41.0},{FF1=5.5},{FF2=5.5},{FF3=9.0},{LL1=4.5},{LL2=14.5},{C=7},{D=10},{E=36},{I=47},{K=8},{M=25.5},{N=5.4},{OB=9.0},{Q=9.0},{RA=10},{RB=7},{T=1.0},{B1=13},{C1=12},{H1=5},{L11=18.5},{L12=28.5},{X=14.0},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0.000},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{MOUNT=(B) Through-hole/Both ends tapped common (Standard)},{MAGNET=(D) With magnet},{ACTION=(D) Double acting},{H=M5x0.8},{OA=M6x1.0},{MM=M8x1.25},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{BODY=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
MAGNET
Built-in magnet
ⁿ/ₐ
ACTION
Action
ⁿ/ₐ
CDQSB20M-5D
20
(B) Through-hole/Both end...
(D) With magnet
(D) Double acting
CDQSL20M-5D
20
(L) Foot style
(D) With magnet
(D) Double acting
CDQSLC20M-5D
20
(LC) Compact foot style
(D) With magnet
(D) Double acting
CDQSF20M-5D
20
(F) Rod side flange style
(D) With magnet
(D) Double acting
CDQSG20M-5D
20
(G) Head side flange styl...
(D) With magnet
(D) Double acting
CDQSD20M-5D
20
(D) Double clevis style
(D) With magnet
(D) Double acting
CDQSB25M-5D
25
(B) Through-hole/Both end...
(D) With magnet
(D) Double acting
CDQSL25M-5D
25
(L) Foot style
(D) With magnet
(D) Double acting
CDQSLC25M-5D
25
(LC) Compact foot style
(D) With magnet
(D) Double acting
CDQSF25M-5D
25
(F) Rod side flange style
(D) With magnet
(D) Double acting
CDQSG25M-5D
25
(G) Head side flange styl...
(D) With magnet
(D) Double acting
CDQSD25M-5D
25
(D) Double clevis style
(D) With magnet
(D) Double acting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
SMC
04.04.2022
CQSM - Compact Cylinder with Stable Lubrication Function (Lub-retainer)/Sta...
SMC Corporation
18.04.2024
CY3B - Magnetically Coupled Rodless Cylinder Basic Type
SMC
28.09.2023
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
SMC Corporation
18.04.2024
HLS series - slide table cylinder
AirTAC
21.07.2022
F - Floating Joint
AirTAC
06.04.2022
CQS/CDQS - Compact Cylinder:Standard Type Single Acting,Single Rod
SMC Corporation
18.04.2024
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
CQS/CDQS - Compact Cylinder:Standard Type Single Acting,Single Rod
SMC
04.04.2022
MINI-KEEPER
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
15.09.2022
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC
26.09.2023
CQSW - Compact Cylinder:Standard Type Double Acting,Double Rod
SMC
04.04.2022
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC Corporation
23.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表