CD-G CG3 - Clevis Pin
SMC
bp2_standard_air_cylinder
CG3 Air Cylinder Short Type Standard:Double Acting Single Rod
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cg3/accessories/cg3_cd.prj},{NB=CD-G03_CG3},{MODEL=CD-G03},{BORE=32},{DD9=12 -0.050/-0.093},{DD9N=12},{L=59.4},{D=11.5},{LL=54.0},{M=1.55},{T=1.15},{RING=Type C12 for axis}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
DD9
ⁿ/ₐ
L
[mm]
D
[mm]
LL
[mm]
M
[mm]
T
[mm]
RING
Applicable snap ring
ⁿ/ₐ
CD-G02
CD-G02
20
8 -0.040/-0.076
43.4
7.6
38.6
1.50
0.90
Type C8 for axis
CD-G25
CD-G25
25
10 -0.040/-0.076
48.0
9.6
42.6
1.55
1.15
Type C10 for axis
CD-G03
CD-G03
32
12 -0.050/-0.093
59.4
11.5
54.0
1.55
1.15
Type C12 for axis
CD-G04
CD-G04
40
14 -0.050/-0.093
71.4
13.4
65.0
2.05
1.15
Type C14 for axis
CD-G05
CD-G05
50
16 -0.050/-0.093
86.0
15.2
79.6
2.05
1.15
Type C16 for axis
CD-G06
CD-G06
63
18 -0.050/-0.093
105.4
17.0
97.8
2.45
1.35
Type C18 for axis
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表