您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CC-1245 - Cam Followers - Stud, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Cam Followers
Cam Followers - Stud, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050400/p040355/ccf-1245.prj},{NB=CCF-1260},{PN=CCF-1260},{AMERSID=1045712},{APACID=-},{EMEAID=-},{A=1.000},{B=0.6250},{C=0.4375},{D=1.000},{E=0.500},{F=7/16-20},{G=0.25000000},{H=0.09375000},{J=0.18750000},{DYN=2225.0},{STATIC=3060.0},{PITCH=0.0500},{LENGTH=1.66625},{HUBLENGTH=0.66625},{HUBRAD=0.051},{THREE=0.03125},{GROOVEDPTH=0.05500},{CHAMFER=0.0125},{SMALLGROOVEDPTH=0.05500},{RELIEFDEPTH=0.530},{HUBDIA=1.002},{RELIEFDIAMETER=0.371},{GROOVEOD=0.787},{GROOVEID=0.757},{SMALLGROVEDIA=0.4475},{KEYWAF=0.2500},{WAFKEYDPTH=0.260},{KEYDPTH=0.275},{KEYID=0.259},{KEYOD=0.314},{JDEPTH=0.325},{JID=0.1772},{JDPTH=1.282},{JCUT=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Roller Diameter
[Inch]
B
B Roller Length
[Inch]
C
C Stud Diameter
[Inch]
D
D Stud Length
[Inch]
E
E Thread Length
[Inch]
F
F Thread Size
ⁿ/ₐ
G
G Oil Hole Center
[Inch]
H
H Oil Hole Diameter
[Inch]
J
J Lube Fitting Size
[Inch]
DYN
Dynamic Rating Lbs
[Inch]
STATIC
Static Rating Lbs
[Inch]
CCF-1245
CCF-1245
1045709
-
-
0.500
0.3750
0.1900
0.625
0.250
10-32
0
0
0
680.0
790.0
CCF-1250
CCF-1250
1045710
-
-
0.625
0.4375
0.2500
0.750
0.312
1/4-28
0
0
0
955.0
1215.0
CCF-1255
CCF-1255
1045711
-
-
0.750
0.5000
0.3750
0.875
0.375
3/8-24
1/4
3/32
3/16
1660.0
2065.0
CCF-1260
CCF-1260
1045712
-
-
1.000
0.6250
0.4375
1.000
0.500
7/16-20
1/4
3/32
3/16
2225.0
3060.0
CCF-1265
CCF-1265
1045713
-
-
1.250
0.7500
0.5000
1.250
0.625
1/2-20
5/16
3/32
3/16
3930.0
4250.0
CCF-1270
CCF-1270
1045714
-
-
1.500
0.8750
0.6250
1.500
0.750
5/8-18
3/8
3/32
3/16
4840.0
5640.0
CCF-1275
CCF-1275
1045715
-
-
1.750
1.0000
0.7500
1.750
0.875
3/4-16
7/16
3/32
3/16
6385.0
7920.0
CCF-1280
CCF-1280
1045716
-
-
2.000
1.2500
0.8750
2.000
1.000
7/8-14
1/2
1/8
3/16
8090.0
10570.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表