您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CC-403 - Rigid Couplings - Two Piece w/Keyway
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Rigid Couplings
Rigid Couplings - Two Piece w/Keyway
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010400/p040675/cc-403.prj},{NB=CC-409},{PN=CC-409},{AMERSID=1091389},{APACID=-},{EMEAID=-},{BOREA=0.750},{KEYA=0.18750000},{BOREB=0.625},{KEYB=0.18750000},{LENGTH=2.25000000},{OD=1.50000000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOREA
Bore A
[Inch]
KEYA
Key A
[Inch]
BOREB
Bore B
[Inch]
KEYB
Key B
[Inch]
LENGTH
Length
[Inch]
OD
Outside Diameter
[Inch]
CC-403
CC-403
1091384
-
-
0.375
3/32
0.375
3/32
1 3/8
7/8
CC-404
CC-404
1091385
-
-
0.500
1/8
0.375
3/32
1 3/4
1 1/8
CC-405
CC-405
1091386
-
-
0.500
1/8
0.500
1/8
1 3/4
1 1/8
CC-406
CC-406
1091387
-
-
0.625
3/16
0.500
1/8
2
1 5/16
CC-407
CC-407
1091388
-
-
0.625
3/16
0.625
3/16
2
1 5/16
CC-409
CC-409
1091389
-
-
0.750
3/16
0.625
3/16
2 1/4
1 1/2
CC-410
CC-410
1091390
-
-
0.750
3/16
0.750
3/16
2 1/4
1 1/2
CC-412
CC-412
1091391
-
-
0.875
3/16
0.875
3/16
2 1/2
1 5/8
CC-415
CC-415
1091392
-
-
1.000
1/4
1.000
1/4
3
1 3/4
CC-416
CC-416
1091393
-
-
1.125
1/4
1.125
1/4
3 1/8
1 7/8
CC-419
CC-419
1091394
-
-
1.250
1/4
1.250
1/4
3 1/4
2 1/16
CC-423
CC-423
1091395
-
-
1.500
3/8
1.500
3/8
3 7/8
2 5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CC-150 - Rigid Couplings - One Piece w/Keyway
Essentra Components
19.04.2016
SC-250 - Rigid Couplings - Sleeve
Essentra Components
19.04.2016
CC-103 - Rigid Couplings - One Piece w/Keyway
Essentra Components
19.04.2016
GU-3004 - Rigid Couplings - Regular Shaft
Essentra Components
19.04.2016
ACE-21 - Shock Locknuts - Hex Locknut
Essentra Components
19.04.2016
ACE-28 - Shock Locknuts - Round Lock Nut
Essentra Components
19.04.2016
GU-4001 - Flexible Couplings - Clamping
Essentra Components
19.04.2016
ED-500 - Shock Locknuts - Lock Ring
Essentra Components
19.04.2016
CC-503 - Rigid Couplings - Two Piece w/o Keyway
Essentra Components
19.04.2016
TC-801553 - Mounting Blocks
Essentra Components
19.04.2016
ED-700 - Shock Locknuts - Hex Jam Nut
Essentra Components
19.04.2016
IP-100 - Pillow Blocks
Essentra Components
19.04.2016
SHR-55C/CW - High Performance Rubber Coupling
Sungil Machinery
19.03.2023
WK8 - Metal Bellow Coupling with clamping hub - axial pluggable
StS Coupling GmbH
10.02.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表