您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 404 - Capstan screws
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_404.prj},{NB=Kreuzlochschraube DIN 404 M4x20 51289.040.020High},{CNSORDERNO=51289.040.020},{D=4},{L=20},{PACKAGING=100},{VARIANT=0.000},{FABNETWEIGHT=2.700},{LX=0},{P=0.700},{BX=22.000},{DA=4.700},{DB=2.000},{DK=7.000},{DS=4.000},{F=0.600},{K=5.000},{N=1.000},{R=0.200},{DL=10.000},{T=1.700},{U=2.000},{X=1.750},{A=2.100},{RIDG1=1.100},{NENNID=M4X20},{BRAND=Fabory},{STANDARD=DIN 404},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A1-50},{SURFACETREATME=},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494098403},{INTRASTATCODE=73181552},{ECLASS=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length
[mm]
DA
[mm]
DB
Hole diameter min.
[mm]
DK
Head diameter max.
[mm]
DS
[mm]
F
~
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head min.
[mm]
DL
Raised head diameter ~
[mm]
T
Depth of the driving feature max.
[mm]
U
Center hole distance
[mm]
X
Length of the thread run-out
[mm]
Capstan screw DIN 404 M3x...
51289.030.004
M3X4
3
4
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00068
Y
8715494109512
73181552
31161501
200
2.387
0.500
2.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24906.030.005
M3X5
3
5
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Zinc plated
Cylindrical head
Slotted
0.00072
Y
8717077266209
7318155890
31161501
100
2.387
0.500
3.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.005
M3X5
3
5
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00072
Y
8715494109529
73181552
31161501
200
2.387
0.500
3.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24905.030.006
M3X6
3
6
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00077
Y
8717077266087
7318155890
31161501
100
2.387
0.500
4.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24906.030.006
M3X6
3
6
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Zinc plated
Cylindrical head
Slotted
0.00077
Y
8717077266216
7318155890
31161501
100
2.387
0.500
4.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.006
M3X6
3
6
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00077
Y
8715494101004
73181552
31161501
200
2.387
0.500
4.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24905.030.008
M3X8
3
8
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00086
Y
8717077266094
7318155890
31161501
100
2.387
0.500
6.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24906.030.008
M3X8
3
8
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Zinc plated
Cylindrical head
Slotted
0.00090
Y
8717077266223
7318155890
31161501
100
2.387
0.500
6.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.008
M3X8
3
8
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00086
Y
8715494101011
73181552
31161501
200
2.387
0.500
6.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24905.030.010
M3X10
3
10
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00095
Y
8717077266100
7318155890
31161501
100
2.387
0.500
8.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
24906.030.010
M3X10
3
10
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Zinc plated
Cylindrical head
Slotted
0.00095
Y
8717077266230
7318155890
31161501
100
2.387
0.500
8.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.010
M3X10
3
10
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00095
Y
8715494101028
73181552
31161501
200
2.387
0.500
8.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.012
M3X12
3
12
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00105
Y
8715494101035
73181552
31161501
200
2.387
0.500
10.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.016
M3X16
3
16
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00127
Y
8715494098328
73181552
31161501
200
2.387
0.500
14.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M3x...
51289.030.020
M3X20
3
20
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00150
Y
8715494098335
73181552
31161501
200
2.387
0.500
18.500
3.600
1.500
5.500
3.000
0.500
4.000
0.800
0.100
8.000
1.250
1.500
1.250
Capstan screw DIN 404 M4x...
24905.040.005
M4X5
4
5
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00141
Y
8717077266117
7318155890
31161501
100
3.141
0.700
2.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
51289.040.005
M4X5
4
5
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00141
Y
8715494098342
73181552
31161501
100
3.141
0.700
2.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
24905.040.006
M4X6
4
6
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00149
Y
8717077266124
7318155890
31161501
100
3.141
0.700
3.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
24906.040.006
M4X6
4
6
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Zinc plated
Cylindrical head
Slotted
0.00149
Y
8717077266247
7318155890
31161501
100
3.141
0.700
3.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
51289.040.006
M4X6
4
6
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00149
Y
8715494098359
73181552
31161501
100
3.141
0.700
3.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
24905.040.008
M4X8
4
8
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00164
Y
8717077266131
7318155890
31161501
100
3.141
0.700
5.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
51289.040.008
M4X8
4
8
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00164
Y
8715494098366
73181552
31161501
100
3.141
0.700
5.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
24905.040.010
M4X10
4
10
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Plain
Cylindrical head
Slotted
0.00179
Y
8717077266148
7318155890
31161501
100
3.141
0.700
7.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
24906.040.010
M4X10
4
10
Fabory
DIN 404
Metric thread
Machine screw
Steel
5.8
Zinc plated
Cylindrical head
Slotted
0.00179
Y
8717077266254
7318155890
31161501
100
3.141
0.700
7.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
Capstan screw DIN 404 M4x...
51289.040.010
M4X10
4
10
Fabory
DIN 404
Metric thread
Machine screw
Stainless steel
A1-50
Cylindrical head
Slotted
0.00179
Y
8715494098373
73181552
31161501
100
3.141
0.700
7.900
4.700
2.000
7.000
4.000
0.600
5.000
1.000
0.200
10.000
1.700
2.000
1.750
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 404 - Steel 5.8
Böllhoff
26.10.2021
DIN ≈11024 - Springs cotter
Fabory
13.02.2023
DIN 933 - Stainless steel A4
Böllhoff
26.10.2021
DIN 417 - Slotted set screws with full dog point
Fabory
21.04.2022
Reference 62750 - U bolt without nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 1434 B - Clevis pins with small head, without cotter pin hole, form A
Fabory
13.02.2023
97940 - Grease nipples conical head DIN 71412
norelem
30.05.2024
Reference 62618 - Prevalling torque type dome cap nut plastic insert DIN 98...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
B500 - Square U-Bolt
Eaton B-Line
17.10.2023
DIN 427 - Slotted headless screws with chamfered end
Fabory
21.04.2022
U Bolt RUB ss - U Bolt RUB ss
Sikla
08.04.2024
23900 - O-rings
norelem
30.05.2024
DIN 427 - Steel 14 H
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表