CA53A B - Bearing seat · Outer spherical bearing with suspended seat · Casting shape
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/ca53a_b.prj},{NB=CA53BT-205},{SC=CA53BT},{TYPE=Standard type},{MT=HT200 gray cast iron},{MT2=GCr15},{SPE=205},{IM=UCFB205},{D=25},{H=116},{L=56},{J=34},{H2=52},{H1=45},{J1=27},{L1=68},{A3=35.7},{A=27.0},{A2=16},{B=34.0},{N=10},{A1=13},{S=14.3},{TOL=±0.5},{X=0.6},{BOLT=M8},{MM=6},{TT=8},{CR=14000},{COR=7880},{WEIGHT=680},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material (bearing seat)
ⁿ/ₐ
MT2
material(Bearing)
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
IM
International models
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
J
[mm]
H2
[mm]
H1
[mm]
J1
[mm]
L1
[mm]
A3
[mm]
A
[mm]
A2
[mm]
B
[mm]
N
[mm]
A1
[mm]
S
[mm]
TOL
Installation hole size (△) tolerance
[mm]
X
Installation hole position deviation x
[mm]
BOLT
bolt
ⁿ/ₐ
MM
ⁿ/ₐ
TT
Tightening torque
[N·m]
CR
Basic rated dynamic load Cr
[N]
COR
Basic rated static load Cor
[N]
WEIGHT
weight
[g]
CA53AT-201
CA53AT-201
CA53AT
Economic type
HT200 gray cast iron
GCr15
201
UCFB201
12
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53AT-202
CA53AT-202
CA53AT
Economic type
HT200 gray cast iron
GCr15
202
UCFB202
15
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53AT-203
CA53AT-203
CA53AT
Economic type
HT200 gray cast iron
GCr15
203
UCFB203
17
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53AT-204
CA53AT-204
CA53AT
Economic type
HT200 gray cast iron
GCr15
204
UCFB204
20
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53AT-205
CA53AT-205
CA53AT
Economic type
HT200 gray cast iron
GCr15
205
UCFB205
25
116
56
34
52
45
27
68
35.7
27.0
16
34.0
10
13
14.3
±0.5
0.6
M8
6
8
14000
7880
680
CA53AT-206
CA53AT-206
CA53AT
Economic type
HT200 gray cast iron
GCr15
206
UCFB206
30
132
65
40
55
50
29
80
40.2
31.0
18
38.1
10
13
15.9
±0.5
0.6
M8
6
8
19500
11200
920
CA53AT-207
CA53AT-207
CA53AT
Economic type
HT200 gray cast iron
GCr15
207
UCFB207
35
144
70
46
62
55
32
90
44.4
34.0
19
42.9
10
15
17.5
±0.5
0.8
M8
8
8
25700
15200
1300
CA53AT-208
CA53AT-208
CA53AT
Economic type
HT200 gray cast iron
GCr15
208
UCFB208
40
164
78
50
72
60
41
100
51.2
36.0
21
49.2
12
16
19.0
±0.5
0.8
M10
10
17
29600
18200
1800
CA53AT-209
CA53AT-209
CA53AT
Economic type
HT200 gray cast iron
GCr15
209
UCFB209
45
175
80
54
76
65
43
106
52.2
38.0
22
49.2
12
18
19.0
±0.5
0.8
M10
10
17
31850
20800
2000
CA53AT-210
CA53AT-210
CA53AT
Economic type
HT200 gray cast iron
GCr15
210
UCFB210
50
186
86
58
82
68
46
114
54.6
40.0
22
51.6
12
18
19.0
±0.5
0.8
M10
10
17
35100
23200
2300
CA53BT-201
CA53BT-201
CA53BT
Standard type
HT200 gray cast iron
GCr15
201
UCFB201
12
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BT-202
CA53BT-202
CA53BT
Standard type
HT200 gray cast iron
GCr15
202
UCFB202
15
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BT-203
CA53BT-203
CA53BT
Standard type
HT200 gray cast iron
GCr15
203
UCFB203
17
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BT-204
CA53BT-204
CA53BT
Standard type
HT200 gray cast iron
GCr15
204
UCFB204
20
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BT-205
CA53BT-205
CA53BT
Standard type
HT200 gray cast iron
GCr15
205
UCFB205
25
116
56
34
52
45
27
68
35.7
27.0
16
34.0
10
13
14.3
±0.5
0.6
M8
6
8
14000
7880
680
CA53BT-206
CA53BT-206
CA53BT
Standard type
HT200 gray cast iron
GCr15
206
UCFB206
30
132
65
40
55
50
29
80
40.2
31.0
18
38.1
10
13
15.9
±0.5
0.6
M8
6
8
19500
11200
920
CA53BT-207
CA53BT-207
CA53BT
Standard type
HT200 gray cast iron
GCr15
207
UCFB207
35
144
70
46
62
55
32
90
44.4
34.0
19
42.9
10
15
17.5
±0.5
0.8
M8
8
8
25700
15200
1300
CA53BT-208
CA53BT-208
CA53BT
Standard type
HT200 gray cast iron
GCr15
208
UCFB208
40
164
78
50
72
60
41
100
51.2
36.0
21
49.2
12
16
19.0
±0.5
0.8
M10
10
17
29600
18200
1800
CA53BT-209
CA53BT-209
CA53BT
Standard type
HT200 gray cast iron
GCr15
209
UCFB209
45
175
80
54
76
65
43
106
52.2
38.0
22
49.2
12
18
19.0
±0.5
0.8
M10
10
17
31850
20800
2000
CA53BT-210
CA53BT-210
CA53BT
Standard type
HT200 gray cast iron
GCr15
210
UCFB210
50
186
86
58
82
68
46
114
54.6
40.0
22
51.6
12
18
19.0
±0.5
0.8
M10
10
17
35100
23200
2300
CA53BU-201
CA53BU-201
CA53BU
Standard type
SUS440C
SUS440C
201
UCFB201
12
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BU-202
CA53BU-202
CA53BU
Standard type
SUS440C
SUS440C
202
UCFB202
15
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BU-203
CA53BU-203
CA53BU
Standard type
SUS440C
SUS440C
203
UCFB203
17
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BU-204
CA53BU-204
CA53BU
Standard type
SUS440C
SUS440C
204
UCFB204
20
110
52
32
52
42
27
62
33.3
25.5
15
31.0
10
12
12.7
±0.5
0.6
M8
6
8
12800
6650
640
CA53BU-205
CA53BU-205
CA53BU
Standard type
SUS440C
SUS440C
205
UCFB205
25
116
56
34
52
45
27
68
35.7
27.0
16
34.0
10
13
14.3
±0.5
0.6
M8
6
8
14000
7880
680
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FAA211-214 - Ball bearing with flange (small and deep groove) double cover ...
YDFA
29.03.2024
with Setscrew
Jtekt North America
13.12.2018
with Setscrew
NSK Rolling Bearing
04.04.2024
CA58C_D - Bearing seat · Micro diamond seat outer spherical bearing · Screw...
HEFA
29.04.2024
MAE-DNM-SM/I-B3-6/POLIG - Standard Three-Phase Motors SM/I, Model B3, 6-pol...
MÄDLER
26.04.2024
Set Screw Flange Bracket Metric Bore - Stainless Housing, Stainless Steel I...
Dodge
28.07.2021
FB -Flanged Bracket Bearings - Metric - Food Safe Mounted Bearings
Baldor Reliance
09.11.2021
with Setscrew
FYH INC.
16.11.2022
AYF_004HC_HY - Y-bearing 3-bolt bracket flanged units
SKF
29.05.2024
MMB - Reduser - Bevel Gear Box
Misumi
08.06.2021
XTrue Series - Gearheads
Thomson Linear
03.11.2023
CBHPA,CBHPK,CBHPB,CBHPC,CBHPT,CBHPM,CBHPP - Synchronous pulley - high torqu...
SRD-FA
04.04.2023
EAU01_19 - Trapezoidal tooth synchronous wheel ?¡è AT5 type
Yiheda 3D Electronic Gallery
09.05.2024
MAE-DNM-SM/I-B3-2/POLIG - Standard Three-Phase Motors SM/I, Model B3, 2-pol...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성