您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CA2H/CDA2H - Air-Hidro Cylinder/Standard: Double Acting Single Rod
SMC
bp2_standard_air_cylinder
CA2 Air cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ca2/ca2h_asmtab.prj},{NB=CA2GH50-25(0_0_0)},{OUTD=55},{BORE=50},{MOUNT=(G) Rear flange},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{TUBEMAT=},{STROKE=25},{SMAX=1000},{POS=0},{THREAD=},{BOOT=-},{STOP=0},{THREAD2=0},{A=35},{AL=32},{B=70},{B1=27},{C=52},{D=20},{E=40},{F=10},{G=17},{H1=11},{J=M8x1.25},{JN=8},{K=7},{KA=18},{MM=M18x1.5},{MMN=18},{N=30.0},{P=3/8},{PN=16.662},{PK=10.05},{S=90},{E3=52},{H3=66},{L3=1/4 stroke},{L3X=0.25},{LD=0.0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LY=0},{X=0},{Y=0},{FB=81},{FV=70},{FD=9.0},{CD=0},{CDN=0},{CX=0},{CXN=0.0},{L=0},{RR=0},{U=0},{Z=0},{Z3=0},{CZ=0.0},{TD=0},{TDN=0},{TT=0},{TX=0},{TY=0},{TZ=0},{PPATH=ca2h/ca2h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting type
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CA2BH40-25
40
(B) Basic
-
CA2BH50-25
50
(B) Basic
-
CA2BH63-25
63
(B) Basic
-
CA2BH80-25
80
(B) Basic
-
CA2BH100-25
100
(B) Basic
-
CA2LH40-25
40
(L) Axial foot
-
CA2LH50-25
50
(L) Axial foot
-
CA2LH63-25
63
(L) Axial foot
-
CA2LH80-25
80
(L) Axial foot
-
CA2LH100-25
100
(L) Axial foot
-
CA2FH40-25
40
(F) Front flange
-
CA2FH50-25
50
(F) Front flange
-
CA2FH63-25
63
(F) Front flange
-
CA2FH80-25
80
(F) Front flange
-
CA2FH100-25
100
(F) Front flange
-
CA2GH40-25
40
(G) Rear flange
-
CA2GH50-25
50
(G) Rear flange
-
CA2GH63-25
63
(G) Rear flange
-
CA2GH80-25
80
(G) Rear flange
-
CA2GH100-25
100
(G) Rear flange
-
CA2CH40-25
40
(C) Single clevis
-
CA2CH50-25
50
(C) Single clevis
-
CA2CH63-25
63
(C) Single clevis
-
CA2CH80-25
80
(C) Single clevis
-
CA2CH100-25
100
(C) Single clevis
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CA2-Z/CDA2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
12000 - Pneumatic cylinders DIN ISO 15552 standard cylinder
norelem
30.04.2024
C85/CD85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
SMC
28.09.2023
Discontinued Product : CA2/CDA2 - Air Cylinder/Standard: Double Acting Sing...
SMC
28.09.2023
CA2K/CDA2K - Air Cylinder/Non-Rotating: Double Acting Single Rod
SMC
28.09.2023
CHA - Tie-rod Type Hydraulic Cylinder(Double Acting/Single Rod)
SMC Corporation
02.02.2022
CA2 Y - Double Knuckle Joint
SMC
10.11.2021
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC
28.09.2023
JA OPTION - Floating Joint: Standard Type
SMC
28.09.2023
JMB/JMDB - Air Cylinders: Double Acting Single Rod
SMC
28.09.2023
CA2/CDA2-XC88/XC89/XC91 - Spatter Resistant Cylinder for Arc Welding/Air Cy...
SMC
28.09.2023
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CA2H/CDA2H - Air-Hidro Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
CA2Y-Z/CDA2Y-Z - Smooth Cylinder
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表