您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
C96Y C/C96YD C - ISO Cylinder:Smooth Cylinder Double Acting,Single Rod
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp96_c96/c96y_c_asmtab.prj},{NB=C96YT50-1C(0_0)},{BORE=50},{MOUNT=(T) Center trunnion},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=1},{SMAX=1000},{POS=0},{CUSHION=(C) Bumper cushion},{OMSC=},{THREAD=0},{PPATH=c96y_c/assembly/c96y_c_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CUSHION
Cushion
ⁿ/ₐ
C96YB32-1C
32
(B) Basic
(C) Bumper cushion
C96YL32-1C
32
(L) Axial foot
(C) Bumper cushion
C96YF32-1C
32
(F) Rod side flange
(C) Bumper cushion
C96YG32-1C
32
(G) Head side flange
(C) Bumper cushion
C96YC32-1C
32
(C) Single clevis
(C) Bumper cushion
C96YD32-1C
32
(D) Double clevis
(C) Bumper cushion
C96YT32-1C
32
(T) Center trunnion
(C) Bumper cushion
C96YB40-1C
40
(B) Basic
(C) Bumper cushion
C96YL40-1C
40
(L) Axial foot
(C) Bumper cushion
C96YF40-1C
40
(F) Rod side flange
(C) Bumper cushion
C96YG40-1C
40
(G) Head side flange
(C) Bumper cushion
C96YC40-1C
40
(C) Single clevis
(C) Bumper cushion
C96YD40-1C
40
(D) Double clevis
(C) Bumper cushion
C96YT40-1C
40
(T) Center trunnion
(C) Bumper cushion
C96YB50-1C
50
(B) Basic
(C) Bumper cushion
C96YL50-1C
50
(L) Axial foot
(C) Bumper cushion
C96YF50-1C
50
(F) Rod side flange
(C) Bumper cushion
C96YG50-1C
50
(G) Head side flange
(C) Bumper cushion
C96YC50-1C
50
(C) Single clevis
(C) Bumper cushion
C96YD50-1C
50
(D) Double clevis
(C) Bumper cushion
C96YT50-1C
50
(T) Center trunnion
(C) Bumper cushion
C96YB63-1C
63
(B) Basic
(C) Bumper cushion
C96YL63-1C
63
(L) Axial foot
(C) Bumper cushion
C96YF63-1C
63
(F) Rod side flange
(C) Bumper cushion
C96YG63-1C
63
(G) Head side flange
(C) Bumper cushion
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
23.03.2022
C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
SMC
23.03.2022
C96K_C/C96KD_C - ISO Cylinder:Non-rotating Rod Type Double Acting,Single/Do...
SMC
26.09.2023
CY1S-Z - Magnetically Coupled Rodless Cylinder Slider Type/Slide Bearing
SMC Corporation
18.04.2024
C96S/C96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
CP96K_C/CP96KD_C - ISO Cylinder:Non-rotating Rod Type Double Acting,Single/...
SMC
26.09.2023
C96Y/C96YD - ISO Cylinder:Smooth Cylinder Double Acting,Single Rod
SMC
28.09.2023
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
CP95-X1439 - ISO Cylinder/Standard: Double Acting ISO 6431 / related VDMA 2...
SMC
28.09.2023
Discontinued Product: C96K/C96KD - ISO Cylinder:Non-rotating Rod Type Doubl...
SMC
28.09.2023
CP95N (Assembly) - ISO Cylinder with lock unit : Double Acting
SMC
28.09.2023
CP95P (Assembly) - ISO Cylinder/Standard: Double Acting with Positioner ISO...
SMC
28.09.2023
D-M9xWV - 2-Color Indication Solid State Switch / Direct Mounting / Perpend...
SMC
28.09.2023
D-P3DW - Magnetic field resistant 2 color indication style solid state swit...
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表