您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VWD IP66 - Anschlussarmatur
ABB Installation Products
PMA
1 PMAFIX
Anschlussarmaturen Polyamidgewinde
Metrisch-Gewinde
VW 90 Winkel
Powered by
CAD模型選擇
{thomas_betts/pma/1_pmafix/anschlussarmaturen_polyamidgewinde/metrisch-gewinde/vw_90_winkel/_vwd-m638gt.prj},{NB=BVWD-M202GT},{IDNR=_VWD-M202GT},{TYPE=M202GT},{COLOR=B},{BLACK=BVWD-M202GT},{GREY=SVWD-M202GT},{M=M20 x 1.5},{NW=12},{GL=11},{L=38.5},{H=47.5},{AD=23.5},{FD=26.0},{ID=13.0},{MAT=PA 6},{INFO=click here PDF document},{DI=0.000},{GID=13.000},{A2=21.500},{GAD=20.000},{GKD=18.200},{RD=16.000},{HV=5.200},{I=7.600},{GF1=1.000},{GF3=0.500},{VR=1.000},{FB=2.000},{GF2=0.500},{LA=15.000},{E=19.200},{ET=27.000},{ADF=18.500},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
TYPE
Thread - Thread Length
ⁿ/ₐ
M
Gewinde metrisch
ⁿ/ₐ
NW
Nennweite
ⁿ/ₐ
GL
Gewinde-Laenge
[mm]
L
Laenge
[mm]
H
Hoehe
[mm]
AD
Modul-Ø
[mm]
FD
Flansch-Ø
[mm]
ID
Lichte Weite
[mm]
MAT
Kunststoff
ⁿ/ₐ
BVWD-M12MGT
BVWD-M12MGT
M12MGT
M12 x 1.5
07
11
32.0
35.0
16.5
16.5
8.0
PA 6
BVWD-M120GT
BVWD-M120GT
M120GT
M12 x 1.5
10
11
34.0
39.5
20.0
20.0
8.0
PA 6
BVWD-M160GT
BVWD-M160GT
M160GT
M16 x 1.5
10
11
34.0
40.5
20.0
22.0
11.0
PA 6
BVWD-M162GT
BVWD-M162GT
M162GT
M16 x 1.5
12
11
38.5
46.0
23.5
23.0
11.0
PA 6
BVWD-M200GT
BVWD-M200GT
M200GT
M20 x 1.5
10
11
34.0
42.5
20.0
26.0
11.0
PA 6
BVWD-M202GT
BVWD-M202GT
M202GT
M20 x 1.5
12
11
38.5
47.5
23.5
26.0
13.0
PA 6
BVWD-M207GT
BVWD-M207GT
M207GT
M20 x 1.5
17
11
43.5
58.5
29.5
29.0
15.0
PA 6
BVWD-M253GT
BVWD-M253GT
M253GT
M25 x 1.5
23
12
54.0
65.0
37.0
31.0
19.0
PA 6
BVWD-M329GT
BVWD-M329GT
M329GT
M32 x 1.5
29
15
64.5
73.0
44.0
40.0
26.0
PA 6
BVWD-M406GT
BVWD-M406GT
M406GT
M40 x 1.5
36
19
78.0
96.0
53.5
51.0
32.0
PA 6
BVWD-M508GT
BVWD-M508GT
M508GT
M50 x 1.5
48
19
91.5
106.0
66.0
59.0
40.0
PA 6
BVWD-M638GT
BVWD-M638GT
M638GT
M63 x 1.5
48
19
94.5
114.0
66.0
75.0
51.0
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VWV IP68 - Fitting
ABB Installation Products
09.03.2023
VYD IP66 - Distributor
ABB Installation Products
09.03.2023
LB Threaded Aluminum - Conduit Bodies
ABB Installation Products
09.03.2023
VYR IP68 - Distributor
ABB Installation Products
09.03.2023
LL Threaded Aluminum - Conduit Bodies
ABB Installation Products
09.03.2023
VWD IP66 - Fitting
ABB Installation Products
09.03.2023
VWV IP68 - Fitting
ABB Installation Products
09.03.2023
C-105 Straps for Rigid Conduit, IMC and Pipe
ABB Installation Products
09.03.2023
VND IP66 - Fitting
ABB Installation Products
09.03.2023
VAD IP66 - Fitting
ABB Installation Products
09.03.2023
VND IP66 - Fitting
PMA
28.11.2023
VWD IP66 - Fitting
PMA
28.11.2023
LR Threaded Aluminum - Conduit Outlet Bodies
ABB Installation Products
09.03.2023
Single-Gang CorroStall - Single-Gang CorroStall Boxes
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表