您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VIRA IP68 - Fitting
PMA
1 PMAFIX
Female polyamide thread adapter
VI UNEF for AMP CPC series
Powered by
CAD模型選擇
{pma/1_pmafix/innengewinde-adapter_polyamidgewinde/vi_unef_fuer_amp_cpc_serie/_vira-u403.prj},{NB=BVIRA-U232},{IDNR=_VIRA-U232},{BLACK=BVIRA-U232},{UNEF=15/16\"-20UNEF},{NW=12},{GL=8.000},{L=38.5},{AD=23.5},{FD=32.0},{ID=16.0},{MAT=PA 6},{INFO=click here PDF document},{ET=26.5},{VR=1.0},{FB=12.0},{RD=16.0},{I=7.6},{A2=21.5},{LA=15.0},{HV=5.2},{E=19.2},{GAD=23.812},{GKD=22.44},{GF3=0.5},{IDB=2.0},{RA=1.5},{LID=12.0},{ID2=16.00},{FD2=0.0},{FF=5},{FR=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
UNEF
UNEF thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
FD
Flange Ø
[mm]
ID
Clearance
[mm]
MAT
Plastic
ⁿ/ₐ
BVIRA-U15M
BVIRA-U15M
5/8"-24UNEF
07
8.000
31.5
16.5
21.5
10.0
PA 6
BVIRA-U150
BVIRA-U150
5/8"-24UNEF
10
8.000
33.5
20.0
21.5
13.0
PA 6
BVIRA-U152
BVIRA-U152
5/8"-24UNEF
12
8.000
36.5
23.5
21.5
14.7
PA 6
BVIRA-U180
BVIRA-U180
3/4"-20UNEF
10
8.000
33.5
20.0
27.0
13.0
PA 6
BVIRA-U182
BVIRA-U182
3/4"-20UNEF
12
8.000
36.5
23.5
27.0
16.0
PA 6
BVIRA-U187
BVIRA-U187
3/4"-20UNEF
17
8.000
44.5
29.5
27.0
17.7
PA 6
BVIRA-U232
BVIRA-U232
15/16"-20UNEF
12
8.000
38.5
23.5
32.0
16.0
PA 6
BVIRA-U237
BVIRA-U237
15/16"-20UNEF
17
8.000
46.5
29.5
32.0
21.5
PA 6
BVIRA-U233
BVIRA-U233
15/16"-20UNEF
23
8.000
48.5
37.0
32.0
22.4
PA 6
BVIRA-U347
BVIRA-U347
1 3/8"-18UNEF
17
8.000
46.5
29.5
44.0
21.5
PA 6
BVIRA-U343
BVIRA-U343
1 3/8"-18UNEF
23
8.000
48.5
37.0
44.0
28.5
PA 6
BVIRA-U402
BVIRA-U402
1 5/8"-18UNEF
12
7.000
56.0
23.5
48.0
13.0
PA 6
BVIRA-U407
BVIRA-U407
1 5/8"-18UNEF
17
7.000
62.0
29.5
48.0
19.0
PA 6
BVIRA-U403
BVIRA-U403
1 5/8"-18UNEF
23
7.000
60.5
37.0
48.0
26.0
PA 6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VIVG IP68 - Fitting
PMA
28.11.2023
VNV metal IP68 - Fitting
PMA
28.11.2023
VYR IP68 - Distributor
PMA
28.11.2023
VIRA IP68 - Fitting
ABB Installation Products
09.03.2023
LND IP66 - Fitting
PMA
28.11.2023
KIHG IP69K - Fitting
ABB Installation Products
09.03.2023
VIVG IP68 - Fitting
ABB Installation Products
09.03.2023
VIR IP68 - Fitting
PMA
28.11.2023
VIDA IP66 - Fitting
ABB Installation Products
09.03.2023
VWV IP68 - Fitting
PMA
28.11.2023
BBMTX Triple-Lok - Swivel nut female connector
Parker
29.02.2024
Circular Power Connectors
TE Connectivity
11.12.2019
VIDA IP66 - Fitting
PMA
28.11.2023
Straight welding bosses, S-series - Inside thread: Whitworth tube thread
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表