您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Shut-off damper rotary knob stepless flange - HoKa shut-off damper incl. seal with rotary knob, stepless, with flange on both sides, 4th generation
Funken
Ventilation fittings
Butterfly Valves
Powered by
CAD模型選擇
{funken/hoka/absterrklappen/absperrklappe_dknopf_flansch_stufenlos_asmtab.prj},{NB=Absperrklappe PP, Innendurchmesser = 400 - 10036641(LOD=M-300)},{CNSORDERNO=10036641},{CNSPRICE=150.20},{CNSMASSEXACT=0.000},{DA=400},{LGES=240},{L=50.0},{L1=80},{LX=180},{L1X=80},{LX2=120},{TOL=2.4},{S=4.5},{D=394.000},{D1=400.700},{D2=403.000},{D3=411.873},{B=24.200},{B1=230.770},{V=1},{V1=2},{MCODE=3.absp.dksl.fl.4g:0400},{ARTD=HoKa PP Absperrklappe inkl. Dichtung Ø 400 mm mit Drehknopf stufenlos, beidseitig mit Flansch, 4. Generation},{ARTE=HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 400 mm with flanges, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
CNSPRICE
Price
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Butterfly valve PVC, inne...
10036498
52.40
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
110
210
40.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036499
52.60
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
125
210
40.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036500
56.30
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
140
210
37.5
75
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036501
57.90
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
160
210
40.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036503
62.10
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
180
230
50.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036502
65.60
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
200
230
50.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036504
68.90
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
225
230
50.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036505
70.60
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
250
230
50.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036506
75.60
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
280
230
47.5
75
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036507
90.70
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
315
230
50.0
70
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036508
94.60
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
355
230
50.0
70
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036509
102.10
HoKa PVC butterfly valve ...
PVC
RAL 7011
black
400
240
50.0
80
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036569
74.00
HoKa PE butterfly valve i...
PE
black
black
110
210
40.0
70
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036570
79.00
HoKa PE butterfly valve i...
PE
black
black
125
210
40.0
70
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036571
81.80
HoKa PE butterfly valve i...
PE
black
black
140
210
37.5
75
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036572
85.20
HoKa PE butterfly valve i...
PE
black
black
160
210
40.0
70
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036573
91.00
HoKa PE butterfly valve i...
PE
black
black
180
230
50.0
70
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036574
97.00
HoKa PE butterfly valve i...
PE
black
black
200
230
50.0
70
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036575
101.20
HoKa PE butterfly valve i...
PE
black
black
225
230
50.0
70
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036576
109.00
HoKa PE butterfly valve i...
PE
black
black
250
230
50.0
70
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036577
116.10
HoKa PE butterfly valve i...
PE
black
black
280
230
47.5
75
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036431
122.30
HoKa PE butterfly valve i...
PE
black
black
315
230
50.0
70
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036578
137.40
HoKa PE butterfly valve i...
PE
black
black
355
230
50.0
70
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10036579
150.20
HoKa PE butterfly valve i...
PE
black
black
400
240
50.0
80
4.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PP, inner...
10036630
74.00
HoKa PP butterfly valve i...
PP
RAL 7032
black
110
210
40.0
70
3.0
HoKa butterfly valve with...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Damper valve control knob flange - HoKa butterfly valve with rotary knob, w...
Funken
14.02.2024
Non-return valve, both sides with inch thread - Both threads: Whitworth tub...
VOSS
11.04.2023
ISORIA 10 With Manual Handles - Centred disc butterfly valves with AMRING e...
KSB
11.04.2024
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Butterfly valve handle flange - HoKa butterfly valve with handle, with flan...
Hoka
14.02.2024
Shut-off damper rotary knob stepless flange - HoKa shut-off damper incl. se...
Hoka
14.02.2024
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Funken
02.01.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Funken
02.01.2024
Double sockets - HoKa Double sockets
Funken
02.01.2024
9970 - Butterfly valve, type HAWLE, PN 16
HAWLE
23.02.2024
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Funken
14.02.2024
9942 - Butterfly valve with manual lever, type LT, PN 16
HAWLE
23.02.2024
VFF41.50_S55235-V120
Siemens Building Technologies ASIA/PACIFIC Portfolio
06.06.2023
Butterfly valve rotary knob flange - HoKa Absperrklappe mit Drehknopf, bei...
Funken
14.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表