目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
Bushing N320 - Flanged bushings in steel and bronze inside N320
Intercom
Standard Guide Elements
Guide bushes
flangia_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/flangia_strisciamento/bussola_n320.prj},{NB=N320250000},{TYPE=N320},{D1=25},{D2=40},{D4=63},{D6=50},{D8=5.5},{D6X=9.0},{L1=55},{L2=30},{L3=25},{M=4.5},{L5=10},{R=1.5},{T=5.7},{K=23},{D3=50.000},{D5=4.500},{L4=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
[mm]
D6
[mm]
D8
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
L5
[mm]
R
[mm]
T
[mm]
D3
mm
[mm]
D5
[mm]
L4
[mm]
N320150000
N320150000
N320
15
28
45
35
4.5
36
30
6
4.0
3
1.0
4.5
50.000
4.500
4.000
N320160000
N320160000
N320
16
28
45
35
4.5
36
30
6
4.0
3
1.0
4.5
50.000
4.500
4.000
N320190000
N320190000
N320
19
32
50
40
4.5
45
30
15
4.0
7
1.0
4.5
50.000
4.500
4.000
N320200000
N320200000
N320
20
32
50
40
4.5
45
30
15
4.0
7
1.0
4.5
50.000
4.500
4.000
N320240000
N320240000
N320
24
40
63
50
5.5
55
30
25
4.5
10
1.5
5.7
50.000
4.500
4.000
N320250000
N320250000
N320
25
40
63
50
5.5
55
30
25
4.5
10
1.5
5.7
50.000
4.500
4.000
N320300000
N320300000
N320
30
48
72
58
5.5
62
37
25
4.5
10
1.5
5.7
50.000
4.500
4.000
N320320000
N320320000
N320
32
48
72
58
5.5
62
37
25
4.5
10
1.5
5.7
50.000
4.500
4.000
N320380000
N320380000
N320
38
58
85
70
6.6
67
37
30
5.0
10
2.0
6.8
50.000
4.500
4.000
N320400000
N320400000
N320
40
58
85
70
6.6
67
37
30
5.0
10
2.0
6.8
50.000
4.500
4.000
N320480000
N320480000
N320
48
70
104
86
9.0
89
47
42
5.0
10
2.0
9.0
50.000
4.500
4.000
N320500000
N320500000
N320
50
70
104
86
9.0
89
47
42
5.0
10
2.0
9.0
50.000
4.500
4.000
N320630000
N320630000
N320
63
85
120
100
9.0
89
47
42
5.5
10
2.5
9.0
50.000
4.500
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushing N323 - Flanged bushings in steel and bronze inside N323
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N085 - Steel and bronze inside bushings according to ISO 9448 N085
Intercom
15.07.2022
Bushing N324 - Self lubricating flanged bushings N324
Intercom
15.07.2022
OP1 - Offset Retract Pin Devices
Tennessee Rand
07.03.2018
GKX 1 - GRID CHANNEL U-shape
Pflitsch
21.09.2017
GK BC X70 - labeling clip
Pflitsch
21.09.2017
GK DH X33 - Deckenhalter fur Gewindestange
Pflitsch
21.09.2017
GK HS X11 240-480 - GRID CHANNEL suspended support X11
Pflitsch
21.09.2017
GK RB X60 - GITTER KANAL Radiusbegrenzer X60
Pflitsch
21.09.2017
GK TW X66 45 - GRID CHANNEL partition X66
Pflitsch
21.09.2017
Accessories extentions brass - metric to metric or Pg to metric
Pflitsch
24.11.2021
Accessories extentions PA - metric to metric or Pg to metric
Pflitsch
24.11.2021
GKX C - GITTER KANAL C-Form
Pflitsch
21.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表