您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N085 - Steel and bronze inside bushings according to ISO 9448 N085
Intercom
Standard Guide Elements
Guide bushes
collare_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/collare_strisciamento/n085.prj},{NB=N085320000},{TYPE=N085},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=42},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
STAFFETTA
Clamps and screws
ⁿ/ₐ
N085190000
N085190000
N085
19
32
39
40
52
69.7
22.3
32.0
35
23
4.5
7
15.0
1.5
M6
N085200000
N085200000
N085
20
32
39
40
52
69.7
22.3
32.0
35
23
4.5
7
15.0
1.5
M6
N085240000
N085240000
N085
24
40
46
48
60
75.8
24.3
35.4
35
23
4.5
7
19.0
1.5
M6
N085250000
N085250000
N085
25
40
46
48
60
75.8
24.3
35.4
35
23
4.5
7
19.0
1.5
M6
N085300000
N085300000
N085
30
48
53
56
67
82.7
26.0
38.5
42
30
4.5
7
23.0
1.5
M8
N085320000
N085320000
N085
32
48
53
56
67
82.7
26.0
38.5
42
30
4.5
7
23.0
1.5
M8
N085380000
N085380000
N085
38
58
63
66
77
92.7
28.5
42.8
52
37
6.0
7
28.0
2.0
M8
N085400000
N085400000
N085
40
58
63
66
77
92.7
28.5
42.8
52
37
6.0
7
28.0
2.0
M8
N085480000
N085480000
N085
48
70
77
80
91
106.6
32.0
48.8
65
47
6.0
7
34.0
2.0
M8
N085500000
N085500000
N085
50
70
77
80
91
106.6
32.0
48.8
65
47
6.0
7
34.0
2.0
M8
N085630000
N085630000
N085
63
85
92
95
106
121.5
35.8
55.3
80
60
7.0
8
41.5
2.5
M8
N085800000
N085800000
N085
80
105
115
118
129
144.4
41.5
65.3
80
60
7.0
8
52.0
2.5
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N930 - Colonne di guida intercambiabili con imbocco agevolato
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N081 - Steel and bronze inside bushings according to ISO 9448 N081
Intercom
15.07.2022
N084 - vSteel and bronze inside bushings according to ISO 9448 N084
Intercom
15.07.2022
GKX C - GITTER KANAL C-Form
Pflitsch
21.09.2017
GK HS X11 240-480 - GRID CHANNEL suspended support X11
Pflitsch
21.09.2017
GK TK X36 - GITTER KANAL Trägerklammer X36
Pflitsch
21.09.2017
GK WK - GITTER KANAL Wandkonsole X10
Pflitsch
21.09.2017
CAXX-C-0X - CA Clamp Arms
Tennessee Rand
07.03.2018
GK HS X11 - GRID CHANNEL suspended support X11
Pflitsch
21.09.2017
N287 - Dowel pins with thread according to DIN 7979 N287
Intercom
15.07.2022
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
N14 Form A - Die bushes according to DIN 9845 without collar N14 form A
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表