您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Bushing Tee with Female Thread, L-type
SEKISUI
Clean Pipe System
ESLON UNIFIT COMPACT FITTING
Bushing Tee with Female Thread
Powered by
CAD模型選擇
{sekisui/clean_pipe_system/elson_unifit_comp_fitting/bushing_tee_with_female_thread/bushing_tee_with_female_thread_l_type.prj},{NB=BULN505},{ORDERNO=BULN505},{A=50},{H=90},{H1=62},{D2=60.80},{D=70},{D1=71},{D3=51},{Z=33},{RC=1/4},{M=HI-PVC},{VER=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
H
[mm]
H1
[mm]
D2
Ød
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
D3
Ød1
[mm]
Z
[mm]
RC
Thread size
ⁿ/ₐ
M
Material
ⁿ/ₐ
BULN202
BULN202
20
50
41
26.45
33
33
20
15
1/4
HI-PVC
BULN201
BULN201
20
50
41
26.45
33
33
20
15
3/8
HI-PVC
BULN251
BULN251
25
58
44
32.55
40
40
25
18
1/2
HI-PVC
BULN253
BULN253
25
58
44
32.55
40
40
25
18
1/4
HI-PVC
BULN252
BULN252
25
58
44
32.55
40
40
25
18
3/8
HI-PVC
BULN302
BULN302
30
65
48
38.60
46
47
31
21
1/2
HI-PVC
BULN304
BULN304
30
65
48
38.60
46
47
31
21
1/4
HI-PVC
BULN301
BULN301
30
65
48
38.60
46
47
31
21
3/4
HI-PVC
BULN303
BULN303
30
65
48
38.60
46
47
31
21
3/8
HI-PVC
BULN401
BULN401
40
82
56
48.70
57
58
40
27
1
HI-PVC
BULN403
BULN403
40
82
56
48.70
57
58
40
27
1/2
HI-PVC
BULN405
BULN405
40
82
56
48.70
57
58
40
27
1/4
HI-PVC
BULN402
BULN402
40
82
56
48.70
57
58
40
27
3/4
HI-PVC
BULN404
BULN404
40
82
56
48.70
57
58
40
27
3/8
HI-PVC
BULN501
BULN501
50
90
62
60.80
70
71
51
33
1
HI-PVC
BULN503
BULN503
50
90
62
60.80
70
71
51
33
1/2
HI-PVC
BULN505
BULN505
50
90
62
60.80
70
71
51
33
1/4
HI-PVC
BULN502
BULN502
50
90
62
60.80
70
71
51
33
3/4
HI-PVC
BULN504
BULN504
50
90
62
60.80
70
71
51
33
3/8
HI-PVC
BULN651
BULN651
65
110
84
76.60
87
88
67
49
1
HI-PVC
BULN653
BULN653
65
110
84
76.60
87
88
67
49
1/2
HI-PVC
BULN655
BULN655
65
110
84
76.60
87
88
67
49
1/4
HI-PVC
BULN652
BULN652
65
110
84
76.60
87
88
67
49
3/4
HI-PVC
BULN654
BULN654
65
110
84
76.60
87
88
67
49
3/8
HI-PVC
BULN751
BULN751
75
120
91
89.60
102
101
77
56
1
HI-PVC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushing Tee with TS Socket, T-type
SEKISUI
09.02.2021
Aluminium Profile mk 2025.44 - Aluminium Construction Profiles Series 25/40
Maschinenbau Kitz
02.05.2024
Aluminium Profile mk 2040.40 - Aluminium Construction Profiles Series 40
Maschinenbau Kitz
02.05.2024
Bushing Tee with Female Thread, T-type
SEKISUI
09.02.2021
Tee
SEKISUI
07.10.2019
Threaded Nipple for welding, Aluminium acc. to EN 573-3, EN AW 6060, with W...
Huelsen
14.08.2019
Union
SEKISUI
07.10.2019
Reducing Tee
SEKISUI
09.02.2021
Reducing Tee (Fusion)
SEKISUI
09.02.2021
Bushing Tee with TS Socket, L-type
SEKISUI
09.02.2021
Reducing Coupling
SEKISUI
09.02.2021
Aluminium Profile mk 2040.06 - Aluminium Construction Profiles Series 40
Maschinenbau Kitz
02.05.2024
Coupling Seal G1/2" - Seals
Maschinenbau Kitz
02.05.2024
Distributor Plate A14 NPT1/4" - Distributor Plates
Maschinenbau Kitz
02.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表