품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 256 - Silicone buffers with threaded stud, blunt conical shape
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 256 Silicone Buffers with Threaded Stud, Stainless Steel
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn256_s/gn_256_s.prj},{NB=Anschlagpuffer GN 256-50-M10-40-70-GR},{IDNR=},{PARTNUMBER=GN 256-50-M10-40-70-GR},{NORMNR=GN 256},{D1=50},{D2=M10},{T=10.000},{L=40},{D2X=11},{D3=32.0},{H=43.0},{S=2},{F=148},{MAXB=1580},{MAXF=10.7},{HAERTE=70 - hart},{MATERIAL=Silikon-Kautschuk},{FARBE=grau},{WEIGHT=0.11000},{R=5.000},{D5=2.500},{D=70.000},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{CHAM=1.000},{MAT=ganter_grau}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length l
[mm]
D3
[mm]
H
[mm]
S
[mm]
F
Spring rate ≈ Hardness 55
[N/mm]
MAXB
max. load Hardness 55
[N]
MAXF
max. travel ≈
[mm]
HAERTE
Hardness
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 256-19-M5-6-40-...
GN 256-19-M5-6-40-GR
19
M5
6
12.0
16.0
2
63
250
4.0
40 - soft
Gray
0.00720
40169991
YES
Buffer GN 256-19-M5-6-55-...
GN 256-19-M5-6-55-GR
19
M5
6
12.0
16.0
2
63
250
4.0
55 - medium
Gray
0.00720
40169991
YES
Buffer GN 256-19-M5-6-70-...
GN 256-19-M5-6-70-GR
19
M5
6
12.0
16.0
2
63
250
4.0
70 - hard
Gray
0.00720
40169991
YES
Buffer GN 256-19-M5-10-40...
GN 256-19-M5-10-40-GR
19
M5
10
12.0
16.0
2
63
250
4.0
40 - soft
Gray
0.00800
40169991
YES
Buffer GN 256-19-M5-10-55...
GN 256-19-M5-10-55-GR
19
M5
10
12.0
16.0
2
63
250
4.0
55 - medium
Gray
0.00800
40169991
YES
Buffer GN 256-19-M5-10-70...
GN 256-19-M5-10-70-GR
19
M5
10
12.0
16.0
2
63
250
4.0
70 - hard
Gray
0.00800
40169991
YES
Buffer GN 256-19-M5-20-40...
GN 256-19-M5-20-40-GR
19
M5
20
12.0
16.0
2
63
250
4.0
40 - soft
Gray
0.01000
40169991
YES
Buffer GN 256-19-M5-20-55...
GN 256-19-M5-20-55-GR
19
M5
20
12.0
16.0
2
63
250
4.0
55 - medium
Gray
0.01000
40169991
YES
Buffer GN 256-19-M5-20-70...
GN 256-19-M5-20-70-GR
19
M5
20
12.0
16.0
2
63
250
4.0
70 - hard
Gray
0.01000
40169991
YES
Buffer GN 256-25-M6-8-40-...
GN 256-25-M6-8-40-GR
25
M6
8
16.5
20.5
2
90
460
5.1
40 - soft
Gray
0.01510
40169991
YES
Buffer GN 256-25-M6-8-55-...
GN 256-25-M6-8-55-GR
25
M6
8
16.5
20.5
2
90
460
5.1
55 - medium
Gray
0.01510
40169991
YES
Buffer GN 256-25-M6-8-70-...
GN 256-25-M6-8-70-GR
25
M6
8
16.5
20.5
2
90
460
5.1
70 - hard
Gray
0.01510
40169991
YES
Buffer GN 256-25-M6-12-40...
GN 256-25-M6-12-40-GR
25
M6
12
16.5
20.5
2
90
460
5.1
40 - soft
Gray
0.01600
40169991
YES
Buffer GN 256-25-M6-12-55...
GN 256-25-M6-12-55-GR
25
M6
12
16.5
20.5
2
90
460
5.1
55 - medium
Gray
0.01600
40169991
YES
Buffer GN 256-25-M6-12-70...
GN 256-25-M6-12-70-GR
25
M6
12
16.5
20.5
2
90
460
5.1
70 - hard
Gray
0.01600
40169991
YES
Buffer GN 256-25-M6-25-40...
GN 256-25-M6-25-40-GR
25
M6
25
16.5
20.5
2
90
460
5.1
40 - soft
Gray
0.01880
40169991
YES
Buffer GN 256-25-M6-25-55...
GN 256-25-M6-25-55-GR
25
M6
25
16.5
20.5
2
90
460
5.1
55 - medium
Gray
0.01880
40169991
YES
Buffer GN 256-25-M6-25-70...
GN 256-25-M6-25-70-GR
25
M6
25
16.5
20.5
2
90
460
5.1
70 - hard
Gray
0.01880
40169991
YES
Buffer GN 256-32-M8-10-40...
GN 256-32-M8-10-40-GR
32
M8
10
21.0
26.0
2
117
760
6.5
40 - soft
Gray
0.03000
40169991
YES
Buffer GN 256-32-M8-10-55...
GN 256-32-M8-10-55-GR
32
M8
10
21.0
26.0
2
117
760
6.5
55 - medium
Gray
0.03000
40169991
YES
Buffer GN 256-32-M8-10-70...
GN 256-32-M8-10-70-GR
32
M8
10
21.0
26.0
2
117
760
6.5
70 - hard
Gray
0.03000
40169991
YES
Buffer GN 256-32-M8-16-40...
GN 256-32-M8-16-40-GR
32
M8
16
21.0
26.0
2
117
760
6.5
40 - soft
Gray
0.03290
40169991
YES
Buffer GN 256-32-M8-16-55...
GN 256-32-M8-16-55-GR
32
M8
16
21.0
26.0
2
117
760
6.5
55 - medium
Gray
0.03290
40169991
YES
Buffer GN 256-32-M8-16-70...
GN 256-32-M8-16-70-GR
32
M8
16
21.0
26.0
2
117
760
6.5
70 - hard
Gray
0.03290
40169991
YES
Buffer GN 256-32-M8-30-40...
GN 256-32-M8-30-40-GR
32
M8
30
21.0
26.0
2
117
760
6.5
40 - soft
Gray
0.03840
40169991
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성