您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
ST 5 - Standard toothed bars
Sati
Timing belt pulleys and bars
ST timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetrichest/st_5_b.prj},{NB=BST0533},{P=5},{CODE2=ST05033},{CODE=BST0533},{Z=33},{DE=51.30},{LU=160},{L=160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
[mm]
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
LU
[mm]
L
[mm]
BST0512
5
ST05012
BST0512
12
17.85
125
140
BST0513
5
ST05013
BST0513
13
19.45
125
140
BST0514
5
ST05014
BST0514
14
21.05
132
140
BST0515
5
ST05015
BST0515
15
22.65
132
140
BST0516
5
ST05016
BST0516
16
24.20
140
140
BST0517
5
ST05017
BST0517
17
25.80
140
140
BST0518
5
ST05018
BST0518
18
27.40
140
140
BST0519
5
ST05019
BST0519
19
29.00
140
140
BST0520
5
ST05020
BST0520
20
30.60
160
160
BST0521
5
ST05021
BST0521
21
32.30
160
160
BST0522
5
ST05022
BST0522
22
33.85
160
160
BST0523
5
ST05023
BST0523
23
35.45
160
160
BST0524
5
ST05024
BST0524
24
37.00
160
160
BST0525
5
ST05025
BST0525
25
38.60
160
160
BST0526
5
ST05026
BST0526
26
40.20
160
160
BST0527
5
ST05027
BST0527
27
41.80
160
160
BST0528
5
ST05028
BST0528
28
43.35
160
160
BST0529
5
ST05029
BST0529
29
44.95
160
160
BST0530
5
ST05030
BST0530
30
46.55
160
160
BST0531
5
ST05031
BST0531
31
48.15
160
160
BST0532
5
ST05032
BST0532
32
49.70
160
160
BST0533
5
ST05033
BST0533
33
51.30
160
160
BST0534
5
ST05034
BST0534
34
52.85
160
160
BST0535
5
ST05035
BST0535
35
54.45
160
160
BST0536
5
ST05036
BST0536
36
56.05
160
160
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 10 - Standard toothed bars
Sati
12.04.2023
ST 5 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
T 5 - Standard toothed bars
Sati
12.04.2023
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
T 10 - Standard toothed bars
Sati
12.04.2023
HTD 5M - HTD Standard toothed bars
Sati
11.11.2022
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
T 10 - Timing belt pulleys metric pitch
Sati
12.04.2023
T 2.5 - Standard toothed bars
Sati
12.04.2023
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
SPA - V-Belt pulleys with solid hub
Sati
11.11.2022
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
SPZ - V-Belt pulleys with solid hub
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表