您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BSD-25 - Weld On Spring Plungers - Ball Knob
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Weld On Spring Plungers
Weld On Spring Plungers - Ball Knob
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020700/p190260/bsd-25.prj},{NB=BSD-35AL},{PN=BSD-35AL},{AMERSID=1139670},{APACID=-},{EMEAID=-},{HANDLETYPE=Round},{LOCKINGTYPE=Standard},{PT=Steel Plunger},{HT=Aluminum Housing},{A=0.50000000},{B=0.56250000},{C=1.50000000},{D=1.00000000},{E=0.18750000},{F=1.37500000},{G=-},{FSKETCH4=1.375}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
HANDLETYPE
Handle Type
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
PT
Plunger Type
ⁿ/ₐ
HT
Housing Type
ⁿ/ₐ
A
A Nose Diameter
[Inch]
B
B Nose Length
[Inch]
C
C Body Length
[Inch]
D
D Body Diameter
[Inch]
E
E Nut Length
[Inch]
F
F Handle Length
[Inch]
G
G Handle Width
ⁿ/ₐ
BSD-25
BSD-25
1139659
-
-
Round
Standard
Steel Plunger
Steel Housing
1/4
9/16
1 1/2
1
3/16
1 3/8
-
BSD-30
BSD-30
1139663
-
-
Round
Standard
Steel Plunger
Steel Housing
3/8
9/16
1 1/2
1
3/16
1 3/8
-
BSD-35
BSD-35
1139669
-
-
Round
Standard
Steel Plunger
Steel Housing
1/2
9/16
1 1/2
1
3/16
1 3/8
-
BSD-40
BSD-40
1139675
-
-
Round
Standard
Steel Plunger
Steel Housing
1/2
9/16
2 1/4
1
3/16
1 3/8
-
BSD-45
BSD-45
1139681
-
-
Round
Standard
Steel Plunger
Steel Housing
5/8
9/16
2 1/4
1
3/16
1 3/8
-
BSD-25LO
BSD-25LO
1139661
-
-
Round
Lockout
Steel Plunger
Steel Housing
1/4
9/16
1 1/2
1
3/16
1 3/8
-
BSD-30LO
BSD-30LO
1139665
-
-
Round
Lockout
Steel Plunger
Steel Housing
3/8
9/16
1 1/2
1
3/16
1 3/8
-
BSD-35LO
BSD-35LO
1139671
-
-
Round
Lockout
Steel Plunger
Steel Housing
1/2
9/16
1 1/2
1
3/16
1 3/8
-
BSD-40LO
BSD-40LO
1139677
-
-
Round
Lockout
Steel Plunger
Steel Housing
1/2
9/16
2 1/4
1
3/16
1 3/8
-
BSD-45LO
BSD-45LO
1139683
-
-
Round
Lockout
Steel Plunger
Steel Housing
5/8
9/16
2 1/4
1
3/16
1 3/8
-
BSD-25AL
BSD-25AL
1139660
-
-
Round
Standard
Steel Plunger
Aluminum Housing
1/4
9/16
1 1/2
1
3/16
1 3/8
-
BSD-30AL
BSD-30AL
1139664
-
-
Round
Standard
Steel Plunger
Aluminum Housing
3/8
9/16
1 1/2
1
3/16
1 3/8
-
BSD-35AL
BSD-35AL
1139670
-
-
Round
Standard
Steel Plunger
Aluminum Housing
1/2
9/16
1 1/2
1
3/16
1 3/8
-
BSD-40AL
BSD-40AL
1139676
-
-
Round
Standard
Steel Plunger
Aluminum Housing
1/2
9/16
2 1/4
1
3/16
1 3/8
-
BSD-45AL
BSD-45AL
1139682
-
-
Round
Standard
Steel Plunger
Aluminum Housing
5/8
9/16
2 1/4
1
3/16
1 3/8
-
BSD-25LOAL
BSD-25LOAL
1139662
-
-
Round
Lockout
Steel Plunger
Aluminum Housing
1/4
9/16
1 1/2
1
3/16
1 3/8
-
BSD-30LOAL
BSD-30LOAL
1139666
-
-
Round
Lockout
Steel Plunger
Aluminum Housing
3/8
9/16
1 1/2
1
3/16
1 3/8
-
BSD-35LOAL
BSD-35LOAL
1139672
-
-
Round
Lockout
Steel Plunger
Aluminum Housing
1/2
9/16
1 1/2
1
3/16
1 3/8
-
BSD-40LOAL
BSD-40LOAL
1139678
-
-
Round
Lockout
Steel Plunger
Aluminum Housing
1/2
9/16
2 1/4
1
3/16
1 3/8
-
BSD-45LOAL
BSD-45LOAL
1139684
-
-
Round
Lockout
Steel Plunger
Aluminum Housing
5/8
9/16
2 1/4
1
3/16
1 3/8
-
BSD-30SS
BSD-30SS
1139668
-
-
Round
Standard
Stainless Steel Plunger
Stainless Steel Housing
3/8
9/16
1 1/2
1
3/16
1 3/8
-
BSD-35SS
BSD-35SS
1139674
-
-
Round
Standard
Stainless Steel Plunger
Stainless Steel Housing
1/2
9/16
1 1/2
1
3/16
1 3/8
-
BSD-40SS
BSD-40SS
1139680
-
-
Round
Standard
Stainless Steel Plunger
Stainless Steel Housing
1/2
9/16
2 1/4
1
3/16
1 3/8
-
BSD-30LOSS
BSD-30LOSS
1139667
-
-
Round
Lockout
Stainless Steel Plunger
Stainless Steel Housing
3/8
9/16
1 1/2
1
3/16
1 3/8
-
BSD-35LOSS
BSD-35LOSS
1139673
-
-
Round
Lockout
Stainless Steel Plunger
Stainless Steel Housing
1/2
9/16
1 1/2
1
3/16
1 3/8
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PR-1 - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
FRT-25 - Hand-Retractable Spring Plungers - T-Handle
Essentra Components
07.08.2014
PFP-106 - Push Fit Spring Plunger - Ball Nose
Essentra Components
08.08.2014
FRS-37 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
07.08.2014
PRT-1 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
07.08.2014
SSFRT-25 - Hand-Retractable Spring Plungers - T-Handle
Essentra Components
07.08.2014
WBP-5 - Press Fit Spring Plunger - Round Nose
Essentra Components
08.08.2014
BPFP-10 - Push Fit Spring Plunger - Ball Nose
Essentra Components
11.08.2014
PHR-250 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
07.08.2014
LK1A-N - Threaded Spring Plungers - Thread Locking Element
Essentra Components
11.08.2014
PRSN-1 - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
FRD-1 - Hand-Retractable Spring Plungers - L-Handle
Essentra Components
07.08.2014
PRT-14 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
07.08.2014
SPFB-147 - Push Fit Spring Plunger - Ball Nose
Essentra Components
08.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表