您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
BS / BS-X - SAE-Flange plug
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Closed Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_closed_flanges/sae_flange_plug_asmtab.prj},{NB=BS-3009-CR3(H--)},{NUM=3009},{NUM2=},{PL=3000},{NDM=3 1/2},{OG=},{FL=N},{FLB=},{MAT=S},{CT=-CR3},{BOLT=N},{BOLT1=-},{BOLTMX=M16x50},{BOLTU=5/8 x 2},{MBX=35},{BOLTUX=5/8},{BOLTUY=2},{SPRE=N},{LODLEVEL=H},{A1X=114.3},{A2X=102.0},{CX=120.7},{DX=152},{EX=69.9},{FX=140},{GX=30},{HX=11.3},{L=-},{LX=17.00},{MASSX=2.80},{ZTN=73071990},{LINK=Webpage},{NUMX=3009},{PPATH=parts_flange_plug/sae_flange_plug_asmtpl.prj},{XX=1},{L2X=17.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A1
[mm]
A2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
BS-3001-CR3
3000
1/2
350
30.2
24.0
38.1
54
17.5
46
16
6.8
0.07
73071990
BS-3002-CR3
3000
3/4
350
38.1
31.8
47.6
65
22.3
52
17
6.8
0.12
73071990
BS-3003-CR3
3000
1
320
44.5
38.0
52.4
70
26.2
59
17
8.0
0.17
73071990
BS-3004-CR3
3000
1 1/4
280
50.8
43.0
58.7
79
30.2
73
17
8.0
0.22
73071990
BS-3005-CR3
3000
1 1/2
210
60.3
50.0
69.9
94
35.7
83
19
8.0
0.34
73071990
BS-3006-CR3
3000
2
210
71.4
62.0
77.8
102
42.9
97
19
9.6
0.51
73071990
BS-3007-CR3
3000
2 1/2
175
84.1
74.0
88.9
114
50.8
109
40
9.6
1.43
73071990
BS-3008-CR3
3000
3
160
101.6
90.0
106.4
135
61.9
131
45
9.6
2.35
73071990
BS-3009-CR3
3000
3 1/2
35
114.3
102.0
120.7
152
69.9
140
30
11.3
2.80
73071990
BS-3010-CR3
3000
4
35
127.0
114.5
130.2
162
77.8
152
36
11.3
3.08
73071990
BS-3011-CR3
3000
5
35
152.4
140.0
152.4
185
92.1
181
45
11.3
5.69
73071990
BS-6001-CR3
6000
1/2
420
31.8
24.0
40.5
56
18.2
48
14
7.8
0.07
73071990
BS-6002-CR3
6000
3/4
420
41.3
31.8
50.8
71
23.8
60
15
8.8
0.13
73071990
BS-6003-CR3
6000
1
420
47.6
38.0
57.2
81
27.8
70
16
9.5
0.18
73071990
BS-6004-CR3
6000
1 1/4
420
54.0
44.0
66.6
95
31.8
78
16
10.3
0.38
73071990
BS-6005-CR3
6000
1 1/2
420
63.5
50.8
79.3
113
36.5
95
19
12.6
0.41
73071990
BS-6006-CR3
6000
2
420
79.4
67.0
96.8
133
44.5
114
30
12.6
0.95
73071990
BS-6007-CR3
6000
2 1/2
420
108.0
89.0
123.8
180
58.8
152
45
21.2
2.66
73071990
BS-6008-CR3
6000
3
420
132.0
114.3
152.4
215
71.6
198
55
26.5
5.10
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FH / FH-X - SAE-split flange halves
HAVIT
21.12.2023
SFS / SFX - SAE-flange head
HAVIT
21.12.2023
VFG / VFG-X - SAE-flange clamp metric tapped
HAVIT
21.12.2023
AFC / AFC-X - SAE-Closed flange
HAVIT
21.12.2023
G-AF / G-AF-X - SAE-Adapter flange - straight
HAVIT
21.12.2023
AP - SAE flange locking plate | SAE 3000/ISO 6162-1
Parker
19.04.2024
FL6 90 ISO 12151-3 (ISO 6162-2) - SAE J 518 Flanges 6000 PSI
VOSS
13.03.2024
FHS EO - SAE Split flange halves
Parker
31.05.2022
HF - SAE-split flange - flat
HAVIT
21.12.2023
SAE flange halves, high pressure (6000 psi), single parts - Hole pattern te...
VOSS
11.04.2023
CDVI50_B - Blanking plug
Festo
06.06.2024
SKA EO - Weld nipple
Parker
31.05.2022
Connecting flange coupling SAE flange 3000 psi ZAKO single parts - Standard...
VOSS
11.04.2023
SAE flange halves, standard series (3000 psi) single parts - Hole pattern t...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表