您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7504_k_v2.prj},{NB=Bohrschraube DIN 7504 V2 ST4.8x45-K 30415.048.045(High)},{CNSORDERNO=30415.048.045},{D=4.80},{L=45.00},{PACKAGING=MIN},{VARIANT=0.000},{FABNETWEIGHT=5.160},{P=1.600},{S=8.000},{E=8.790},{LG=34.500},{DP=4.100},{A=1.800},{C=1.000},{DC=10.500},{K=4.300},{R=0.800},{R1=0.400},{VERS=1},{NENNID=ST5,5X22MM},{BRAND=Fabory},{STANDARD=DIN ≈7504 K},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COMPARABLESTAN=ISO≈15480},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494503044},{INTRASTATCODE=73181410},{ECLASS=},{UNSPSC=31161520},{ETIM=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Thread core diameter
[mm]
P
Threaded pitch
ⁿ/ₐ
LG
Distance from the last full form thread to the bearing face min.
ⁿ/ₐ
DP
Diameter of the drillbit max.
ⁿ/ₐ
Bohrschraube DIN 7504 V2 ...
30410.039.019
ST4,8X22MM
3.90
19.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00158
ISO≈15480
large pack
Y
8715494497558
7318149190
31161520
2.920
1.300
11.700
3.100
Bohrschraube DIN 7504 V2 ...
30410.039.025
ST4,8X22MM
3.90
25.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00203
ISO≈15480
Y
8715494497565
7318149190
31161520
2.920
1.300
17.700
3.100
Bohrschraube DIN 7504 V2 ...
30410.039.032
ST4,8X22MM
3.90
32.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00232
ISO≈15480
large pack
Y
8715494502542
7318149190
31161520
2.920
1.300
24.500
3.100
Bohrschraube DIN 7504 V2 ...
30410.042.013
ST4,8X22MM
4.20
13.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00190
ISO≈15480
Y
8715494502559
7318149190
31161520
3.100
1.400
4.300
3.600
Bohrschraube DIN 7504 V2 ...
30410.042.016
ST4,8X22MM
4.20
16.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
A2
Zinc plated
Hexagon head
Hexagon
0.00180
ISO≈15480
Y
8715494502566
7318149190
31161520
3.100
1.400
7.300
3.600
Bohrschraube DIN 7504 V2 ...
30410.042.019
A 12x8x45
4.20
19.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00222
ISO≈15480
Y
8715494502573
7318149190
31161520
3.100
1.400
10.300
3.600
Bohrschraube DIN 7504 V2 ...
30410.042.022
ST4,8X25MM
4.20
22.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00214
ISO≈15480
large pack
Y
8715494502580
7318149190
31161520
3.100
1.400
13.300
3.600
Bohrschraube DIN 7504 V2 ...
30410.042.025
ST4,8X25MM
4.20
25.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00240
ISO≈15480
Y
8715494502597
7318149190
31161520
3.100
1.400
16.300
3.600
Bohrschraube DIN 7504 V2 ...
30410.042.032
ST4,8X25MM
4.20
32.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00291
ISO≈15480
large pack
Y
8715494502603
7318149190
31161520
3.100
1.400
23.000
3.600
Bohrschraube DIN 7504 V2 ...
30410.048.013
ST4,8X25MM
4.80
13.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00202
ISO≈15480
Y
8715494502610
7318149190
31161520
3.580
1.600
3.700
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.016
ST4,8X25MM
4.80
16.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
A2
Zinc plated
Hexagon head
Hexagon
0.00260
ISO≈15480
Y
8715494502627
7318149190
31161520
3.580
1.600
5.800
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.019
A 12x8x45
4.80
19.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00291
ISO≈15480
Y
8715494502634
7318149190
31161520
3.580
1.600
8.700
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.022
ST4,8X32MM
4.80
22.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
A2
Zinc plated
Hexagon head
Hexagon
0.00310
ISO≈15480
Y
8715494502641
7318149190
31161520
3.580
1.600
11.700
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.025
ST4,8X32MM
4.80
25.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00355
ISO≈15480
large pack
Y
8715494502658
7318149190
31161520
3.580
1.600
14.700
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.032
ST4,8X32MM
4.80
32.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00388
ISO≈15480
Y
8715494502665
7318149190
31161520
3.580
1.600
21.500
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.038
ST4,8X32MM
4.80
38.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00446
ISO≈15480
large pack
Y
8715494502672
7318149190
31161520
3.580
1.600
27.500
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.045
ST4,8X32MM
4.80
45.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00516
ISO≈15480
Y
8715494502689
7318149190
31161520
3.580
1.600
34.500
4.100
Bohrschraube DIN 7504 V2 ...
30410.048.050
ST4,8X32MM
4.80
50.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
A2
Zinc plated
Hexagon head
Hexagon
0.00577
ISO≈15480
Y
8715494502696
7318149190
31161520
3.580
1.600
39.500
4.100
Bohrschraube DIN 7504 V2 ...
30410.055.019
ST4,8X32MM
5.50
19.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
A2
Zinc plated
Hexagon head
Hexagon
0.00382
ISO≈15480
Y
8715494502702
7318149190
31161520
4.170
1.800
8.000
4.800
Bohrschraube DIN 7504 V2 ...
30410.055.022
A 12x8x45
5.50
22.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00386
ISO≈15480
Y
8715494502719
7318149190
31161520
4.170
1.800
11.000
4.800
Bohrschraube DIN 7504 V2 ...
30410.055.025
ST4,8X38MM
5.50
25.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00425
ISO≈15480
large pack
Y
8715494502726
7318149190
31161520
4.170
1.800
14.000
4.800
Bohrschraube DIN 7504 V2 ...
30410.055.032
ST4,8X38MM
5.50
32.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00514
ISO≈15480
Y
8715494502733
7318149190
31161520
4.170
1.800
21.000
4.800
Bohrschraube DIN 7504 V2 ...
30410.055.038
ST4,8X38MM
5.50
38.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00543
ISO≈15480
large pack
Y
8715494502740
7318149190
31161520
4.170
1.800
27.000
4.800
Bohrschraube DIN 7504 V2 ...
30410.055.045
ST4,8X38MM
5.50
45.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
Zinc plated
Hexagon head
Hexagon
0.00645
ISO≈15480
Y
8715494502757
7318149190
31161520
4.170
1.800
34.000
4.800
Bohrschraube DIN 7504 V2 ...
30410.055.050
ST4,8X38MM
5.50
50.00
Fabory
DIN ≈7504 K
Self tapping thread
Self drilling screw
Steel
A2
Zinc plated
Hexagon head
Hexagon
0.00717
ISO≈15480
Y
8715494502764
7318149190
31161520
4.170
1.800
39.000
4.800
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 K - FN 390 - verzinkt blau - Self-drilling screws with tapping scr...
SFS Group Schweiz AG
25.09.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 M-Z - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 K - Steel zinc-plated
Böllhoff
26.10.2021
DIN ≈7504 M - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 K - FN 6016 - verzinkt blau - Self-drilling screws with tapping sc...
SFS Group Schweiz AG
25.09.2023
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
Model 33401 - Hexagon head with flange self drilling screw - DIN 7504 K - Z...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN ≈6928 C - Hexagon self tapping screw
Fabory
13.02.2023
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
Modèle 34671 - Vis auto-perçeuse KOVERVIT® tête hexagonale - Acier - CHROMI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 1880 - Hex head self-drilling screws, fully threaded (~DIN 7504 K; ~ISO ...
Bossard Catalog
16.05.2024
BN 33019 - Hex head self-drilling screws without sealing ring, fully thread...
Bossard Catalog
03.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表