您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 885 - Grooved pins half length reverse taper grooved (DIN 1474; ISO 8741), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 885 Grooved pins half length reverse taper grooved
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_30/bn_885/bn_885.prj},{NB=BN 885 1345966 grooved pin 4x12},{CNSORDERNO=1345966},{BNARTNR=1345966},{BNNORM1=DIN 1474},{BNNORM2=ISO 8741},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D1=4.0},{L=12},{C=0.50},{SZ=10.60},{D2=4.15},{GEW=1.230}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
L
js15
[mm]
C
~
[mm]
SZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
BN 885 1345516 grooved pi...
1345516
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.0
6
0.25
2.85
2.10
BN 885 1345524 grooved pi...
1345524
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.0
8
0.25
2.85
2.10
BN 885 1345532 grooved pi...
1345532
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.0
10
0.25
2.85
2.10
BN 885 1345540 grooved pi...
1345540
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.0
12
0.25
2.85
2.10
BN 885 1345656 grooved pi...
1345656
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.5
8
0.30
4.25
2.60
BN 885 1345664 grooved pi...
1345664
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.5
10
0.30
4.25
2.60
BN 885 1345672 grooved pi...
1345672
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.5
12
0.30
4.25
2.60
BN 885 1345699 grooved pi...
1345699
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
2.5
16
0.30
4.25
2.65
BN 885 1345788 grooved pi...
1345788
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
3.0
8
0.40
6.15
3.10
BN 885 1345796 grooved pi...
1345796
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
3.0
10
0.40
6.15
3.10
BN 885 1345818 grooved pi...
1345818
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
3.0
12
0.40
6.15
3.10
BN 885 1345834 grooved pi...
1345834
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
3.0
16
0.40
6.15
3.15
BN 885 1345850 grooved pi...
1345850
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
3.0
20
0.40
6.15
3.20
BN 885 1151274 grooved pi...
1151274
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
3.0
25
0.40
6.15
3.20
BN 885 8175047 grooved pi...
8175047
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
4.0
8
0.50
10.60
4.15
BN 885 1345958 grooved pi...
1345958
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
4.0
10
0.50
10.60
4.15
BN 885 1345966 grooved pi...
1345966
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
4.0
12
0.50
10.60
4.15
BN 885 1345982 grooved pi...
1345982
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
4.0
16
0.50
10.60
4.20
BN 885 1346008 grooved pi...
1346008
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
4.0
20
0.50
10.60
4.20
BN 885 1346148 grooved pi...
1346148
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
5.0
10
0.63
16.50
5.15
BN 885 1346156 grooved pi...
1346156
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
5.0
12
0.63
16.50
5.15
BN 885 1346172 grooved pi...
1346172
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
5.0
16
0.63
16.50
5.20
BN 885 1346199 grooved pi...
1346199
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
5.0
20
0.63
16.50
5.20
BN 885 1346342 grooved pi...
1346342
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
6.0
12
0.80
22.80
6.15
BN 885 1346369 grooved pi...
1346369
DIN 1474
ISO 8741
Steel 11SMnPb30
plain
6.0
16
0.80
22.80
6.15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745),...
Bossard Catalog
31.10.2023
BN 20564 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
BN 890 - Grooved pins half length grooved, steel, plain
Bossard Catalog
31.10.2023
ISO 8741 (DIN 1474) - FN 586 - blank - Half lenght reverse grooved pins
SFS Group Schweiz AG
24.05.2024
DIN 1472 - Feather grooved pins
Fabory
13.02.2023
DIN 1475 - Grooved pins, third length center grooved
Fabory
13.02.2023
BN 1351 - Spiral spring pins standard duty (ISO 8750; DIN 7343), stainless ...
Bossard Catalog
26.01.2023
BN 863 - Taper pins with thread constant threaded stem length, unhardened, ...
Bossard Catalog
31.10.2023
DIN 1470 - Grooved pins, full length parallel grooved mit pilot
Fabory
13.02.2023
DIN 1472 - Stainless steel 1.4305
Böllhoff
26.10.2021
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 884 - Grooved pins full length parallel grooved (DIN 1473; ISO 8740), st...
Bossard Catalog
31.10.2023
BN 1385 - Grooved pins type C, half length grooved with gorge (DIN 1469 C),...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表