您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardened, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 876 Slotted spring pins heavy duty
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_10/bn_876/bn_876.prj},{NB=BN 876 1327887 slotted spring pin 5x22},{CNSORDERNO=1327887},{BNARTNR=1327887},{BNNORM1=ISO 8752},{BNNORM2=DIN 1481},{CNSMAT=Stahl gehärtet 420-560 HV},{BNMAT=Stahl gehärtet 420-560 HV},{BNSURFACE=schwarz},{D1=5.0},{L=22},{DA=3.400},{A=1.100},{B=1.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
DA
Inner diameter
[mm]
A
Point height
[mm]
B
Wing tip edge ride
[mm]
BN 876 1326414 slotted sp...
1326414
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
4
0.800
0.350
0.200
BN 876 1326422 slotted sp...
1326422
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
5
0.800
0.350
0.200
BN 876 1326430 slotted sp...
1326430
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
6
0.800
0.350
0.200
BN 876 1326449 slotted sp...
1326449
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
8
0.800
0.350
0.200
BN 876 1326457 slotted sp...
1326457
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
10
0.800
0.350
0.200
BN 876 1326465 slotted sp...
1326465
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
12
0.800
0.350
0.200
BN 876 1326473 slotted sp...
1326473
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
14
0.800
0.350
0.200
BN 876 1326481 slotted sp...
1326481
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
16
0.800
0.350
0.200
BN 876 1326503 slotted sp...
1326503
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
18
0.800
0.350
0.200
BN 876 1326511 slotted sp...
1326511
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.0
20
0.800
0.350
0.200
BN 876 1326538 slotted sp...
1326538
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
4
1.100
0.450
0.300
BN 876 1326546 slotted sp...
1326546
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
5
1.100
0.450
0.300
BN 876 1326554 slotted sp...
1326554
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
6
1.100
0.450
0.300
BN 876 1326562 slotted sp...
1326562
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
8
1.100
0.450
0.300
BN 876 1326570 slotted sp...
1326570
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
10
1.100
0.450
0.300
BN 876 1326589 slotted sp...
1326589
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
12
1.100
0.450
0.300
BN 876 1326597 slotted sp...
1326597
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
14
1.100
0.450
0.300
BN 876 1326600 slotted sp...
1326600
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
16
1.100
0.450
0.300
BN 876 1326619 slotted sp...
1326619
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
18
1.100
0.450
0.300
BN 876 1326627 slotted sp...
1326627
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
20
1.100
0.450
0.300
BN 876 5506791 slotted sp...
5506791
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
1.5
30
1.100
0.450
0.300
BN 876 1326635 slotted sp...
1326635
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
2.0
4
1.500
0.550
0.400
BN 876 1326643 slotted sp...
1326643
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
2.0
5
1.500
0.550
0.400
BN 876 1326651 slotted sp...
1326651
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
2.0
6
1.500
0.550
0.400
BN 876 1326678 slotted sp...
1326678
ISO 8752
DIN 1481
Steel hardened to 420-560...
black
2.0
8
1.500
0.550
0.400
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 818 - Retaining rings for shafts standard design (DIN 471), spring steel...
Bossard Catalog
31.10.2023
BN 878 - Slotted spring pins light duty (ISO 13337; ~DIN 7346), steel harde...
Bossard Catalog
31.10.2023
BN 855 - Parallel pins unhardened (ISO 2338; ~DIN 7; ~VSM 12771 B), free-cu...
Bossard Catalog
13.11.2023
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 884 - Grooved pins full length parallel grooved (DIN 1473; ISO 8740), st...
Bossard Catalog
31.10.2023
BN 447 - Sealing rings for fittings and screw plugs (DIN 7603 A), copper, p...
Bossard Catalog
31.10.2023
BN 1353 - Steel balls class G40 (DIN 5401), stainless steel 1.4301
Bossard Catalog
26.01.2023
ISO 8750 (DIN 7343) - FN 8237 - schwarz - Clamping pins, rule model
SFS Group Schweiz AG
24.05.2024
BN 874 - Spiral spring pins standard duty (ISO 8750; DIN 7343), steel harde...
Bossard Catalog
31.10.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 14684 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, black...
Bossard Catalog
31.10.2023
BN 337 - Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless st...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表