您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 868 - Adjusting rings without set screw (DIN 705 A), plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.400 Adjusting rings / Clamping rings
BN 868, BN 1631 Adjusting rings light range, without set screw
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_400/bn_868_1631/bn_868.prj},{NB=BN 868 1316095 adjusting ring A 20},{CNSORDERNO=1316095},{BNARTNR=1316095},{BNNORM1=DIN 705 A},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=blank},{D1=20.000},{REIHE=1},{B=14.000},{D2=32.000},{D3=M6},{D3N=6.000},{D3K=4.917},{D3KS=4.773},{D4=5.000},{L=8.000},{DP=1.500},{N=1.000},{T=2.000},{S=0.000},{GS=M6x8},{KERBSTIFT=5x32},{KEGELSTIFT=5x30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D1
Inner diameter H8
[mm]
B
Width js14
[mm]
D2
Outer diameter h13
[mm]
D3
Thread drilling
ⁿ/ₐ
GS
Headless pin
[mm]
BN 868 1315943 adjusting ...
1315943
DIN 705 A
Steel
plain
2.000
3.500
6.000
M2
M2x3
BN 868 1315951 adjusting ...
1315951
DIN 705 A
Steel
plain
2.500
4.000
7.000
M2
M2x3
BN 868 1315978 adjusting ...
1315978
DIN 705 A
Steel
plain
3.000
5.000
7.000
M2
M2x3
BN 868 1315986 adjusting ...
1315986
DIN 705 A
Steel
plain
4.000
5.000
8.000
M2.5
M2.5x3
BN 868 1315994 adjusting ...
1315994
DIN 705 A
Steel
plain
5.000
6.000
10.000
M3
M3x4
BN 868 1316001 adjusting ...
1316001
DIN 705 A
Steel
plain
6.000
8.000
12.000
M4
M4x5
BN 868 1316028 adjusting ...
1316028
DIN 705 A
Steel
plain
8.000
8.000
16.000
M4
M4x6
BN 868 1316036 adjusting ...
1316036
DIN 705 A
Steel
plain
10.000
10.000
20.000
M5
M5x8
BN 868 1316044 adjusting ...
1316044
DIN 705 A
Steel
plain
12.000
12.000
22.000
M6
M6x8
BN 868 1316052 adjusting ...
1316052
DIN 705 A
Steel
plain
14.000
12.000
25.000
M6
M6x8
BN 868 1316060 adjusting ...
1316060
DIN 705 A
Steel
plain
15.000
12.000
25.000
M6
M6x8
BN 868 1316079 adjusting ...
1316079
DIN 705 A
Steel
plain
16.000
12.000
28.000
M6
M6x8
BN 868 1316087 adjusting ...
1316087
DIN 705 A
Steel
plain
18.000
14.000
32.000
M6
M6x8
BN 868 1316095 adjusting ...
1316095
DIN 705 A
Steel
plain
20.000
14.000
32.000
M6
M6x8
BN 868 1316109 adjusting ...
1316109
DIN 705 A
Steel
plain
22.000
14.000
36.000
M6
M6x10
BN 868 1316117 adjusting ...
1316117
DIN 705 A
Steel
plain
25.000
16.000
40.000
M8
M8x10
BN 868 1316125 adjusting ...
1316125
DIN 705 A
Steel
plain
28.000
16.000
45.000
M8
M8x12
BN 868 1316133 adjusting ...
1316133
DIN 705 A
Steel
plain
30.000
16.000
45.000
M8
M8x10
BN 868 1316141 adjusting ...
1316141
DIN 705 A
Steel
plain
35.000
16.000
56.000
M8
M8x12
BN 868 1316168 adjusting ...
1316168
DIN 705 A
Steel
plain
40.000
18.000
63.000
M10
M10x16
BN 868 1316176 adjusting ...
1316176
DIN 705 A
Steel
plain
45.000
18.000
70.000
M10
M10x16
BN 868 1316184 adjusting ...
1316184
DIN 705 A
Steel
plain
50.000
18.000
80.000
M10
M10x16
BN 868 1221620 adjusting ...
1221620
DIN 705 A
Steel
plain
56.000
18.000
80.000
M10
M10x16
BN 868 1221639 adjusting ...
1221639
DIN 705 A
Steel
plain
60.000
20.000
90.000
M10
M10x16
BN 868 1221647 adjusting ...
1221647
DIN 705 A
Steel
plain
63.000
20.000
90.000
M10
M10x16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2852 - Stellringe ohne Gewindestifte (DIN 705 A), INOX 1.4305
Bossard Catalog
26.01.2023
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
26.06.2024
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
NFLW - Flange bearings 2-hole
MOVET
14.10.2022
D09.04 - Canoe clip
IMS UNIVERSAL Fastening elements
21.03.2022
D03.01 Form 1 - Scrivet
IMS UNIVERSAL Fastening elements
21.03.2022
BN 1631 - Adjusting rings without set screw (DIN 705 A), zinc plated blue
Bossard Catalog
31.10.2023
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
21.06.2024
Set collars DIN 705 form A
MBO Oßwald
08.10.2021
DIN 705 A - FN 1544 - verzinkt blau - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
DIN 705 A - FN 679 - rostfrei A1 - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
DIN 705 A - FN 562 - blank - Adjusting rings, form A
SFS Group Schweiz AG
17.06.2024
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表