您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel hardened, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 857 Parallel pins hardened, ground
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_857/bn_857.prj},{NB=BN 857 1304100 parallel pin 4m6x12},{CNSORDERNO=1304100},{BNARTNR=1304100},{BNNORM1=DIN 6325},{BNNORM2=~ISO 8734},{CNSMAT=Stahl gehärtet 60 HRC},{BNMAT=Stahl gehärtet 60 HRC},{BNSURFACE=blank},{D=4.0},{TOL=m6},{L=12},{L1=1.000},{R=4.000},{Z1=0.600},{Z2=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length js14
[mm]
L1
Length
[mm]
R
Radius ~
[mm]
Z1
Distance ~
[mm]
Z2
Distance ~
[mm]
BN 857 1138804 parallel p...
1138804
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.0
m6
4
0.400
1.000
0.150
0.080
BN 857 1138812 parallel p...
1138812
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.0
m6
5
0.400
1.000
0.150
0.080
BN 857 1138820 parallel p...
1138820
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.0
m6
6
0.400
1.000
0.150
0.080
BN 857 1138839 parallel p...
1138839
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.0
m6
8
0.400
1.000
0.150
0.080
BN 857 1138847 parallel p...
1138847
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.0
m6
10
0.400
1.000
0.150
0.080
BN 857 1138855 parallel p...
1138855
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.0
m6
12
0.400
1.000
0.150
0.080
BN 857 1138863 parallel p...
1138863
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
4
0.500
1.600
0.230
0.120
BN 857 1303309 parallel p...
1303309
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
5
0.500
1.600
0.230
0.120
BN 857 1303317 parallel p...
1303317
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
6
0.500
1.600
0.230
0.120
BN 857 1303325 parallel p...
1303325
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
8
0.500
1.600
0.230
0.120
BN 857 1303333 parallel p...
1303333
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
10
0.500
1.600
0.230
0.120
BN 857 1303341 parallel p...
1303341
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
12
0.500
1.600
0.230
0.120
BN 857 1303368 parallel p...
1303368
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
14
0.500
1.600
0.230
0.120
BN 857 1303376 parallel p...
1303376
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
16
0.500
1.600
0.230
0.120
BN 857 1303384 parallel p...
1303384
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
18
0.500
1.600
0.230
0.120
BN 857 1303392 parallel p...
1303392
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
20
0.500
1.600
0.230
0.120
BN 857 1303406 parallel p...
1303406
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
22
0.500
1.600
0.230
0.120
BN 857 1303414 parallel p...
1303414
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
24
0.500
1.600
0.230
0.120
BN 857 1303430 parallel p...
1303430
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
28
0.500
1.600
0.230
0.120
BN 857 1303449 parallel p...
1303449
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
30
0.500
1.600
0.230
0.120
BN 857 1303457 parallel p...
1303457
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
36
0.500
1.600
0.230
0.120
BN 857 1303465 parallel p...
1303465
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
1.5
m6
40
0.500
1.600
0.230
0.120
BN 857 5518337 parallel p...
5518337
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
2.0
m6
4
0.600
2.000
0.300
0.180
BN 857 1303473 parallel p...
1303473
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
2.0
m6
5
0.600
2.000
0.300
0.180
BN 857 1303481 parallel p...
1303481
DIN 6325
~ISO 8734
Steel hardened 60 HRC
plain
2.0
m6
6
0.600
2.000
0.300
0.180
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表