您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 838 - Disc springs works standard, stainless steel 1.4310
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 838 Disc springs works standard
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_838/bn_838.prj},{NB=BN 838 3062680 disc spring 16x8.2x0.4},{CNSORDERNO=3062680},{BNARTNR=3062680},{BNMAT=INOX 1.4310},{CNSMAT=INOX 1.4310},{DE=16.000},{DI=8.200},{T=0.400},{LO=0.900},{FK=141 N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DE
[mm]
DI
[mm]
T
[mm]
LO
[mm]
FK
Spring force
ⁿ/ₐ
BN 838 3062664 disc sprin...
3062664
Stainless steel 1.4310
6.000
3.200
0.300
0.450
109 N
BN 838 3062666 disc sprin...
3062666
Stainless steel 1.4310
8.000
3.200
0.500
0.700
328 N
BN 838 3062667 disc sprin...
3062667
Stainless steel 1.4310
8.000
4.200
0.200
0.450
36 N
BN 838 3062668 disc sprin...
3062668
Stainless steel 1.4310
8.000
4.200
0.300
0.550
108 N
BN 838 3062669 disc sprin...
3062669
Stainless steel 1.4310
8.000
4.200
0.400
0.600
192 N
BN 838 3062670 disc sprin...
3062670
Stainless steel 1.4310
10.000
5.200
0.250
0.550
53 N
BN 838 3062671 disc sprin...
3062671
Stainless steel 1.4310
10.000
5.200
0.400
0.700
192 N
BN 838 3062672 disc sprin...
3062672
Stainless steel 1.4310
10.000
5.200
0.500
0.750
298 N
BN 838 3062673 disc sprin...
3062673
Stainless steel 1.4310
12.000
4.200
0.400
0.800
163 N
BN 838 3062674 disc sprin...
3062674
Stainless steel 1.4310
12.000
6.200
0.500
0.850
299 N
BN 838 3062675 disc sprin...
3062675
Stainless steel 1.4310
12.500
6.200
0.350
0.800
139 N
BN 838 3062676 disc sprin...
3062676
Stainless steel 1.4310
12.500
6.200
0.500
0.850
269 N
BN 838 3062677 disc sprin...
3062677
Stainless steel 1.4310
12.500
6.200
0.700
0.950
499 N
BN 838 3062678 disc sprin...
3062678
Stainless steel 1.4310
14.000
7.200
0.500
0.900
256 N
BN 838 3062679 disc sprin...
3062679
Stainless steel 1.4310
14.000
7.200
0.800
1.100
730 N
BN 838 3062680 disc sprin...
3062680
Stainless steel 1.4310
16.000
8.200
0.400
0.900
141 N
BN 838 3062681 disc sprin...
3062681
Stainless steel 1.4310
16.000
8.200
0.600
1.050
376 N
BN 838 3062682 disc sprin...
3062682
Stainless steel 1.4310
16.000
8.200
0.900
1.250
928 N
BN 838 3062683 disc sprin...
3062683
Stainless steel 1.4310
18.000
9.200
1.000
1.400
1149 N
BN 838 3062684 disc sprin...
3062684
Stainless steel 1.4310
20.000
10.200
0.500
1.150
233 N
BN 838 3062685 disc sprin...
3062685
Stainless steel 1.4310
20.000
10.200
0.800
1.350
686 N
BN 838 3062686 disc sprin...
3062686
Stainless steel 1.4310
20.000
10.200
0.900
1.400
866 N
BN 838 3062687 disc sprin...
3062687
Stainless steel 1.4310
20.000
10.200
1.100
1.550
1394 N
BN 838 3062688 disc sprin...
3062688
Stainless steel 1.4310
25.000
12.200
0.700
1.600
550 N
BN 838 3062690 disc sprin...
3062690
Stainless steel 1.4310
25.000
12.200
0.900
1.600
790 N
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表