您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 83272 - Pozi flat countersunk head chipboard screws form Z, stainless steel A2, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 83272, BN 33038 Pozi flat countersunk head chipboard screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_83272_33038/bn_83272.prj},{NB=BN 83272 8234353 flat countersunk head chipboard screw 5x25},{CNSORDERNO=8234353},{BNARTNR=8234353},{BNNORM1=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{D1=5.0},{P=2.200},{L=25.0},{B=20.000},{A=2.200},{D2=10.000},{K=4.200},{R=1.900},{MZ=5.300},{TZ=3.000},{Y=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 83272 8280509 flat cou...
8280509
Stainless steel A2
waxed
3.0
2.100
1.350
10.0
7.000
6.000
2.400
BN 83272 8280517 flat cou...
8280517
Stainless steel A2
waxed
3.0
2.100
1.350
12.0
9.000
6.000
2.400
BN 83272 8234264 flat cou...
8234264
Stainless steel A2
waxed
3.0
2.100
1.350
16.0
13.000
6.000
2.400
BN 83272 8234272 flat cou...
8234272
Stainless steel A2
waxed
3.0
2.100
1.350
20.0
17.000
6.000
2.400
BN 83272 8280525 flat cou...
8280525
Stainless steel A2
waxed
3.0
2.100
1.350
25.0
21.000
6.000
2.400
BN 83272 8234280 flat cou...
8234280
Stainless steel A2
waxed
3.0
2.100
1.350
30.0
26.000
6.000
2.400
BN 83272 3165914 flat cou...
3165914
Stainless steel A2
waxed
3.5
2.400
1.600
12.0
9.000
7.000
2.800
BN 83272 5402019 flat cou...
5402019
Stainless steel A2
waxed
3.5
2.400
1.600
16.0
13.000
7.000
2.800
BN 83272 8280533 flat cou...
8280533
Stainless steel A2
waxed
3.5
2.400
1.600
20.0
16.000
7.000
2.800
BN 83272 8280584 flat cou...
8280584
Stainless steel A2
waxed
3.5
2.400
1.600
25.0
21.000
7.000
2.800
BN 83272 8280541 flat cou...
8280541
Stainless steel A2
waxed
3.5
2.400
1.600
30.0
25.000
7.000
2.800
BN 83272 5402023 flat cou...
5402023
Stainless steel A2
waxed
3.5
2.400
1.600
35.0
30.000
7.000
2.800
BN 83272 3165915 flat cou...
3165915
Stainless steel A2
waxed
4.0
2.800
1.800
12.0
9.000
8.000
3.500
BN 83272 8234299 flat cou...
8234299
Stainless steel A2
waxed
4.0
2.800
1.800
16.0
13.000
8.000
3.500
BN 83272 8234302 flat cou...
8234302
Stainless steel A2
waxed
4.0
2.800
1.800
20.0
16.000
8.000
3.500
BN 83272 8234310 flat cou...
8234310
Stainless steel A2
waxed
4.0
2.800
1.800
25.0
21.000
8.000
3.500
BN 83272 8234329 flat cou...
8234329
Stainless steel A2
waxed
4.0
2.800
1.800
30.0
25.000
8.000
3.500
BN 83272 8234337 flat cou...
8234337
Stainless steel A2
waxed
4.0
2.800
1.800
35.0
0.000
8.000
3.500
BN 83272 8234345 flat cou...
8234345
Stainless steel A2
waxed
4.0
2.800
1.800
40.0
35.000
8.000
3.500
BN 83272 5802380 flat cou...
5802380
Stainless steel A2
waxed
4.0
2.800
1.800
45.0
40.000
8.000
3.500
BN 83272 5402030 flat cou...
5402030
Stainless steel A2
waxed
4.0
2.800
1.800
50.0
45.000
8.000
3.500
BN 83272 5802410 flat cou...
5802410
Stainless steel A2
waxed
4.5
3.100
2.000
25.0
20.000
9.000
3.700
BN 83272 8234426 flat cou...
8234426
Stainless steel A2
waxed
4.5
3.100
2.000
30.0
25.000
9.000
3.700
BN 83272 5402031 flat cou...
5402031
Stainless steel A2
waxed
4.5
3.100
2.000
35.0
30.000
9.000
3.700
BN 83272 5402032 flat cou...
5402032
Stainless steel A2
waxed
4.5
3.100
2.000
40.0
34.000
9.000
3.700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 31126 - Pozi pan head chipboard screws form Z, fully threaded, stainless...
Bossard Catalog
31.10.2023
BN 15018 - Hanger bolts, stainless steel A2
Bossard Catalog
26.01.2023
BN 33038 - Pozi flat countersunk head chipboard screws form Z, stainless st...
Bossard Catalog
26.01.2023
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
11.03.2024
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN 9021 - Stainless steel A2
Böllhoff
26.10.2021
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
26.01.2023
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
BN 50023 - Pozi pan head chipboard screws form Z, fully threaded, steel cas...
Bossard Catalog
31.10.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
BN 31123 - Hex head wood screws (DIN 571), stainless steel A4
Bossard Catalog
26.01.2023
BN 20143 - Pozi flat countersunk head chipboard screws form Z, fully thread...
Bossard Catalog
31.10.2023
BN 615 - Pozi pan head chipboard screws form Z, fully threaded with 4CUT po...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表