您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80350 - Cage nuts serie C 4800, steel, zinc plated (nut)
Bossard Catalog
02 Specific Fastening Technologies
02.400 Clip fasteners
02.400.200 Clip-Threaded fasteners and retainers
02.400.200.30 Cage nuts
BN 80350 Cage nuts serie C 4800
Powered by
CAD模型選擇
{bossard/02/02_400/02_400_200/02_400_200_20/bn_80350/bn_80350.prj},{NB=BN 80350 8171904 cage nut M6x0.3-1.1-(1.1)},{CNSORDERNO=8171904},{BNARTNR=8171904},{BNARTNR1=8171904},{BNMAT=Stahl (Käfig INOX)},{CNSMAT=Stahl (Käfig INOX)},{BNSURFACE=verzinkt},{GW=M6},{D=6.000},{P=1.000},{F=1.1},{F1=0.3 1.1},{FMIN=0.3},{FMAX=1.1},{A=8.0},{B=12.1},{C=7.2},{DD=12.0},{S=0.45},{E=6.2},{G=8.300},{LK=3.000},{FF=13.2},{NRCODE=C 4806 O}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Artikelnummer
ⁿ/ₐ
BNARTNR1
Artikelnummer
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
F1
[mm]
A
±0.3
[mm]
B
±0.5
[mm]
C
±0.3
[mm]
DD
±0.5
[mm]
S
±0.03
[mm]
E
±0.3
[mm]
G
±0.1
[mm]
NRCODE
ⁿ/ₐ
BN 80350 8197857 cage nut...
8197857
8197857
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
0.3 0.9
5.2
9.8
4.8
9.3
0.30
3.5
5.300
C 4844 A
BN 80350 8171890 cage nut...
8171890
8171890
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
0.3 1.1
8.0
12.1
7.2
12.0
0.45
6.2
8.300
C 4804 O
BN 80350 8197849 cage nut...
8197849
8197849
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
1 1.6
5.9
9.8
4.8
9.3
0.45
3.5
5.300
C 4844 B
BN 80350 8005680 cage nut...
8005680
8005680
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
1.2 1.6
8.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4804 A
BN 80350 8198934 cage nut...
8198934
8198934
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
1.7 2.3
6.6
9.8
4.8
9.3
0.45
3.5
5.300
C 4844 C
BN 80350 8197830 cage nut...
8197830
8197830
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
1.7 2.5
9.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4804 B
BN 80350 8205086 cage nut...
8205086
8205086
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
2.4 3.1
7.4
9.8
4.8
9.3
0.45
3.5
5.300
C 4844 D
BN 80350 8170754 cage nut...
8170754
8170754
Steel (cage stainless ste...
zinc plated
M4
4.000
3.242
0.700
2.6 3.5
10.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4804 C
BN 80350 8202400 cage nut...
8202400
8202400
Steel (cage stainless ste...
zinc plated
M5
5.000
4.134
0.800
0.3 1.1
8.0
12.1
7.2
12.0
0.45
6.2
8.300
C 4805 O
BN 80350 8005699 cage nut...
8005699
8005699
Steel (cage stainless ste...
zinc plated
M5
5.000
4.134
0.800
1.2 1.6
8.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4805 A
BN 80350 8182167 cage nut...
8182167
8182167
Steel (cage stainless ste...
zinc plated
M5
5.000
4.134
0.800
1.7 2.5
9.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4805 B
BN 80350 8170223 cage nut...
8170223
8170223
Steel (cage stainless ste...
zinc plated
M5
5.000
4.134
0.800
2.6 3.5
10.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4805 C
BN 80350 8171904 cage nut...
8171904
8171904
Steel (cage stainless ste...
zinc plated
M6
6.000
4.917
1.000
0.3 1.1
8.0
12.1
7.2
12.0
0.45
6.2
8.300
C 4806 O
BN 80350 8005702 cage nut...
8005702
8005702
Steel (cage stainless ste...
zinc plated
M6
6.000
4.917
1.000
1.2 1.6
8.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4806 A
BN 80350 8005710 cage nut...
8005710
8005710
Steel (cage stainless ste...
zinc plated
M6
6.000
4.917
1.000
1.7 2.5
9.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4806 B
BN 80350 8170339 cage nut...
8170339
8170339
Steel (cage stainless ste...
zinc plated
M6
6.000
4.917
1.000
1.8 3.2
11.9
16.6
10.6
16.0
0.50
7.8
12.300
C 4811 B
BN 80350 8005729 cage nut...
8005729
8005729
Steel (cage stainless ste...
zinc plated
M6
6.000
4.917
1.000
2.6 3.5
10.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4806 C
BN 80350 8205132 cage nut...
8205132
8205132
Steel (cage stainless ste...
zinc plated
M6
6.000
4.917
1.000
3.6 4.5
11.5
12.1
7.2
12.0
0.45
6.2
8.300
C 4806 D
BN 80350 8117594 cage nut...
8117594
8117594
Steel (cage stainless ste...
zinc plated
M8
8.000
6.647
1.250
1 1.7
10.4
16.6
10.6
16.0
0.50
7.8
12.300
C 4808 A
BN 80350 8117608 cage nut...
8117608
8117608
Steel (cage stainless ste...
zinc plated
M8
8.000
6.647
1.250
1.8 3.2
11.9
16.6
10.6
16.0
0.50
7.8
12.300
C 4808 B
BN 80350 8269548 cage nut...
8269548
8269548
Steel (cage stainless ste...
zinc plated
M8
8.000
6.647
1.250
3.3 4.7
13.4
16.6
10.6
16.0
0.50
7.8
12.300
C 4808 C
BN 80350 8170282 cage nut...
8170282
8170282
Steel (cage stainless ste...
zinc plated
M10
10.000
8.376
1.500
1 1.7
10.4
16.6
10.6
16.0
0.50
7.8
12.300
C 4810 A
BN 80350 8171971 cage nut...
8171971
8171971
Steel (cage stainless ste...
zinc plated
M10
10.000
8.376
1.500
1.8 3.2
11.9
16.6
10.6
16.0
0.50
7.8
12.300
C 4810 B
BN 80350 8172374 cage nut...
8172374
8172374
Steel (cage stainless ste...
zinc plated
M10
10.000
8.376
1.500
1.8 3.2
15.0
20.5
12.6
20.0
0.60
10.4
14.000
C 4810 BGM
BN 80350 8315469 cage nut...
8315469
8315469
Steel (cage stainless ste...
zinc plated
M10
10.000
8.376
1.500
3.3 4.7
13.4
16.6
10.6
16.0
0.50
7.8
12.300
C 4810 C
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 193 - Hex weld nuts (DIN 929), steel max. C 0,25%, plain
Bossard Catalog
31.10.2023
BN 34 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durba...
Bossard Catalog
31.10.2023
BN 38357 - Cage nuts (FASTEKS® KLIPKO RR), stainless steel A2
Bossard Catalog
11.03.2024
BN 38359 - Cage nuts Form A, with right-angled tab (FASTEKS® KLIPKO ZI), Ca...
Bossard Catalog
11.03.2024
BN 3307 - Cage nuts, steel, zinc plated blue (nut)
Bossard Catalog
31.10.2023
C08.01 - Cage nut
IMS UNIVERSAL Fastening elements
21.03.2022
Serie KLIPKO® - Cage nuts
KVT Fastening
24.02.2023
Serie KLIPKO® - Cage nuts
KVT Fastening
24.02.2023
BN 38360 - Cage nuts Form B, with trapezoidal tab (FASTEKS® KLIPKO ZI), Cag...
Bossard Catalog
11.03.2024
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
6-045.01 - Cage Nuts
Dirak
15.12.2023
BN 80038 - Prevailing torque type hex lock nuts with polyamide insert (NFE ...
Bossard Catalog
26.01.2023
BN 20735 - Flat washers without chamfer, large series, for screws up to pro...
Bossard Catalog
31.10.2023
BN 82412 - Flat washers without chamfer, series L (large) (~NFE 25-513 L), ...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表