您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80024 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 779, BN 781 Serrated lock washers type A, external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_779_781_20231_80024/bn_80024.prj},{NB=BN 80024 8028753 serrated lock washer A M6},{CNSORDERNO=8028753},{BNARTNR=8028753},{BNNORM1=DIN 6798 A},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt-gelb},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 80024 8028680 serrated...
8028680
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M2
2.000
2.200
4.500
0.300
9.000
BN 80024 8028702 serrated...
8028702
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M2.5
2.500
2.700
5.500
0.400
9.000
BN 80024 8028710 serrated...
8028710
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M3
3.000
3.200
6.000
0.400
9.000
BN 80024 8028729 serrated...
8028729
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M3.5
3.500
3.700
7.000
0.500
10.000
BN 80024 8028737 serrated...
8028737
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M4
4.000
4.300
8.000
0.500
11.000
BN 80024 8028745 serrated...
8028745
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M5
5.000
5.300
10.000
0.600
11.000
BN 80024 8028753 serrated...
8028753
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M6
6.000
6.400
11.000
0.700
12.000
BN 80024 8028788 serrated...
8028788
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M8
8.000
8.400
15.000
0.800
14.000
BN 80024 8028796 serrated...
8028796
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M10
10.000
10.500
18.000
0.900
16.000
BN 80024 5508391 serrated...
5508391
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M12
12.000
13.000
20.500
1.000
16.000
BN 80024 8028826 serrated...
8028826
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M14
14.000
15.000
24.000
1.000
18.000
BN 80024 5522866 serrated...
5522866
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M16
16.000
17.000
26.000
1.200
18.000
BN 80024 8028842 serrated...
8028842
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M18
18.000
19.000
30.000
1.400
18.000
BN 80024 8028850 serrated...
8028850
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M20
20.000
21.000
33.000
1.400
20.000
BN 80024 8028877 serrated...
8028877
DIN 6798 A
Spring steel 350-425 HV
zinc plated yellow
M24
24.000
25.000
38.000
1.500
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), ...
Bossard Catalog
31.10.2023
BN 630 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 779 - Serrated lock washers type A, external serrations (DIN 6798 A), sp...
Bossard Catalog
31.10.2023
Reference 64512 - Spring lock washer - DIN 127 B - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 6798 A -Stainless steel A2
Böllhoff
26.10.2021
DIN 6923 - Stainless steel A2
Böllhoff
26.10.2021
BN 675 - Serrated lock washers type A, external serrations (DIN 6798 A), st...
Bossard Catalog
26.01.2023
BN 4880 - Serrated lock washers type A, external serrations (DIN 6798 A), s...
Bossard Catalog
26.01.2023
BN 786 - Serrated lock washers type V, for countersunk head screws (DIN 679...
Bossard Catalog
31.10.2023
DIN 6798 A -Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 6798 A -Stainless steel A4
Böllhoff
26.10.2021
DIN 6798 A - FN 546 - verzinkt blau - Fächerscheiben, Form A
SFS Group Schweiz AG
25.09.2023
Modèle 72400Z40T - Rondelle éventail à double denture DD - NFE 27626 - Acie...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modéle 62513B - INOX A2
M'DIRECT - Visserie en petit conditionnement
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表