您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80014 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), cl. 8, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 30312, BN 20230, BN 80014 Hex nuts with flange and serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_30312_20230_80014/bn_80014.prj},{NB=BN 80014 8047405 hex nut with flange M6},{CNSORDERNO=8047405},{BNARTNR=8047405},{BNNORM1=~DIN 6923},{BNNORM2=~ISO 4161},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-gelb},{D=6.000},{P=1.000},{C=1.100},{DA=6.000},{DC=14.200},{DW=12.200},{M=6.000},{S=10.000},{R=0.360},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 80014 8047383 hex nut ...
8047383
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
4.000
3.242
0.700
1.000
4.000
10.000
9.500
4.650
7.000
0.260
BN 80014 8047391 hex nut ...
8047391
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 80014 8047405 hex nut ...
8047405
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 80014 8047413 hex nut ...
8047413
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 80014 8047421 hex nut ...
8047421
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 80014 8047448 hex nut ...
8047448
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
BN 80014 8047464 hex nut ...
8047464
~DIN 6923
~ISO 4161
Steel 8
zinc plated yellow
16.000
13.835
2.000
2.400
16.000
34.500
31.900
16.000
24.000
0.960
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表