您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 796 - Waved spring washers (DIN 137 B), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 796, BN 798, BN 800 Waved spring washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_796_798_800/bn_796.prj},{NB=BN 796 1230026 waved spring washer 10},{CNSORDERNO=1230026},{BNARTNR=1230026},{BNNORM1=DIN 137 B},{BNNORM2=},{BNMAT=Federstahl 420-490 HV },{CNSMAT=Federstahl 420-490 HV },{BNSURFACE=schwarz},{D=10.000},{DA=10.500},{DW=21.000},{H=1.000},{H1=4.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal size
[mm]
DA
Transition diameter H14
[mm]
DW
Outer diameter of bearing face js16
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 796 1230018 waved spri...
1230018
DIN 137 B
Spring steel 420-490 HV
black
3.000
3.200
8.000
0.500
1.600
BN 796 1280627 waved spri...
1280627
DIN 137 B
Spring steel 420-490 HV
black
4.000
4.300
9.000
0.500
2.000
BN 796 1280635 waved spri...
1280635
DIN 137 B
Spring steel 420-490 HV
black
5.000
5.300
11.000
0.500
2.200
BN 796 1280643 waved spri...
1280643
DIN 137 B
Spring steel 420-490 HV
black
6.000
6.400
12.000
0.500
2.600
BN 796 1280651 waved spri...
1280651
DIN 137 B
Spring steel 420-490 HV
black
8.000
8.400
15.000
0.800
3.000
BN 796 1230026 waved spri...
1230026
DIN 137 B
Spring steel 420-490 HV
black
10.000
10.500
21.000
1.000
4.200
BN 796 1230034 waved spri...
1230034
DIN 137 B
Spring steel 420-490 HV
black
12.000
13.000
24.000
1.200
5.000
BN 796 1230042 waved spri...
1230042
DIN 137 B
Spring steel 420-490 HV
black
14.000
15.000
28.000
1.600
6.000
BN 796 1230050 waved spri...
1230050
DIN 137 B
Spring steel 420-490 HV
black
16.000
17.000
30.000
1.600
6.400
BN 796 1230069 waved spri...
1230069
DIN 137 B
Spring steel 420-490 HV
black
18.000
19.000
34.000
1.600
6.600
BN 796 1230077 waved spri...
1230077
DIN 137 B
Spring steel 420-490 HV
black
20.000
21.000
36.000
1.600
7.400
BN 796 1230085 waved spri...
1230085
DIN 137 B
Spring steel 420-490 HV
black
22.000
23.000
40.000
1.800
7.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表