您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 795 - Curved spring washers (DIN 137 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 795, BN 797, BN 799 Curved spring washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_795_797_799/bn_795.prj},{NB=BN 795 1229982 curved spring washer 3.5},{CNSORDERNO=1229982},{BNARTNR=1229982},{BNNORM1=DIN 137 A},{BNNORM2=},{BNMAT=Federstahl 420-490 HV},{CNSMAT=Federstahl 420-490 HV},{BNSURFACE=schwarz},{D=3.5},{DA=3.7},{DW=7.0},{H=0.40},{H1=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal size
[mm]
DA
Transition diameter H14
[mm]
DW
Outer diameter of bearing face js16
[mm]
H
Height
[mm]
H1
Height max.
[mm]
BN 795 1280287 curved spr...
1280287
DIN 137 A
Spring steel 420-490 HV
black
2.0
2.2
4.5
0.30
1.000
BN 795 3256170 curved spr...
3256170
DIN 137 A
Spring steel 420-490 HV
black
2.3
2.5
5.0
0.30
1.000
BN 795 1280309 curved spr...
1280309
DIN 137 A
Spring steel 420-490 HV
black
2.5
2.8
5.5
0.30
1.100
BN 795 1280317 curved spr...
1280317
DIN 137 A
Spring steel 420-490 HV
black
3.0
3.2
6.0
0.40
1.300
BN 795 1229982 curved spr...
1229982
DIN 137 A
Spring steel 420-490 HV
black
3.5
3.7
7.0
0.40
1.400
BN 795 1280333 curved spr...
1280333
DIN 137 A
Spring steel 420-490 HV
black
4.0
4.3
8.0
0.50
1.600
BN 795 1280341 curved spr...
1280341
DIN 137 A
Spring steel 420-490 HV
black
5.0
5.3
10.0
0.50
1.800
BN 795 1280368 curved spr...
1280368
DIN 137 A
Spring steel 420-490 HV
black
6.0
6.4
11.0
0.50
2.200
BN 795 1280376 curved spr...
1280376
DIN 137 A
Spring steel 420-490 HV
black
8.0
8.4
15.0
0.50
3.400
BN 795 1229990 curved spr...
1229990
DIN 137 A
Spring steel 420-490 HV
black
10.0
10.5
18.0
0.80
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 677 - Curved spring washers (DIN 137 A), stainless steel A2 / 1.4310
Bossard Catalog
26.01.2023
BN 759 - Split spring lock washers with bent end (DIN 127 A), spring steel,...
Bossard Catalog
31.10.2023
BN 801 - Conical spring washers regular type (SN 212745), spring steel, pla...
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 4850 - Hexalobular (6 Lobe) socket head cap screws with low head, fully ...
Bossard Catalog
31.10.2023
BN 3334 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), 4.8,...
Bossard Catalog
31.10.2023
BN 822 - Retaining rings for bores standard design (DIN 472), spring steel,...
Bossard Catalog
31.10.2023
BN 683 - Retaining rings for bores standard design (DIN 472), stainless ste...
Bossard Catalog
26.01.2023
BN 760 - Split spring lock washers with bent end (DIN 127 A), spring steel,...
Bossard Catalog
31.10.2023
BN 1225 - Conical spring washers small type (SN 212748), spring steel, mech...
Bossard Catalog
31.10.2023
BN 20733 - Flat washers without chamfer, large series (ISO 7093-1, ~DIN 902...
Bossard Catalog
31.10.2023
BN 163 - Prevailing torque type hex lock nuts thin type, metric fine thread...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表