您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 790 - Toothed lock washers type J, internal teeth (DIN 6797 J), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 788, BN 790 Toothed lock washers type J, internal teeth
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_788_790/bn_790.prj},{NB=BN 790 1279467 toothed lock washer J 5.3},{CNSORDERNO=1279467},{BNARTNR=1279467},{BNNORM1=DIN 6797 J},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=verzinkt-blau},{D=5.000},{DA=5.300},{DW=10.000},{H=0.600},{N=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth
[mm]
BN 790 1279408 toothed lo...
1279408
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
2.000
2.200
4.600
0.300
6.000
BN 790 1279416 toothed lo...
1279416
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
2.300
2.500
5.000
0.400
6.000
BN 790 1229168 toothed lo...
1229168
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
2.500
2.700
5.500
0.400
6.000
BN 790 1279432 toothed lo...
1279432
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
3.000
3.200
6.000
0.400
6.000
BN 790 1279440 toothed lo...
1279440
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
3.500
3.700
7.000
0.500
6.000
BN 790 1279459 toothed lo...
1279459
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
4.000
4.300
8.000
0.500
8.000
BN 790 1279467 toothed lo...
1279467
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
5.000
5.300
10.000
0.600
8.000
BN 790 1279475 toothed lo...
1279475
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
6.000
6.400
11.000
0.700
8.000
BN 790 1279483 toothed lo...
1279483
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
8.000
8.400
15.000
0.800
8.000
BN 790 1279491 toothed lo...
1279491
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
10.000
10.500
18.000
0.900
9.000
BN 790 1279505 toothed lo...
1279505
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
12.000
13.000
20.500
1.000
10.000
BN 790 1279513 toothed lo...
1279513
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
14.000
15.000
24.000
1.000
10.000
BN 790 1279521 toothed lo...
1279521
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
16.000
17.000
26.000
1.200
12.000
BN 790 1279556 toothed lo...
1279556
DIN 6797 J
Spring steel 350-425 HV
zinc plated blue
20.000
21.000
33.000
1.400
12.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表