您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 748 - Shim washers (~DIN 988), spring steel, plain oiled
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 748 Shim washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_748/bn_748.prj},{NB=BN 748 1273159 shim washer 26x38x0.2},{CNSORDERNO=1273159},{BNARTNR=1273159},{BNNORM1=~DIN 988},{BNMAT=Federstahl 34-47 HRC},{CNSMAT=Federstahl 34-47 HRC},{BNSURFACE=blank geölt},{D=26.000},{DA=26.000},{DW=38.000},{H=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height max.
[mm]
BN 748 1272780 shim washe...
1272780
~DIN 988
Spring steel 34-47 HRC
plain oiled
3.000
3.000
15.000
0.100
BN 748 1273019 shim washe...
1273019
~DIN 988
Spring steel 34-47 HRC
plain oiled
3.000
3.000
15.000
0.200
BN 748 1273329 shim washe...
1273329
~DIN 988
Spring steel 34-47 HRC
plain oiled
3.000
3.000
15.000
0.300
BN 748 1273647 shim washe...
1273647
~DIN 988
Spring steel 34-47 HRC
plain oiled
3.000
3.000
15.000
0.500
BN 748 1272799 shim washe...
1272799
~DIN 988
Spring steel 34-47 HRC
plain oiled
4.000
4.000
16.000
0.100
BN 748 1273027 shim washe...
1273027
~DIN 988
Spring steel 34-47 HRC
plain oiled
4.000
4.000
16.000
0.200
BN 748 1273337 shim washe...
1273337
~DIN 988
Spring steel 34-47 HRC
plain oiled
4.000
4.000
16.000
0.300
BN 748 1273655 shim washe...
1273655
~DIN 988
Spring steel 34-47 HRC
plain oiled
4.000
4.000
16.000
0.500
BN 748 1272802 shim washe...
1272802
~DIN 988
Spring steel 34-47 HRC
plain oiled
5.000
5.000
17.000
0.100
BN 748 1273035 shim washe...
1273035
~DIN 988
Spring steel 34-47 HRC
plain oiled
5.000
5.000
17.000
0.200
BN 748 1273345 shim washe...
1273345
~DIN 988
Spring steel 34-47 HRC
plain oiled
5.000
5.000
17.000
0.300
BN 748 1273663 shim washe...
1273663
~DIN 988
Spring steel 34-47 HRC
plain oiled
5.000
5.000
17.000
0.500
BN 748 1272810 shim washe...
1272810
~DIN 988
Spring steel 34-47 HRC
plain oiled
6.000
6.000
18.000
0.100
BN 748 1273043 shim washe...
1273043
~DIN 988
Spring steel 34-47 HRC
plain oiled
6.000
6.000
18.000
0.200
BN 748 1273353 shim washe...
1273353
~DIN 988
Spring steel 34-47 HRC
plain oiled
6.000
6.000
18.000
0.300
BN 748 1273671 shim washe...
1273671
~DIN 988
Spring steel 34-47 HRC
plain oiled
6.000
6.000
18.000
0.500
BN 748 1272829 shim washe...
1272829
~DIN 988
Spring steel 34-47 HRC
plain oiled
8.000
8.000
20.000
0.100
BN 748 1273051 shim washe...
1273051
~DIN 988
Spring steel 34-47 HRC
plain oiled
8.000
8.000
20.000
0.200
BN 748 1273361 shim washe...
1273361
~DIN 988
Spring steel 34-47 HRC
plain oiled
8.000
8.000
20.000
0.300
BN 748 1273698 shim washe...
1273698
~DIN 988
Spring steel 34-47 HRC
plain oiled
8.000
8.000
20.000
0.500
BN 748 1272837 shim washe...
1272837
~DIN 988
Spring steel 34-47 HRC
plain oiled
10.000
10.000
22.000
0.100
BN 748 1273078 shim washe...
1273078
~DIN 988
Spring steel 34-47 HRC
plain oiled
10.000
10.000
22.000
0.200
BN 748 1273388 shim washe...
1273388
~DIN 988
Spring steel 34-47 HRC
plain oiled
10.000
10.000
22.000
0.300
BN 748 1273701 shim washe...
1273701
~DIN 988
Spring steel 34-47 HRC
plain oiled
10.000
10.000
22.000
0.500
BN 748 1272845 shim washe...
1272845
~DIN 988
Spring steel 34-47 HRC
plain oiled
12.000
12.000
24.000
0.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1976 - Shim rings (DIN 988), Steel min. St 2K50 / DC01-C490, plain oiled
Bossard Catalog
31.10.2023
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
DIN 988 - FN 648 - blank - Shim rings
SFS Group Schweiz AG
24.05.2024
MAE-MN-686.D - Spacers MN 686.D, Material Steel and Stainless
MÄDLER
26.04.2024
BN 733 - Flat washers without chamfer, for bolts with heavy duty type sprin...
Bossard Catalog
31.10.2023
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
B0114 - Shim washers DIN 988
Blohm
03.06.2024
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
PVC-U/FKM - Ball valve type 21
Frank
15.07.2021
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 870 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773;...
Bossard Catalog
31.10.2023
DIN 988 - Shim rings
Fabory
13.02.2023
1.67.200 - Distance washer
MayTec
30.09.2022
07523 - Spacing washers ground
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表