您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 708 - Stud bolts with reduced shank (DIN 2510-3 L), steel 21 CrMo V57, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 708 Stud bolts with reduced shank
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_708/bn_708.prj},{NB=BN 708 1266977 stud bolt with reduced shank L M20x70},{CNSORDERNO=1266977},{BNARTNR=1266977},{BNMAT=Stahl 21 CrMo V57},{CNSMAT=Stahl 21 CrMo V57},{BNSURFACE=blank},{FORM=L},{D=20.000},{P=2.500},{L1=70},{V=0.000},{STUFUNG=1.000},{DS=15.000},{DP=14.000},{D4=0.000},{D5=0.000},{D6=0.000},{D7=13.000},{B1=28.000},{B2=20.000},{B3=36.000},{R=10.000},{S=11.000},{Z1=2.500},{Z=6.000},{Z2=16.000},{Z3=9.000},{FORMH=1.000},{KLMIN=30.000},{C1=22.500},{C3=26.000},{C4=41.000},{C5=25.000},{C8=29.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FORM
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L1
Length
[mm]
DS
Shank diameter
[mm]
DP
Diameter of flat
[mm]
B1
Thread length Form L
[mm]
R
Transition radius
[mm]
S
Width across flat
[mm]
Z1
Height of the chamfer max.
[mm]
Z
Length of point
[mm]
BN 708 1266888 stud bolt ...
1266888
Steel 21 CrMo V57
plain
L
12.000
9.853
1.750
65
8.500
8.000
20.000
10.000
7.000
1.750
4.000
BN 708 1266896 stud bolt ...
1266896
Steel 21 CrMo V57
plain
L
12.000
9.853
1.750
70
8.500
8.000
20.000
10.000
7.000
1.750
4.000
BN 708 1266918 stud bolt ...
1266918
Steel 21 CrMo V57
plain
L
12.000
9.853
1.750
80
8.500
8.000
20.000
10.000
7.000
1.750
4.000
BN 708 1266926 stud bolt ...
1266926
Steel 21 CrMo V57
plain
L
12.000
9.853
1.750
90
8.500
8.000
20.000
10.000
7.000
1.750
4.000
BN 708 1266934 stud bolt ...
1266934
Steel 21 CrMo V57
plain
L
16.000
13.546
2.000
65
12.000
12.000
23.000
10.000
10.000
2.000
5.000
BN 708 1266942 stud bolt ...
1266942
Steel 21 CrMo V57
plain
L
16.000
13.546
2.000
80
12.000
12.000
23.000
10.000
10.000
2.000
5.000
BN 708 1266950 stud bolt ...
1266950
Steel 21 CrMo V57
plain
L
16.000
13.546
2.000
90
12.000
12.000
23.000
10.000
10.000
2.000
5.000
BN 708 1266969 stud bolt ...
1266969
Steel 21 CrMo V57
plain
L
16.000
13.546
2.000
100
12.000
12.000
23.000
10.000
10.000
2.000
5.000
BN 708 1266977 stud bolt ...
1266977
Steel 21 CrMo V57
plain
L
20.000
16.933
2.500
70
15.000
14.000
28.000
10.000
11.000
2.500
6.000
BN 708 1266985 stud bolt ...
1266985
Steel 21 CrMo V57
plain
L
20.000
16.933
2.500
100
15.000
14.000
28.000
10.000
11.000
2.500
6.000
BN 708 1266993 stud bolt ...
1266993
Steel 21 CrMo V57
plain
L
20.000
16.933
2.500
110
15.000
14.000
28.000
10.000
11.000
2.500
6.000
BN 708 1267000 stud bolt ...
1267000
Steel 21 CrMo V57
plain
L
20.000
16.933
2.500
120
15.000
14.000
28.000
10.000
11.000
2.500
6.000
BN 708 1267019 stud bolt ...
1267019
Steel 21 CrMo V57
plain
L
20.000
16.933
2.500
130
15.000
14.000
28.000
10.000
11.000
2.500
6.000
BN 708 1267027 stud bolt ...
1267027
Steel 21 CrMo V57
plain
L
20.000
16.933
2.500
140
15.000
14.000
28.000
10.000
11.000
2.500
6.000
BN 708 1267035 stud bolt ...
1267035
Steel 21 CrMo V57
plain
L
24.000
20.319
3.000
110
18.000
14.000
32.000
16.000
11.000
3.000
6.000
BN 708 1267043 stud bolt ...
1267043
Steel 21 CrMo V57
plain
L
24.000
20.319
3.000
120
18.000
14.000
32.000
16.000
11.000
3.000
6.000
BN 708 1267051 stud bolt ...
1267051
Steel 21 CrMo V57
plain
L
24.000
20.319
3.000
130
18.000
14.000
32.000
16.000
11.000
3.000
6.000
BN 708 1267078 stud bolt ...
1267078
Steel 21 CrMo V57
plain
L
24.000
20.319
3.000
140
18.000
14.000
32.000
16.000
11.000
3.000
6.000
BN 708 1267086 stud bolt ...
1267086
Steel 21 CrMo V57
plain
L
24.000
20.319
3.000
150
18.000
14.000
32.000
16.000
11.000
3.000
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 709 - Hex nuts for stud bolts (DIN 2510-5 NF), steel 25 CrMo4, plain
Bossard Catalog
31.10.2023
BN 26 - Hex socket set screws with dog point (ISO 4028; DIN 915), cl. 45 H,...
Bossard Catalog
31.10.2023
DIN 2510-L NF - Bolted connections with reduced shank; hexagon nuts
Fabory
13.02.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
DIN 2510-3 L - FN 199 - blank - Bolted fastening with waisted shank; Stud-b...
SFS Group Schweiz AG
24.05.2024
BN 72 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 10.9, bl...
Bossard Catalog
31.10.2023
BN 1363 - Hex set screws with small wrench size with full dog point (DIN 56...
Bossard Catalog
31.10.2023
BN 418 - Threaded rod metric thread (DIN 975), 8.8, plain, 1 meter
Bossard Catalog
31.10.2023
BN 1434 - Stud bolts tap end without interference fit, length ~1,25d (DIN 9...
Bossard Catalog
31.10.2023
DIN 2510-5 NF - FN 198 - blank - Bolted connections with reduced shank; hex...
SFS Group Schweiz AG
25.09.2023
BN 551 - Book screws, brass, nickel plated
Bossard Catalog
31.10.2023
BN 1072 - Threaded rod metric thread (~DIN 975), PA 6.6, natural
Bossard Catalog
31.10.2023
FXNKB, PFXNKB, SFXNKB - Hexagonal Cantilever Pins - For Tension - Bolt Fixi...
Misumi
30.06.2021
FXNLA, PFXNLA, SFXNLA - Hexagonal Cantilever Pins - For Tension - Retaining...
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表