您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 699 - Slotted flat countersunk head wood screws (DIN 97), stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 699 Slotted flat countersunk head wood screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_699/bn_699.prj},{NB=BN 699 1264605 slotted flat countersunk head wood screw 4x20},{CNSORDERNO=1264605},{BNARTNR=1264605},{BNNORM1=DIN 97},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.0},{P=1.800},{L=20.0},{DK=7.500},{DS=4.000},{K=2.200},{N=1.000},{T=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
B
Distance
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
BN 699 1416006 slotted fl...
1416006
DIN 97
Stainless steel A2
3.0
2.100
1.350
10.0
5.600
3.000
6.000
1.650
0.800
0.600
BN 699 1426680 slotted fl...
1426680
DIN 97
Stainless steel A2
3.0
2.100
1.350
12.0
5.600
3.000
7.200
1.650
0.800
0.600
BN 699 1426699 slotted fl...
1426699
DIN 97
Stainless steel A2
3.0
2.100
1.350
16.0
5.600
3.000
9.600
1.650
0.800
0.600
BN 699 1264443 slotted fl...
1264443
DIN 97
Stainless steel A2
3.0
2.100
1.350
20.0
5.600
3.000
12.000
1.650
0.800
0.600
BN 699 1264451 slotted fl...
1264451
DIN 97
Stainless steel A2
3.0
2.100
1.350
25.0
5.600
3.000
15.000
1.650
0.800
0.600
BN 699 1426702 slotted fl...
1426702
DIN 97
Stainless steel A2
3.5
2.400
1.600
12.0
6.500
3.500
7.200
1.930
0.800
0.700
BN 699 1426710 slotted fl...
1426710
DIN 97
Stainless steel A2
3.5
2.400
1.600
16.0
6.500
3.500
9.600
1.930
0.800
0.700
BN 699 1264524 slotted fl...
1264524
DIN 97
Stainless steel A2
3.5
2.400
1.600
20.0
6.500
3.500
12.000
1.930
0.800
0.700
BN 699 1264540 slotted fl...
1264540
DIN 97
Stainless steel A2
3.5
2.400
1.600
30.0
6.500
3.500
18.000
1.930
0.800
0.700
BN 699 1264605 slotted fl...
1264605
DIN 97
Stainless steel A2
4.0
2.800
1.800
20.0
7.500
4.000
12.000
2.200
1.000
0.800
BN 699 1264613 slotted fl...
1264613
DIN 97
Stainless steel A2
4.0
2.800
1.800
25.0
7.500
4.000
15.000
2.200
1.000
0.800
BN 699 1264621 slotted fl...
1264621
DIN 97
Stainless steel A2
4.0
2.800
1.800
30.0
7.500
4.000
18.000
2.200
1.000
0.800
BN 699 1264656 slotted fl...
1264656
DIN 97
Stainless steel A2
4.0
2.800
1.800
40.0
7.500
4.000
24.000
2.200
1.000
0.800
BN 699 1264699 slotted fl...
1264699
DIN 97
Stainless steel A2
5.0
3.500
2.200
30.0
9.200
5.000
18.000
2.500
1.200
1.000
BN 699 1264710 slotted fl...
1264710
DIN 97
Stainless steel A2
5.0
3.500
2.200
40.0
9.200
5.000
24.000
2.500
1.200
1.000
BN 699 1264737 slotted fl...
1264737
DIN 97
Stainless steel A2
5.0
3.500
2.200
50.0
9.200
5.000
30.000
2.500
1.200
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
16 - Pan-head chipboard screws Z steel znb
SFS Group Schweiz AG
24.05.2024
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
Fabory
13.02.2023
BN 698 - Slotted round head wood screws (DIN 96), stainless steel A2
Bossard Catalog
26.01.2023
DIN 97 - Slotted countersunk flat head wood screws
Fabory
13.02.2023
20030001 - SUS410(+) Counter sunk Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
2002T101 - Stainless TRX Counter sunk Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
HU-plus - HECO-UNIX-plus, countersunk head with milling grooves
HECO-Schrauben
14.10.2021
Reference 64302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 20215 - Hanger bolts with hexalobular (6 Lobe) socket, steel, zinc plate...
Bossard Catalog
31.10.2023
BN 955 - Slotted flat countersunk head wood screws (DIN 97), steel, zinc pl...
Bossard Catalog
31.10.2023
BN 700 - Slotted oval countersunk head wood screws (DIN 95), stainless stee...
Bossard Catalog
26.01.2023
LKX267 - SPARIBO-LK-X Aluminium-wood screw, Ø 5.0 mm
REISSER
22.06.2023
BN 951 - Slotted round head wood screws (DIN 96), zinc plated blue
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表