您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 696 - Phillips flat countersunk head tapping screws form H, with cone end type C (DIN 7982 C; ~ISO 7050), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 696 Phillips flat countersunk head tapping screws form H, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_696/bn_696.prj},{NB=BN 696 1262793 cross recessed flat countersunk head tapping screw ST4.2x32},{CNSORDERNO=1262793},{BNARTNR=1262793},{BNNORM1=DIN 7982 C},{BNNORM2=~ISO 7050},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=4.2},{P=1.400},{L=32.0},{A=1.400},{DK=8.100},{K=2.500},{R=1.600},{MH=4.700},{TH=2.320},{Y=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
MH
Wing diameter of cross recesses ~
[mm]
TH
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 696 1214268 cross rece...
1214268
DIN 7982 C
~ISO 7050
Stainless steel A2
2.2
1.630
0.800
6.5
0.800
4.300
1.300
0.800
2.500
1.320
2.000
BN 696 1214276 cross rece...
1214276
DIN 7982 C
~ISO 7050
Stainless steel A2
2.2
1.630
0.800
9.5
0.800
4.300
1.300
0.800
2.500
1.320
2.000
BN 696 1214284 cross rece...
1214284
DIN 7982 C
~ISO 7050
Stainless steel A2
2.2
1.630
0.800
13.0
0.800
4.300
1.300
0.800
2.500
1.320
2.000
BN 696 1579797 cross rece...
1579797
DIN 7982 C
~ISO 7050
Stainless steel A2
2.2
1.630
0.800
16.0
0.800
4.300
1.300
0.800
2.500
1.320
2.000
BN 696 1579827 cross rece...
1579827
DIN 7982 C
~ISO 7050
Stainless steel A2
2.2
1.630
0.800
19.0
0.800
4.300
1.300
0.800
2.500
1.320
2.000
BN 696 1579940 cross rece...
1579940
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
6.5
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262475 cross rece...
1262475
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
9.5
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262483 cross rece...
1262483
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
13.0
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262491 cross rece...
1262491
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
16.0
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262505 cross rece...
1262505
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
19.0
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262513 cross rece...
1262513
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
22.0
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262521 cross rece...
1262521
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
25.0
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262548 cross rece...
1262548
DIN 7982 C
~ISO 7050
Stainless steel A2
2.9
2.180
1.100
32.0
1.100
5.500
1.700
1.100
3.000
1.700
2.600
BN 696 1262556 cross rece...
1262556
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
9.5
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262564 cross rece...
1262564
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
13.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262572 cross rece...
1262572
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
16.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262580 cross rece...
1262580
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
19.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262599 cross rece...
1262599
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
22.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262602 cross rece...
1262602
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
25.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262610 cross rece...
1262610
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
32.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262629 cross rece...
1262629
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
38.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 3059892 cross rece...
3059892
DIN 7982 C
~ISO 7050
Stainless steel A2
3.5
2.640
1.300
45.0
1.300
6.800
2.100
1.400
4.200
2.120
3.200
BN 696 1262637 cross rece...
1262637
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
9.5
1.300
7.500
2.300
1.500
4.600
2.530
3.500
BN 696 1262645 cross rece...
1262645
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
13.0
1.300
7.500
2.300
1.500
4.600
2.530
3.500
BN 696 1262653 cross rece...
1262653
DIN 7982 C
~ISO 7050
Stainless steel A2
3.9
2.920
1.300
16.0
1.300
7.500
2.300
1.500
4.600
2.530
3.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
BN 695 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
26.01.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
BN 330 - Slotted cheese head machine screws (DIN 84 A; ~ISO 1207), 4.8, zin...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 995 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
31.10.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 33 - Phillips pan head tapping screws form H, with flat end type F (DIN ...
Bossard Catalog
31.10.2023
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully...
Bossard Catalog
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表