您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 675 - Serrated lock washers type A, external serrations (DIN 6798 A), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 675, BN 4880 Serrated lock washers type A, external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_675_4880/bn_675.prj},{NB=BN 675 1254146 serrated lock washer A M6},{CNSORDERNO=1254146},{BNARTNR=1254146},{BNNORM1=DIN 6798 A},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 675 1254057 serrated l...
1254057
DIN 6798 A
Stainless steel A2
M2
2.000
2.200
4.500
0.300
9.000
BN 675 1254073 serrated l...
1254073
DIN 6798 A
Stainless steel A2
M2.5
2.500
2.700
5.500
0.400
9.000
BN 675 1254081 serrated l...
1254081
DIN 6798 A
Stainless steel A2
M3
3.000
3.200
6.000
0.400
9.000
BN 675 1254103 serrated l...
1254103
DIN 6798 A
Stainless steel A2
M3.5
3.500
3.700
7.000
0.500
10.000
BN 675 1254111 serrated l...
1254111
DIN 6798 A
Stainless steel A2
M4
4.000
4.300
8.000
0.500
11.000
BN 675 1254138 serrated l...
1254138
DIN 6798 A
Stainless steel A2
M5a
5.000
5.100
9.000
0.500
11.000
BN 675 1861026 serrated l...
1861026
DIN 6798 A
Stainless steel A2
M5
5.000
5.300
10.000
0.600
11.000
BN 675 1254146 serrated l...
1254146
DIN 6798 A
Stainless steel A2
M6
6.000
6.400
11.000
0.700
12.000
BN 675 1254154 serrated l...
1254154
DIN 6798 A
Stainless steel A2
M8a
8.000
8.200
14.000
0.800
14.000
BN 675 1861093 serrated l...
1861093
DIN 6798 A
Stainless steel A2
M8
8.000
8.400
15.000
0.800
14.000
BN 675 1254162 serrated l...
1254162
DIN 6798 A
Stainless steel A2
M10
10.000
10.500
18.000
0.900
16.000
BN 675 1254170 serrated l...
1254170
DIN 6798 A
Stainless steel A2
M12
12.000
13.000
20.500
1.000
16.000
BN 675 1254189 serrated l...
1254189
DIN 6798 A
Stainless steel A2
M14
14.000
15.000
24.000
1.000
18.000
BN 675 1421425 serrated l...
1421425
DIN 6798 A
Stainless steel A2
M16
16.000
17.000
26.000
1.200
18.000
BN 675 8043000 serrated l...
8043000
DIN 6798 A
Stainless steel A2
M18
18.000
19.000
30.000
1.400
18.000
BN 675 3059881 serrated l...
3059881
DIN 6798 A
Stainless steel A2
M20
20.000
21.000
33.000
1.400
20.000
BN 675 8182094 serrated l...
8182094
DIN 6798 A
Stainless steel A2
M24
24.000
25.000
38.000
1.500
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 792 - Ribbed lock washers, for screws property classes ≤ 8.8, mechanical...
Bossard Catalog
31.10.2023
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless st...
Bossard Catalog
26.01.2023
BN 676 - Serrated lock washers type J, internal serrations (DIN 6798 J), st...
Bossard Catalog
26.01.2023
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
DIN 440 R - Stainless steel A2
Böllhoff
26.10.2021
BN 712 - Hex nuts with captive conical spring washer, cl. 8, zinc plated bl...
Bossard Catalog
09.02.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 20231 - Serrated lock washers type A, external serrations (DIN 6798 A), ...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表