您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~ISO 7046-2), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 661 Phillips flat countersunk head machine screws form H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_661/bn_661.prj},{NB=BN 661 1399179 cross recessed flat countersunk head screw M4x20},{BNARTNR=1399179},{CNSORDERNO=1399179},{BNNORM1=DIN 965 A},{BNNORM2=~ISO 7046-2},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.000},{P=0.700},{L=20.000},{DF=3.545},{DK=7.500},{A=1.400},{K=2.200},{R=1.000},{M=4.400},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
M
Wing diameter of cross recesses
[mm]
BN 661 3646167 cross rece...
3646167
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
2.000
3.000
0.700
0.340
0.960
0.400
1.700
BN 661 3646169 cross rece...
3646169
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
3.000
3.000
0.700
1.340
0.960
0.400
1.700
BN 661 3646170 cross rece...
3646170
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
4.000
3.000
0.700
2.340
0.960
0.400
1.700
BN 661 5512816 cross rece...
5512816
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
5.000
3.000
0.700
3.340
0.960
0.400
1.700
BN 661 5512817 cross rece...
5512817
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
6.000
3.000
0.700
4.340
0.960
0.400
1.700
BN 661 3646171 cross rece...
3646171
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
8.000
3.000
0.700
6.340
0.960
0.400
1.700
BN 661 5512818 cross rece...
5512818
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
10.000
3.000
0.700
8.340
0.960
0.400
1.700
BN 661 3646172 cross rece...
3646172
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
12.000
3.000
0.700
10.340
0.960
0.400
1.700
BN 661 3646174 cross rece...
3646174
DIN 965 A
~ISO 7046-2
Stainless steel A2
1.600
1.171
0.350
16.000
3.000
0.700
14.340
0.960
0.400
1.700
BN 661 1412558 cross rece...
1412558
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
3.000
3.800
0.800
1.000
1.200
0.500
2.350
BN 661 1212028 cross rece...
1212028
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
4.000
3.800
0.800
2.000
1.200
0.500
2.350
BN 661 1212044 cross rece...
1212044
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
5.000
3.800
0.800
3.000
1.200
0.500
2.350
BN 661 1212206 cross rece...
1212206
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
6.000
3.800
0.800
4.000
1.200
0.500
2.350
BN 661 1212354 cross rece...
1212354
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
8.000
3.800
0.800
6.000
1.200
0.500
2.350
BN 661 1212710 cross rece...
1212710
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
10.000
3.800
0.800
8.000
1.200
0.500
2.350
BN 661 1212729 cross rece...
1212729
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
12.000
3.800
0.800
10.000
1.200
0.500
2.350
BN 661 1212737 cross rece...
1212737
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.000
1.509
0.400
16.000
3.800
0.800
14.000
1.200
0.500
2.350
BN 661 1412582 cross rece...
1412582
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
4.000
4.700
0.900
1.600
1.500
0.700
2.700
BN 661 1250671 cross rece...
1250671
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
5.000
4.700
0.900
2.600
1.500
0.700
2.700
BN 661 1250698 cross rece...
1250698
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
6.000
4.700
0.900
3.600
1.500
0.700
2.700
BN 661 1250701 cross rece...
1250701
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
8.000
4.700
0.900
5.600
1.500
0.700
2.700
BN 661 1250728 cross rece...
1250728
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
10.000
4.700
0.900
7.600
1.500
0.700
2.700
BN 661 1212745 cross rece...
1212745
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
12.000
4.700
0.900
9.600
1.500
0.700
2.700
BN 661 1212753 cross rece...
1212753
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
16.000
4.700
0.900
13.600
1.500
0.700
2.700
BN 661 1212761 cross rece...
1212761
DIN 965 A
~ISO 7046-2
Stainless steel A2
2.500
1.948
0.450
20.000
4.700
0.900
17.600
1.500
0.700
2.700
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
BN 388 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 82213 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~IS...
Bossard Catalog
26.01.2023
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 675 - Serrated lock washers type A, external serrations (DIN 6798 A), st...
Bossard Catalog
26.01.2023
BN 3334 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), 4.8,...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
BN 3333 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO...
Bossard Catalog
31.10.2023
BN 2105 - Hex socket flat countersunk head screws, fully threaded (ISO 1064...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表