피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 65212 - Wedge lock washers adhered in pairs (NORD-LOCK® NL/NLsp), steel through-hardened, zinc flake coated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.50 Wedge lock washers
BN 65212 Lock washers adhered in pairs
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_100/01_300_100_50/bn_65212/bn_65212.prj},{NB=BN 65212 3538922 lock washer M27xNL27},{CNSORDERNO=3538922},{BNARTNR=3538922},{BNNORM1=NORD-LOCK®},{BNNORM2=},{BNMAT=Stahl durchgehärtet},{CNSMAT=Stahl durchgehärtet},{BNSURFACE=Zinklamellen beschichtet},{FUERSCHRAUBEN=M27},{NRCODE=NL27},{D1=28.400},{D2=42.000},{S=5.800}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
NRCODE
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
BN 65212 3538917 lock was...
3538917
NORD-LOCK®
Steel through-hardened
zinc flake coated
M3
NL3
3.400
7.000
1.800
BN 65212 3538918 lock was...
3538918
NORD-LOCK®
Steel through-hardened
zinc flake coated
M3.5
NL3.5
3.900
7.600
1.800
BN 65212 3539045 lock was...
3539045
NORD-LOCK®
Steel through-hardened
zinc flake coated
M3.5
NL3.5sp
3.900
9.000
1.800
BN 65212 3220542 lock was...
3220542
NORD-LOCK®
Steel through-hardened
zinc flake coated
M4
NL4
4.400
7.600
1.800
BN 65212 3539055 lock was...
3539055
NORD-LOCK®
Steel through-hardened
zinc flake coated
M4
NL4sp
4.400
9.000
1.800
BN 65212 3220543 lock was...
3220543
NORD-LOCK®
Steel through-hardened
zinc flake coated
M5
NL5
5.400
9.000
1.800
BN 65212 3539057 lock was...
3539057
NORD-LOCK®
Steel through-hardened
zinc flake coated
M5
NL5sp
5.400
10.800
1.800
BN 65212 5523982 lock was...
5523982
NORD-LOCK®
Steel through-hardened
zinc flake coated
M6
NL6
6.500
10.800
1.800
BN 65212 3539058 lock was...
3539058
NORD-LOCK®
Steel through-hardened
zinc flake coated
M6
NL6sp
6.500
13.500
2.500
BN 65212 5518313 lock was...
5518313
NORD-LOCK®
Steel through-hardened
zinc flake coated
M8
NL8
8.700
13.500
2.500
BN 65212 3539060 lock was...
3539060
NORD-LOCK®
Steel through-hardened
zinc flake coated
M8
NL8sp
8.700
16.600
2.500
BN 65212 5518314 lock was...
5518314
NORD-LOCK®
Steel through-hardened
zinc flake coated
M10
NL10
10.700
16.600
2.500
BN 65212 3539061 lock was...
3539061
NORD-LOCK®
Steel through-hardened
zinc flake coated
M10
NL10sp
10.700
21.000
2.500
BN 65212 3542262 lock was...
3542262
NORD-LOCK®
Steel through-hardened
zinc flake coated
M11
NL11
11.400
18.500
2.500
BN 65212 5518312 lock was...
5518312
NORD-LOCK®
Steel through-hardened
zinc flake coated
M12
NL12
13.000
19.500
2.500
BN 65212 3539063 lock was...
3539063
NORD-LOCK®
Steel through-hardened
zinc flake coated
M12
NL12sp
13.000
25.400
3.400
BN 65212 5518315 lock was...
5518315
NORD-LOCK®
Steel through-hardened
zinc flake coated
M14
NL14
15.200
23.000
3.400
BN 65212 3539065 lock was...
3539065
NORD-LOCK®
Steel through-hardened
zinc flake coated
M14
NL14sp
15.200
30.700
3.400
BN 65212 5518316 lock was...
5518316
NORD-LOCK®
Steel through-hardened
zinc flake coated
M16
NL16
17.000
25.400
3.400
BN 65212 3539068 lock was...
3539068
NORD-LOCK®
Steel through-hardened
zinc flake coated
M16
NL16sp
17.000
30.700
3.400
BN 65212 3538919 lock was...
3538919
NORD-LOCK®
Steel through-hardened
zinc flake coated
M18
NL18
19.500
29.000
3.400
BN 65212 3539071 lock was...
3539071
NORD-LOCK®
Steel through-hardened
zinc flake coated
M18
NL18sp
19.500
34.500
3.400
BN 65212 5518318 lock was...
5518318
NORD-LOCK®
Steel through-hardened
zinc flake coated
M20
NL20
21.400
30.700
3.400
BN 65212 3539074 lock was...
3539074
NORD-LOCK®
Steel through-hardened
zinc flake coated
M20
NL20sp
21.400
39.000
3.400
BN 65212 3538921 lock was...
3538921
NORD-LOCK®
Steel through-hardened
zinc flake coated
M22
NL22
23.400
34.500
3.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성