您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 627 - Hex head screws / bolts, partially / fully threaded, with UNC thread (UNC; ~DIN 933/931), A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 627 Hex head screws / bolts, partially / fully threaded, with UNC thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_627/bn_627.prj},{NB=BN 627 5808510 hexagon head screw / bolt 3/8x2 1/4},{CNSORDERNO=5808510},{BNARTNR=5808510},{BNNORM1=UNC},{BNNORM2=~DIN 933/931},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D1=3/8''},{D=0.37500000},{P=0.0625},{D3=0.3005},{B=25.000},{VERS=2},{E=16.500},{K=6.000},{S=0.56250000},{L=2.25000000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Thread
[Inch]
B
[mm]
E
[mm]
K
[mm]
S
[Inch]
L
[Inch]
BN 627 5402509 hexagon he...
5402509
UNC
~DIN 933/931
INOX A4
1/4''
0.000
12.800
4.000
7/16
1/2
BN 627 5402510 hexagon he...
5402510
UNC
~DIN 933/931
INOX A4
1/4''
0.000
12.800
4.000
7/16
5/8
BN 627 1241141 hexagon he...
1241141
UNC
~DIN 933/931
INOX A4
1/4''
0.000
12.800
4.000
7/16
3/4
BN 627 1241168 hexagon he...
1241168
UNC
~DIN 933/931
INOX A4
1/4''
0.000
12.800
4.000
7/16
7/8
BN 627 1241176 hexagon he...
1241176
UNC
~DIN 933/931
INOX A4
1/4''
0.000
12.800
4.000
7/16
1
BN 627 1241184 hexagon he...
1241184
UNC
~DIN 933/931
INOX A4
1/4''
19.000
12.800
4.000
7/16
1 1/4
BN 627 1241192 hexagon he...
1241192
UNC
~DIN 933/931
INOX A4
1/4''
19.000
12.800
4.000
7/16
1 1/2
BN 627 5808480 hexagon he...
5808480
UNC
~DIN 933/931
INOX A4
1/4''
19.000
12.800
4.000
7/16
2
BN 627 5808390 hexagon he...
5808390
UNC
~DIN 933/931
INOX A4
5/16''
0.000
14.700
5.200
1/2
1/2
BN 627 5808400 hexagon he...
5808400
UNC
~DIN 933/931
INOX A4
5/16''
0.000
14.700
5.200
1/2
5/8
BN 627 5402511 hexagon he...
5402511
UNC
~DIN 933/931
INOX A4
5/16''
0.000
14.700
5.200
1/2
3/4
BN 627 1241206 hexagon he...
1241206
UNC
~DIN 933/931
INOX A4
5/16''
0.000
14.700
5.200
1/2
1
BN 627 1241214 hexagon he...
1241214
UNC
~DIN 933/931
INOX A4
5/16''
0.000
14.700
5.200
1/2
1 1/4
BN 627 1241222 hexagon he...
1241222
UNC
~DIN 933/931
INOX A4
5/16''
22.000
14.700
5.200
1/2
1 1/2
BN 627 1241230 hexagon he...
1241230
UNC
~DIN 933/931
INOX A4
5/16''
22.000
14.700
5.200
1/2
1 3/4
BN 627 1241249 hexagon he...
1241249
UNC
~DIN 933/931
INOX A4
5/16''
22.000
14.700
5.200
1/2
2
BN 627 5808490 hexagon he...
5808490
UNC
~DIN 933/931
INOX A4
5/16''
22.000
14.700
5.200
1/2
2 1/2
BN 627 3202165 hexagon he...
3202165
UNC
~DIN 933/931
INOX A4
3/8''
0.000
16.500
6.000
9/16
5/8
BN 627 5808420 hexagon he...
5808420
UNC
~DIN 933/931
INOX A4
3/8''
0.000
16.500
6.000
9/16
3/4
BN 627 5808430 hexagon he...
5808430
UNC
~DIN 933/931
INOX A4
3/8''
0.000
16.500
6.000
9/16
7/8
BN 627 1241257 hexagon he...
1241257
UNC
~DIN 933/931
INOX A4
3/8''
0.000
16.500
6.000
9/16
1
BN 627 1241265 hexagon he...
1241265
UNC
~DIN 933/931
INOX A4
3/8''
0.000
16.500
6.000
9/16
1 1/4
BN 627 1241273 hexagon he...
1241273
UNC
~DIN 933/931
INOX A4
3/8''
0.000
16.500
6.000
9/16
1 1/2
BN 627 1241281 hexagon he...
1241281
UNC
~DIN 933/931
INOX A4
3/8''
25.000
16.500
6.000
9/16
1 3/4
BN 627 1241303 hexagon he...
1241303
UNC
~DIN 933/931
INOX A4
3/8''
25.000
16.500
6.000
9/16
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 140 - Hex nuts ~0,8d with UNC thread (UNC; ~DIN 934), cl. 8 / Grade 5, z...
Bossard Catalog
31.10.2023
BN 67 - Hex head screws / bolts partially / fully threaded (UNC; ~DIN 933/9...
Bossard Catalog
31.10.2023
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 30706 - Flat washers for Ww / UNC / UNF without chamfer, light serie (~D...
Bossard Catalog
31.10.2023
BN 20234 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 767 - Split spring lock washers with flat end for screws UNC / UNF / Ww;...
Bossard Catalog
31.10.2023
BN 3542 - Hex head bolts with hex nuts partially threaded (DIN 601; ~ISO 40...
Bossard Catalog
31.10.2023
Model 5471 - Nut - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
NIN - Self locking nut - DIN 985 - Stainless steel A2
HPC
03.08.2023
BN 632 - Hex nuts ~0,8d (UNC; ~DIN 934), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 31112 - Flat washers for Ww / UNC / UNF without chamfer, stainless steel...
Bossard Catalog
31.10.2023
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表